CAT-AM7801-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Row-to-Row Spacing 5.3
  • Strain Relief Add By Accessory
  • Number of Positions 12
  • Number of Rows 2
  • Nominal Voltage Architecture 12
  • Operating Voltage 250
  • Color Green
  • Connector Code 4
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Pin Diameter 1.5
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 4.5
  • Height 26.65
  • Width 47.55
  • Length 37.6
  • Operating Temperature Range -40 – 125
  • Degree of Protection IP67
  • UL Flammability Rating UL 94-HB
  • Packaging Method Package
  • Packaging Quantity 125
  • Connector Position Assurance Capable Yes
  • Serviceable Yes
CAT-H991-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Integrated in Housing
  • Row-to-Row Spacing 6
  • Strain Relief Add By Accessory
  • Number of Positions 28
  • Number of Rows 4
  • Nominal Voltage Architecture 12
  • Operating Voltage 550
  • Color Black
  • Cable Exit Angle 90°
  • Body Material PBT GF
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 5.3
  • Height 46.25
  • Width 82.75
  • Length 116.5
  • Operating Temperature Range -55 – 125
  • UL Flammability Rating UL 94-HB
  • Packaging Method Tray
  • Packaging Quantity 10
  • Connector Position Assurance Capable No
  • Serviceable Yes
2203859-1 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Connector & Contact Terminates To Wire & Cable
  • Row-to-Row Spacing 7
  • Strain Relief Add By Accessory
  • Number of Positions 16
  • Number of Rows 3
  • Blank Cavity Position 0
  • Nominal Voltage Architecture 24
  • Color Black
  • Connector Code A
  • Cable Exit Angle 180
  • Body Material PBT
  • Mating Pin Diameter 2.37
  • Contact Current Rating (Max) 25
  • Connector Mounting Type Bulkhead
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 7.5
  • Height 43.5
  • Width 48.09
  • Length 72.7
  • Operating Temperature Range -40 – 125
  • Circuit Application Power & Signal
  • Degree of Protection IP69K
  • UL Flammability Rating UL 94-HB
  • Packaging Method Tray
  • Packaging Quantity 80
  • Connector Position Assurance Capable Yes
  • Serviceable No
2203859-4 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Integrated in Housing
  • Connector & Contact Terminates To Wire & Cable
  • Row-to-Row Spacing 4.7
  • Strain Relief Add By Accessory
  • Number of Positions 24
  • Number of Rows 4
  • Blank Cavity Position 0
  • Nominal Voltage Architecture 24
  • Color Black
  • Connector Code D
  • Cable Exit Angle 180
  • Body Material PBT
  • Mating Pin Diameter 2.37
  • Contact Current Rating (Max) 25
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 7.5
  • Height 43.5
  • Width 48.09
  • Length 72.7
  • Operating Temperature Range -40 – 125
  • Circuit Application Power & Signal
  • Degree of Protection IP6K9K
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box & Tray
  • Packaging Quantity 80
  • Connector Position Assurance Capable Yes
  • Serviceable No
2272889-1 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Shielded No
  • Hybrid Header Yes
  • Number of Signal Positions 12
  • Number of Positions 16
  • Number of Rows 3
  • Number of Sections 1
  • Nominal Voltage Architecture 24
  • Color Black
  • Connector Code A
  • Pin Diameter 1.59
  • Interface Plating Nickel (Ni)
  • Contact Current Rating (Max) 13
  • Panel Mount Feature Without
  • Mounting Orientation Horizontal/90°
  • Connector Mounting Type Bulkhead
  • Mounting Holes Without
  • Locking Interface With
  • Centerline (Pitch) 7.5
  • Width 31.9
  • Length 63.2
  • Operating Temperature Range -40 – 125
  • Operating Temperature (Max) 125
  • Circuit Application Power & Signal
  • Degree of Protection IP6K9K
  • UL Flammability Rating UL 94-HB
  • Packaging Quantity 80
  • Packaging Type Tray
2272889-4 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Shielded No
  • Hybrid Header Yes
  • Number of Signal Positions 20
  • Number of Positions 24
  • Number of Rows 4
  • Number of Sections 1
  • Nominal Voltage Architecture 24
  • Color Black
  • Connector Code D
  • Pin Diameter .99
  • Interface Plating Nickel (Ni)
  • Contact Current Rating (Max) 7.5
  • Panel Mount Feature Without
  • Mounting Orientation Horizontal/90°
  • Connector Mounting Type Bulkhead
  • Locking Interface With
  • Centerline (Pitch) 4.32
  • Width 31.9
  • Length 63.2
  • Operating Temperature Range -40 – 125
  • Operating Temperature (Max) 125
  • Circuit Application Power & Signal
  • Degree of Protection IP6K9K
  • UL Flammability Rating UL 94-HB
  • Packaging Quantity 80
  • Packaging Type Tray