1838257-1 M8/M12 Cable Assemblies
  • Connector Type Receptacle
  • Cable Assembly Type M12 Pigtail
  • Shielded No
  • Product Type Cable Assembly
  • Cable Type PU
  • LED Without
  • Number of Positions 4
  • Keying A
  • Configuration Single Ended
  • Cable Jacket Color Black
  • Insulation Material PUR
  • Environmental Protection With
  • Cable Exit Angle Straight
  • Wire Color Brown, White, Blue, Black
  • Connector Color Black
  • Screw & Hole Thread Size M12
  • Mounting Angle Right Angle
  • Housing Material Polyurethane
  • Wire Size .34
  • Wire Size 22
  • Cable Assembly Length 2000
  • Conductor Diameter .645
  • Overall Outside Cable Diameter 4.8
  • Operating Temperature Range -25 – 90
  • M8/M12 Application Type Sensor/Actuator
  • Packaging Quantity 25
  • Packaging Method Bag
1838257-2 M8/M12 Cable Assemblies
  • Connector Type Receptacle
  • Cable Assembly Type M12 Pigtail
  • Shielded No
  • Product Type Cable Assembly
  • Cable Type PU
  • LED Without
  • Number of Positions 4
  • Keying A
  • Configuration Single Ended
  • Cable Jacket Color Black
  • Insulation Material PUR
  • Environmental Protection With
  • Cable Exit Angle Straight
  • Wire Color Brown, White, Blue, Black
  • Connector Color Black
  • Screw & Hole Thread Size M12
  • Mounting Angle Right Angle
  • Housing Material Polyurethane
  • Wire Size .34
  • Wire Size 22
  • Cable Assembly Length 3000
  • Conductor Diameter .645
  • Overall Outside Cable Diameter 4.8
  • Operating Temperature Range -25 – 90
  • M8/M12 Application Type Sensor/Actuator
  • Packaging Quantity 25
  • Packaging Method Bag