CAT-AM78-H342 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Signal Positions 23
  • Number of Positions 23
  • Number of Rows 3
  • Nominal Voltage Architecture 12
  • Color Natural
  • Tab Width 1.3
  • Tab Thickness 1.3
  • Pin Diameter 1.3
  • Interface Plating Tin (Sn)
  • Termination Method Through Hole - Solder
  • PCB Mount Retention Type Solder Tail
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Mounting Orientation Vertical/180°
  • Centerline (Pitch) 4
  • Operating Temperature Range -40 – 105
  • Circuit Application Power & Signal
  • Degree of Protection IP6K9K
207359-1 Rectangular Connector Housings
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 5
  • Connector Style Receptacle
  • Connector & Contact Terminates To Wire & Cable
  • Connector Configuration Inline
  • Number of Positions 3
  • Number of Rows 1
  • Contact Type Pin
  • Panel Mount Feature Without
  • Centerline (Pitch) 5
  • Housing Material Nylon
  • Operating Temperature Range -55 – 130
207360-1 Rectangular Connector Housings
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 5
  • Connector Style Plug
  • Connector & Contact Terminates To Wire & Cable
  • Connector Configuration Inline
  • Number of Positions 3
  • Number of Rows 1
  • Contact Type Socket
  • Panel Mount Feature Without
  • Centerline (Pitch) 5
  • Housing Material Nylon
  • Operating Temperature Range -55 – 130
66504-9 D-Sub Connector Contacts  1
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Contact Size 20
  • Contact Base Material CuSn4
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 2
  • Termination Method to Wire & Cable Crimp
  • Wire Size 24 – 20
  • Wire Size .2 – .6
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
211150-1 Rectangular Connector Housings
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 5.08
  • Connector Style Plug
  • Connector Configuration Drawer
  • Number of Positions 25
  • Number of Rows 5
  • Contact Type Socket
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Centerline (Pitch) 5.08
  • Housing Material Polyester
  • Operating Temperature Range -55 – 130
382811-8 Board-to-Board Jumpers & Shunts
  • Number of Positions 2
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .127
  • Shunt Type Economy
  • Shunt Style Open Top
  • Housing Color Black
  • Housing Material Polyester - GF
  • Centerline (Pitch) 2.54
  • Operating Temperature Range -65 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 1500
208210-2 Rectangular Connector Housings
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 4.39
  • Connector Style Plug
  • Connector Configuration Drawer
  • Number of Positions 19
  • Number of Rows 5
  • Contact Type Socket
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Centerline (Pitch) 5.08
  • Housing Material Polyester
  • Operating Temperature Range -55 – 130
2-382811-1 Board-to-Board Jumpers & Shunts
  • Number of Positions 2
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Thickness 2.54
  • Shunt Type Economy
  • Shunt Style Open Top
  • Housing Color Black
  • Housing Material Polyester - GF
  • Centerline (Pitch) 2.54
  • Operating Temperature Range -40 – 85
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 1500
382575-2 Board-to-Board Jumpers & Shunts
  • Number of Positions 2
  • Contact Base Material Beryllium Copper
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .381
  • Shunt Type 2mm Mini
  • Shunt Style Open Top
  • Housing Color Black
  • Housing Material Thermoplastic
  • Centerline (Pitch) 2
  • Operating Temperature Range -65 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 2000
208211-1 Rectangular Connector Hardware
  • Screw & Hole Thread Size M4 x 0.7-6G
  • Hardware Type Mounting Screw
382811-2 Board-to-Board Jumpers & Shunts
  • Number of Positions 2
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .381
  • Shunt Type Economy
  • Shunt Style Open Top
  • Housing Color Blue
  • Housing Material Polyester - GF
  • Centerline (Pitch) 2.54
  • Operating Temperature Range -65 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 1500
382811-6 Board-to-Board Jumpers & Shunts
  • Number of Positions 2
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .381
  • Shunt Type Economy
  • Shunt Style Open Top
  • Housing Color Black
  • Housing Material Polyester - GF
  • Centerline (Pitch) 2.54
  • Operating Temperature Range -65 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 1500
390088-2 Board-to-Board Jumpers & Shunts
  • Number of Positions 2
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .381
  • Shunt Type Dual Beam
  • Shunt Style Open Top
  • Housing Color Black
  • Housing Material Polyester - GF
  • Centerline (Pitch) 2.54
  • Operating Temperature Range -65 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 1500
390088-1 Board-to-Board Jumpers & Shunts
  • Number of Positions 2
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .762
  • Shunt Type Dual Beam
  • Shunt Style Open Top
  • Housing Color Black
  • Housing Material Polyester - GF
  • Centerline (Pitch) 2.54
  • Operating Temperature Range -65 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 1500
531230-3 Board-to-Board Jumpers & Shunts
  • Number of Positions 2
  • Contact Base Material Beryllium Copper
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .762
  • Shunt Type Standard Housing
  • Shunt Style Open Top
  • Contact Current Rating (Max) 3
  • Housing Color Black
  • Housing Material Polyester - GF
  • Centerline (Pitch) 5.08
  • Operating Temperature Range -65 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 2000
531230-4 Board-to-Board Jumpers & Shunts
  • Number of Positions 2
  • Contact Base Material Beryllium Copper
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Thickness 2.54
  • Shunt Type Standard Housing
  • Shunt Style Open Top
  • Contact Current Rating (Max) 3
  • Housing Color Black
  • Housing Material Polyester - GF
  • Centerline (Pitch) 5.08
  • Operating Temperature Range -40 – 85
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 2000
180907 Crimp Terminal Housings  1
  • Housing Type Receptacle Housing
  • Sealable No
  • Insulated No
  • Number of Positions 2
  • Housing Color Natural
  • Mating Retention With
  • Mating Alignment With
  • Terminal & Splice Type Receptacle
  • Terminal Orientation Straight
  • Mounting Style Free Hanging
  • Housing Material Polyamide
  • Centerline 7.4
  • Operating Temperature Range -40 – 105
  • Packaging Method Carton
1658538-3 D-Sub Connector Contacts  1
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Contact Size 20
  • Contact Base Material CuSn4
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 1.2
  • Termination Method to Wire & Cable Crimp
  • Wire Size 28 – 24
  • Wire Size .08 – .2
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
881545-2 Board-to-Board Jumpers & Shunts
  • Number of Positions 2
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .762
  • Shunt Type Novo
  • Shunt Style Open Top
  • Contact Current Rating (Max) 3
  • Housing Color Black
  • Housing Material Thermoplastic
  • Centerline (Pitch) 2.54
  • Operating Temperature Range -65 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 14000
208099-3 Standard Rectangular Connectors
  • Product Type Connector
  • Connector Style Receptacle
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 5.08
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Configuration Inline
  • PCB Mount Orientation Right Angle
  • Number of Positions 19
  • Number of Rows 2
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Current Rating (Max) 7.5
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Mating Retention Type Locking Tab
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • Operating Temperature Range -55 – 130
  • UL Flammability Rating UL 94V-0