CAT-AM71-C83998U Circular Power Connectors  1
  • Product Type Housing
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Housing Type Receptacle
  • Contact Type Socket
  • Shell Type All Plastic
  • Number of Positions 3
  • Number of Power Positions 3
  • Number of Signal Positions 0
  • Seal Type Peripheral
  • Reverse Numbering With
  • Keying A
  • Operating Voltage 250
  • Operating Voltage 250
  • Reverse Gender Reverse
  • Contact Protection With
  • Screw & Hole Thread Size 15/16-20 UNEF-2A
  • Panel Mount Feature Type Flange with Mounting Holes
  • Connector Mounting Type Panel
  • Mating Alignment With
  • Mating Retention With
  • Panel Mount Feature With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Housing Color Black
  • Housing Material Nylon
  • Shell Size 17
  • UL Flammability Rating UL 94V-0
  • Body Orientation Straight
  • Accepts Wire Insulation Diameter Range 2.41 – 5.21
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Fluid Resistance Immersion
  • Circuit Application Power & Signal
  • VDE Tested No
  • Packaging Method Package
  • Packaging Quantity 24
CAT-AM71-C83998J Circular Power Connectors  1
  • Product Type Housing
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Housing Type Receptacle
  • Contact Type Pin
  • Shell Type All Plastic
  • Number of Positions 24
  • Number of Power Positions 0
  • Number of Signal Positions 24
  • Reverse Numbering Without
  • Keying A
  • Operating Voltage 600
  • Operating Voltage 600
  • Reverse Gender Standard
  • Contact Protection With
  • Screw & Hole Thread Size 1-3/8 - 18 UNEF-2A
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment With
  • Mating Retention With
  • Panel Mount Feature Without
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Housing Color Black
  • Housing Material Nylon
  • Shell Size 23
  • UL Flammability Rating UL 94V-0
  • Body Orientation Straight
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Fluid Resistance None
  • Circuit Application Power & Signal
  • VDE Tested No
  • Packaging Method Standard
  • Packaging Quantity 1
CAT-AM71-C83998BB Circular Power Connectors  1
  • Product Type Housing
  • Connector System Wire-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Housing Type Receptacle
  • Contact Type Socket
  • Shell Type All Plastic
  • Number of Positions 7
  • Number of Power Positions 7
  • Number of Signal Positions 0
  • Reverse Numbering Without
  • Operating Voltage 600
  • Operating Voltage 600
  • Reverse Gender Reverse
  • Contact Current Rating (Max) 32
  • Contact Protection With
  • Termination Method to Wire & Cable Crimp
  • Screw & Hole Thread Size 1-3/8 - 18 UNEF-2A
  • Panel Mount Feature Type Flange with Mounting Holes
  • Connector Mounting Type Panel
  • Mating Alignment With
  • Mating Retention With
  • Panel Mount Feature Without
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Housing Color Black
  • Housing Material PA 6.6 GF
  • Shell Size 23
  • UL Flammability Rating UL 94V-0
  • Body Orientation Straight
  • Accepts Wire Insulation Diameter Range 5.59
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Fluid Resistance None
  • Circuit Application Power
  • VDE Tested No
  • Packaging Method Standard
  • Packaging Quantity 1
CAT-AM71-C83998K Circular Power Connectors  1
  • Product Type Housing
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Housing Type Plug
  • Contact Type Pin
  • Shell Type All Plastic
  • Number of Positions 37
  • Number of Power Positions 0
  • Number of Signal Positions 37
  • Reverse Numbering Without
  • Keying A
  • Operating Voltage 600
  • Operating Voltage 600
  • Reverse Gender Reverse
  • Contact Protection With
  • Screw & Hole Thread Size 1-3/8 - 18 UNEF-2A
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment With
  • Mating Retention With
  • Panel Mount Feature Without
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Housing Color Black
  • Housing Material Thermoplastic
  • Shell Size 23
  • UL Flammability Rating UL 94V-0
  • Body Orientation Straight
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Fluid Resistance None
  • Circuit Application Power & Signal
  • VDE Tested No
  • Packaging Method Bag
  • Packaging Quantity 100
CAT-AM71-C83998I Circular Power Connectors  1
  • Product Type Housing
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Housing Type Plug
  • Contact Type Socket
  • Shell Type All Plastic
  • Number of Positions 14
  • Number of Power Positions 0
  • Number of Signal Positions 14
  • Reverse Numbering Without
  • Operating Voltage 600
  • Operating Voltage 600
  • Reverse Gender Standard
  • Contact Protection With
  • Screw & Hole Thread Size 15/16-20 UNEF-2A
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment With
  • Mating Retention With
  • Panel Mount Feature Without
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Housing Color Black
  • Housing Material Thermoplastic
  • Shell Size 17
  • UL Flammability Rating UL 94V-0
  • Body Orientation Straight
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Fluid Resistance None
  • Circuit Application Power & Signal
  • VDE Tested No
  • CSA Certified Yes
  • UL Rating Recognized
  • Packaging Method Bag
  • Packaging Quantity 100
CAT-AM71-C83998F Circular Power Connectors  1
  • Product Type Connector Assembly
  • Connector System Wire-to-Board
  • Sealable No
  • Housing Type Receptacle
  • Contact Type Pin
  • Shell Type All Plastic
  • Number of Positions 7
  • Number of Power Positions 0
  • Number of Signal Positions 7
  • Keying A
  • Operating Voltage 250
  • Operating Voltage 250
  • Reverse Gender Standard
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Panel Mount Feature Type Flange with Threaded Inserts
  • Connector Mounting Type Panel
  • Mating Alignment With
  • Mating Retention With
  • Panel Mount Feature With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Housing Color Black
  • Housing Material PA 6.6
  • Shell Size 13
  • UL Flammability Rating UL 94V-0
  • Assembly Length 39.89
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Fluid Resistance None
  • Circuit Application Signal
  • Packaging Method Tray
  • Packaging Quantity 24
CAT-AM71-C83998M Circular Power Connectors  1
  • Product Type Housing
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Housing Type Plug
  • Contact Type Pin
  • Shell Type All Plastic
  • Number of Positions 8
  • Number of Power Positions 0
  • Number of Signal Positions 8
  • Reverse Numbering Without
  • Operating Voltage 250
  • Operating Voltage 250
  • Reverse Gender Reverse
  • Contact Current Rating (Max) 7.5
  • Contact Protection With
  • Screw & Hole Thread Size 5/8-24 UNEF-2A
  • Panel Mount Feature Type Flange
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment With
  • Mating Retention With
  • Panel Mount Feature Without
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Housing Color Black
  • Housing Material Thermoplastic
  • Shell Size 11
  • UL Flammability Rating UL 94V-0
  • Body Orientation Straight
  • Accepts Wire Insulation Diameter Range 1.73
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Fluid Resistance None
  • Circuit Application Signal
  • VDE Tested No
  • Packaging Method Bag
  • Packaging Quantity 100
CAT-AM71-C83998B Unscreened Circular Connector Backshells & Clamps  1
  • Accessory Type Cable Clamp
  • Shell Size 11
  • Cover Without
  • Body Style Straight
  • Screw & Hole Thread Size 5/8-24 UNEF-2B
  • Accepts Cable Diameter (Max) 11.51
  • Packaging Method Individual
  • Comment Cable clamps can be threaded directly onto plugs or receptacles, or onto back-shell extenders.
CAT-AM71-C83998CC Circular Power Connectors  1
  • Product Type Housing
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Housing Type Plug
  • Contact Type Socket
  • Shell Type All Plastic
  • Number of Positions 16
  • Number of Power Positions 4
  • Number of Signal Positions 12
  • Reverse Numbering Without
  • Operating Voltage 600
  • Operating Voltage 600
  • Reverse Gender Standard
  • Contact Protection With
  • Termination Method to Wire & Cable Crimp
  • Screw & Hole Thread Size 1-3/8 - 18 UNEF-2A
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment With
  • Mating Retention With
  • Panel Mount Feature Without
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Housing Color Black
  • Housing Material PA 6.6 GF
  • Shell Size 23
  • UL Flammability Rating UL 94V-0
  • Body Orientation Straight
  • Power Conductor Insulation Diameter 5.59
  • Signal Conductor Insulation Diameter 3.81
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Fluid Resistance None
  • Circuit Application Power & Signal
  • VDE Tested No
  • Packaging Method Standard
  • Packaging Quantity 100
  • For Use With Cable
CAT-AM71-C83998A Unscreened Circular Connector Backshells & Clamps  1
  • Accessory Type Cable Clamp
  • Shell Size 17
  • Product Type Accessory
  • Cover Without
  • Body Style Straight
  • Cable Clamp Color Black
  • Cable Clamp Material Thermoplastic
  • Cable Clamp Flammability Rating UL 94V-1
  • Screw & Hole Thread Size 15/16-20
  • Accepts Cable Diameter (Max) 17.86
  • Packaging Method Individual
  • Packaging Quantity 100
CAT-AM71-C83998L Circular Connector Seals  1
  • Accessory Type Flange Seal
  • Color Black
  • Connector Mounting Type Panel
  • Operating Temperature Range -55 – 105
  • Packaging Quantity 1000
  • Packaging Method Box
CAT-AM71-C83998H Unscreened Circular Connector Backshells & Clamps  1
  • Accessory Type Cable Clamp
  • Shell Size 23
  • Product Type Accessory
  • Cover Without
  • Body Style Straight
  • Cable Clamp Color Black
  • Cable Clamp Material Thermoplastic
  • Cable Clamp Flammability Rating UL 94V-1
  • Screw & Hole Thread Size 1-3/8-18
  • Accepts Cable Diameter (Max) 28.5
  • Packaging Method Individual
  • Packaging Quantity 100
CAT-AM71-T98A Power Contacts  1
  • Product Type Contact
  • Connector & Contact Terminates To Wire & Cable
  • Test Current 23
  • Contact Type Pin
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Silver
  • Louvertac Band Plating Material Gold
  • Louvertac Band Material Beryllium Copper
  • Contact Size 16
  • Termination Type Crimp
  • Wire Size 14
  • Wire Size 2
  • Circuit Application Power
  • Agency/Standard UL
  • UL File Number E28476
  • Packaging Method Bag
  • Packaging Quantity 100
  • Wire/Cable Type Discrete Wire
  • For Use With CMC (Circular Metal Connector)
  • Comment Mates with Socket Part Number 193846-2 (Tape Mounted) and 193846-1 (Loose Piece).
CAT-AM71-T98E Power Contacts  1
  • Product Type Contact
  • Connector & Contact Terminates To Wire & Cable
  • Test Current 13
  • Contact Current Rating (Max) 13
  • Contact Type Pin
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Precious Metal
  • Contact Mating Area Plating Thickness .76
  • Contact Termination Area Plating Material Gold
  • Contact Termination Area Plating Thickness .25
  • Contact Underplating Material Nickel
  • Underplate Material Thickness 1.27
  • Contact Size 16
  • Termination Type Solder
  • Wire Insulation Support With
  • Wire Size 26 – 20
  • Wire Size .12 – .5
  • Mating Pin Diameter 1.57
  • Operating Temperature Range -55 – 150
  • Circuit Application Power & Signal
  • Packaging Method Carton
  • Packaging Quantity 1000
  • Wire/Cable Type Discrete Wire
  • For Use With CPC Connectors
  • Comment These contacts can be used in MultiMate contact positions of all connector housings.
CAT-AM71-T98D Power Contacts  1
  • Product Type Contact
  • Connector & Contact Terminates To Wire & Cable
  • Test Current 13
  • Contact Type Socket
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Tin
  • Contact Termination Area Plating Material Tin
  • Contact Size 16
  • Termination Type Crimp
  • Wire Size 24 – 20
  • Wire Size .2 – .5
  • Accepts Wire Insulation Diameter Range 1.1 – 1.8
  • Circuit Application Signal
  • Color Code Yellow
  • Agency/Standard UL
  • UL File Number E28476
  • Packaging Method Bag
  • Packaging Quantity 200
  • Wire Type Regular Wire
CAT-H3399-SL34 Other Automotive Connector Accessories  1
  • Accessory Type Mounting Clips
  • Connector System Wire-to-Wire
  • Number of Positions 4
  • Material PBT GF
  • Color Yellow
  • Operating Temperature Range -40 – 140
  • UL Flammability Rating UL 94V-0
  • Packaging Method Carton
  • Packaging Quantity 1200
  • Serviceable Yes
CAT-H3399-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature On the Terminal
  • Strain Relief Add By Accessory
  • Number of Positions 3
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 60
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width 1.6
  • Polarized Yes
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 4
  • Height 29.8
  • Width 47.05
  • Length 37.5
  • Operating Temperature Range -40 – 140
  • Circuit Application Signal
  • Degree of Protection IP67
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 450
  • Packaging Method Box
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-H3399-B128 Automotive Connector Caps & Covers  1
  • Accessory Type Cover - Cable Exit
  • Strain Relief With
  • Connector System Wire-to-Board
  • Number of Positions 2
  • Cable Exit Angle 90 (Right Angle)
  • Color Black
  • Material PA
  • Cable Bundle Diameter 14.1
  • Operating Temperature Range -40 – 120
  • UL Flammability Rating UL 94-HB
  • Packaging Quantity 700
  • Packaging Method Package
  • Serviceable Yes
CAT-AM71-T98B Power Contacts  1
  • Product Type Contact
  • Connector & Contact Terminates To Wire & Cable
  • Test Current 13
  • Contact Current Rating (Max) 13
  • Contact Type Pin
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Precious Metal
  • Contact Mating Area Plating Thickness .76
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness 1.27
  • Contact Underplating Material Nickel
  • Underplate Material Thickness 1.27
  • Contact Termination Area Plating Finish Matte
  • Contact Size 16
  • Termination Type Crimp
  • Wire Insulation Support With
  • Wire Size 18 – 16
  • Wire Size .8 – 1.4
  • Mating Pin Diameter 1.57
  • Accepts Wire Insulation Diameter Range 2.03 – 2.54
  • Operating Temperature Range -55 – 90
  • Circuit Application Power & Signal
  • Packaging Method Reel
  • Packaging Quantity 4000
  • Wire/Cable Type Discrete Wire
  • For Use With CPC Connectors
  • Comment Overall insulation crimp diameter, including crimp barrel, must not exceed 3.18 [.125].
CAT-AM7801-T273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Primary Locking Feature Clean Body
  • Wire Type Copper
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Typical Current Rating 13
  • Terminal & Splice Type Socket
  • Mating Pin Diameter 1.588
  • Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Termination Method Crimp
  • Wire Size 20 – 18
  • Wire Size .51 – .82
  • Wire Size Search 18
  • Wire Size Search .5
  • Wire Insulation Diameter 2.26 – 3.32
  • Operating Temperature Range -40 – 120
  • Packaging Quantity 4000
  • Packaging Method Package
  • Terminal Transmits 0 – 24 A (Low Power)