87165-1 Wire-to-Board Connector Contacts
  • Insulation Resistance 5000
  • Termination Resistance 12
  • Dielectric Withstanding Voltage (Max) 750
  • Post Size .025 in
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Underplating Material Nickel
  • Contact Shape & Form Square
  • Wire Contact Termination Area Plating Material Gold Flash
  • Contact Type Socket
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 3
  • Termination Method to Wire & Cable Crimp
  • Wire Insulation Support With
  • Accepts Wire Insulation Diameter Range .97 – 1.57
  • Wire Size 26 – 22
  • Wire Size .12 – .4
  • Operating Temperature Range -65 – 105
  • Approved Standards UL E28476
  • Packaging Quantity 1000
  • Packaging Method Loose Piece
  • Comment (*) For use with Model "K" machines. Call the Technical Assistance Center (1-800-522-6752) for part numbers of applicators for use with Model "G" machines, as well as other bench machines and fully automatic AMPOMATOR lead making machines.
CAT-AM705-T273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Primary Locking Feature Locking Lance
  • Wire Type Copper
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Typical Current Rating 36
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 4.8
  • Mating Tab Thickness .8
  • Interface Plating Tin (Sn)
  • Contact Termination Area Plating Material Tin (Sn)
  • Termination Method Crimp
  • Wire Size 4 – 6
  • Wire Size Search 4
  • Wire Insulation Diameter 3.4 – 4.3
  • Operating Temperature Range -40 – 130
  • Agency/Standard LV214
  • Packaging Quantity 1700
  • Packaging Method Reel
  • Terminal Transmits 41 – 100 A (High Power)
66504-9 D-Sub Connector Contacts  1
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Contact Size 20
  • Contact Base Material CuSn4
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 2
  • Termination Method to Wire & Cable Crimp
  • Wire Size 24 – 20
  • Wire Size .2 – .6
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal