1909783-1 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Strain Relief Without
  • Number of Positions 2
  • Number of Rows 1
  • Operating Voltage 50 VAC
  • Color Black
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Contact Design Socket
  • Contact Layout Inline
  • Contact Transmits (Typical) Signal
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Cable Mount
  • Lock Type Latch
  • Mating Alignment With
  • Locking Interface Without
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.2
  • Housing Configuration Both Ends Closed
  • Housing Color Black
  • Housing Material PA 66
  • Length 3.46
  • Height 1.2
  • Width .138 in
  • Wire/Cable Size 28
  • Operating Temperature Range -25 – 85
  • Circuit Application Power & Signal
  • For Use With 1909782-1
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 1000
1909783-2 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Strain Relief Without
  • Number of Positions 3
  • Number of Rows 1
  • Operating Voltage 50 VAC
  • Color Black
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Contact Design Socket
  • Contact Layout Inline
  • Contact Transmits (Typical) Signal
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Cable Mount
  • Lock Type Latch
  • Mating Alignment With
  • Locking Interface Without
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.2
  • Housing Configuration Both Ends Closed
  • Housing Color Black
  • Housing Material PA 66
  • Length 4.66
  • Height 1.2
  • Width .138 in
  • Wire/Cable Size 28
  • Operating Temperature Range -25 – 85
  • Circuit Application Power & Signal
  • For Use With 1909782-2
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 1000
1909783-3 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Strain Relief Without
  • Number of Positions 4
  • Number of Rows 1
  • Operating Voltage 50 VAC
  • Color Black
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Contact Design Socket
  • Contact Layout Inline
  • Contact Transmits (Typical) Signal
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Cable Mount
  • Lock Type Latch
  • Mating Alignment With
  • Locking Interface Without
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.2
  • Housing Configuration Both Ends Closed
  • Housing Color Black
  • Housing Material PA 66
  • Length 5.86
  • Height 1.2
  • Width .138 in
  • Wire/Cable Size 28
  • Operating Temperature Range -25 – 85
  • Circuit Application Power & Signal
  • For Use With 1909782-3
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 1000
1909783-4 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Strain Relief Without
  • Number of Positions 5
  • Number of Rows 1
  • Operating Voltage 50 VAC
  • Color Black
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Contact Design Socket
  • Contact Layout Inline
  • Contact Transmits (Typical) Signal
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Cable Mount
  • Lock Type Latch
  • Mating Alignment With
  • Locking Interface Without
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.2
  • Housing Configuration Both Ends Closed
  • Housing Color Black
  • Housing Material PA 66
  • Length 7.06
  • Height 1.2
  • Width .138 in
  • Wire/Cable Size 28
  • Operating Temperature Range -25 – 85
  • Circuit Application Power & Signal
  • For Use With 1909782-4
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 1000
1909783-5 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Connector Style Receptacle
  • Product Type Connector
  • Strain Relief Without
  • Number of Positions 6
  • Number of Rows 1
  • Operating Voltage 50 VAC
  • Color Black
  • Contact Current Rating (Max) 3
  • Contact Type Socket
  • Contact Design Socket
  • Contact Layout Inline
  • Contact Transmits (Typical) Signal
  • Termination Method to Wire & Cable Crimp
  • PCB Mount Retention Without
  • Mating Connector Lock Type Latch
  • Panel Mount Feature Without
  • Mating Connector Lock With
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Cable Mount
  • Lock Type Latch
  • Mating Alignment With
  • Locking Interface Without
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.2
  • Housing Configuration Both Ends Closed
  • Housing Color Black
  • Housing Material PA 66
  • Length 8.26
  • Height 1.2
  • Width .138 in
  • Wire/Cable Size 28
  • Operating Temperature Range -25 – 85
  • Circuit Application Power & Signal
  • For Use With 1909782-5
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 1000
1909784-1 Wire-to-Board Connector Contacts  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Discrete Wire
  • Product Type Contact
  • Operating Voltage 50
  • Operating Voltage 50
  • Contact Base Material Phosphor Bronze
  • Wire Contact Termination Area Plating Material Nickel
  • Contact Type Socket
  • Contact Mating Area Plating Material Gold Flash
  • Contact Current Rating (Max) 2
  • Contact Plating Material Gold Flash
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Cable Mount
  • Wire/Cable Size 30 – 28
  • Wire/Cable Size .05 – .08
  • Operating Temperature Range -25 – 105
  • Circuit Application Signal
  • For Use With 1909783-x
  • Packaging Method Reel
  • Packaging Quantity 20000
1909782-2 Wire-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shape Rectangular
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Connector Assembly
  • Strain Relief Without
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Right Angle
  • Number of Positions 3
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 50
  • Operating Voltage 50
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold Flash
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 2.54
  • PCB Contact Termination Area Plating Material Tin
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Solder Peg
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention With
  • Contact Retention Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.2
  • Housing Color Black
  • Housing Material LCP GF30 (Liquid Crystal Polymer)
  • Housing Entry Style Top
  • Width 4.3
  • Height 1.4
  • Wire/Cable Size 28
  • Length 5.4
  • Operating Temperature Range -25 – 85
  • Pick and Place Cover Without
  • For Use With 1909783-2
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 4000
1909782-1 Wire-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shape Rectangular
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Connector Assembly
  • Strain Relief Without
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Right Angle
  • Number of Positions 2
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 50
  • Operating Voltage 50
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold Flash
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 2.54
  • PCB Contact Termination Area Plating Material Tin
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Solder Peg
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention With
  • Contact Retention Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.2
  • Housing Color Black
  • Housing Material LCP GF30 (Liquid Crystal Polymer)
  • Housing Entry Style Top
  • Width 4.3
  • Height 1.4
  • Wire/Cable Size 28
  • Length 4.2
  • Operating Temperature Range -25 – 85
  • Pick and Place Cover Without
  • For Use With 1909783-1
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 4000
2040809-1 Wire-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Connector Type Connector Assembly
  • Number of Positions 50
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold over Nickel
  • Contact Type Socket
  • PCB Contact Termination Area Plating Material Tin
  • PCB Mounting Style Surface Mount
  • Centerline (Pitch) 1
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Packaging Method Tray/Box
  • Packaging Quantity 48
2040805-1 Wire-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Connector Type Connector Assembly
  • Number of Positions 50
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold over Nickel
  • Contact Type Socket
  • PCB Contact Termination Area Plating Material Gold
  • PCB Mounting Style Surface Mount
  • Centerline (Pitch) 1
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Packaging Method Tray/Box
  • Packaging Quantity 48
1909782-3 Wire-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shape Rectangular
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Connector Assembly
  • Strain Relief Without
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Right Angle
  • Number of Positions 4
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 50
  • Operating Voltage 50
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold Flash
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 2.54
  • PCB Contact Termination Area Plating Material Tin
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Solder Peg
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention With
  • Contact Retention Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.2
  • Housing Color Black
  • Housing Material LCP GF30 (Liquid Crystal Polymer)
  • Housing Entry Style Top
  • Width 4.3
  • Height 1.4
  • Wire/Cable Size 28
  • Length 6.6
  • Operating Temperature Range -25 – 85
  • Pick and Place Cover Without
  • For Use With 1909783-3
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 4000
1909782-5 Wire-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shape Rectangular
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Connector Assembly
  • Strain Relief Without
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Right Angle
  • Number of Positions 6
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 50
  • Operating Voltage 50
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold Flash
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 2.54
  • PCB Contact Termination Area Plating Material Tin
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Solder Peg
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention With
  • Contact Retention Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.2
  • Housing Color Black
  • Housing Material LCP GF30 (Liquid Crystal Polymer)
  • Housing Entry Style Top
  • Width 4.3
  • Height 1.4
  • Wire/Cable Size 28
  • Length 9
  • Operating Temperature Range -25 – 85
  • Pick and Place Cover Without
  • For Use With 1909783-5
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 4000
1717369-1 Wire-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Connector Type Connector Assembly
  • Number of Positions 2
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Tin
  • Contact Type Pin
  • PCB Mounting Style Through Hole
  • Centerline (Pitch) 8
  • Housing Color Natural
  • Housing Material Nylon 6T
  • Height above PC Board .13 in
  • Packaging Method Tray/Box
  • Packaging Quantity 80
1717823-1 Wire-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Connector Type Connector Assembly
  • Number of Positions 2
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Tin
  • Contact Type Pin
  • PCB Mounting Style Surface Mount
  • Centerline (Pitch) 8
  • Housing Color Natural
  • Housing Material Nylon 6T
  • Height above PC Board .13 in
  • Packaging Method Tape Mounted on Reel
  • Packaging Quantity 1200
1909782-4 Wire-to-Board Headers & Receptacles  1
  • Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shape Rectangular
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Connector Type Connector Assembly
  • Strain Relief Without
  • Connector Contact Load Condition Fully Loaded
  • PCB Mount Orientation Right Angle
  • Number of Positions 5
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Operating Voltage 50
  • Operating Voltage 50
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold Flash
  • Contact Type Pin
  • Contact Current Rating (Max) 2
  • PCB Contact Termination Area Plating Material Finish Matte
  • PCB Contact Termination Area Plating Thickness 2.54
  • PCB Contact Termination Area Plating Material Tin
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Surface Mount
  • PCB Mount Retention Type Solder Peg
  • PCB Mounting Style Surface Mount
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention With
  • Contact Retention Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 1.2
  • Housing Color Black
  • Housing Material LCP GF30 (Liquid Crystal Polymer)
  • Housing Entry Style Top
  • Width 4.3
  • Height 1.4
  • Wire/Cable Size 28
  • Length 7.8
  • Operating Temperature Range -25 – 85
  • Pick and Place Cover Without
  • For Use With 1909783-4
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 4000