CAT-SI261-P729 Wire-to-Board Connector Assemblies & Housings  1
PRODUCT
  1. Connectors
  2. Wire-to-Board Connector Assemblies & Housings
  1. STD Temp Signal Double Lock Plug CAT-SI261-P729
active
  • Connector Product Type Housing
  • Connector & Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • Number of Rows 1
  • Operating Voltage 50
  • Operating Voltage 50
  • Contact Type Receptacle
  • Contact Current Rating (Max) 3
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • Mating Retention Type Latch
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Strain Relief Without
  • Mating Retention With
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Housing Material 66 Nylon
  • Centerline (Pitch) 2.5
  • Housing Color Black
  • Wire Size .326 – .518
  • Wire Size 20
  • Connector Height 9.1
  • Row-to-Row Spacing 4.6
  • Operating Temperature Range -30 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Glow Wire Rating Glow Wire
  • Packaging Method Bag
  • Packaging Quantity 100
234605-1 Insertion & Extraction Tools  1
  • Insertion & Extraction Tool Type Contact Extraction
  • Insertion & Extraction Tool Application Contact-to-Housing