CAT-AM706-T273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Primary Locking Feature Clean Body
  • Wire Type Copper
  • Seal Type Family Seal
  • Crimp Type F-Crimp
  • Typical Current Rating 12
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 2.8
  • Mating Tab Thickness .8
  • Interface Plating Tin (Sn)
  • Termination Method Crimp
  • Wire Size 1 – 2.5
  • Wire Size Search 1.5
  • Operating Temperature Range -40 – 130
  • Terminal Transmits 25 – 40 A (Power)
284556-1 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Color Black
  • Mating Tab Width 1.5
  • Centerline (Pitch) 4
  • Operating Temperature Range -40 – 140
  • Circuit Application Signal
  • Degree of Protection IP54K
  • Connector Position Assurance Capable Yes