200870-1 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Thread Lead Type Double
  • Material Zinc Alloy
  • Screw & Hole Thread Size 6-32 [M3.5 x .6]
  • Mounting Hardware Jackscrew Pin and Jackscrew Tip Female
  • Hardware Type Jackscrew Kit
  • Jackscrew Type Turnable
  • Jackscrew Style Female
  • Jackscrew Finish Clear Chromate
  • Jackscrew Material Zinc Alloy
  • Width 7.92
  • Length 27.89
  • Height 7.92
  • For Use With 12 Position High Current Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Two required.
200868-1 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Thread Lead Type Double
  • Material Zinc Alloy
  • Screw & Hole Thread Size 6-32 UNC-2A
  • Mounting Hardware Jackscrew Pin and Jackscrew Tip Male
  • Hardware Type Jackscrew Kit
  • Jackscrew Type Turnable
  • Jackscrew Style Male
  • Jackscrew Finish Clear Chromate
  • Jackscrew Material Zinc Alloy
  • Width 7.92
  • Length 27.89
  • Height 7.92
  • For Use With 12 Position High Current Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Two required.
201845-2 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief With
  • Strain Relief Type Long
  • Cable Exit Angle 180°
  • Screw & Hole Thread Size 4-40
  • Mounting Hardware U Bolt, Wire Guide, Protection Sleeve and Nut
  • Hardware Type Strain Relief Clamp
  • Mounting Bracket Material Stainless Steel
  • Mounting Bracket Plating Material Nickel
  • Cable Opening Diameter 19.81 x 12.83
  • Width 19.05
  • Length 69.44
  • Height 41.28
  • For Use With 15 Position Mixed Connectors
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Hardware supplied unassembled.
203618-1 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Material Stainless Steel
  • Screw & Hole Thread Size 6-32 [M3.5 x .6]
  • Mounting Hardware Jackscrew Tip Male and Spirol Pin
  • Hardware Type Jackscrew Kit
  • Jackscrew Type Turnable
  • Jackscrew Style Male
  • Jackscrew Finish Clear Chromate
  • Jackscrew Material Zinc Alloy
  • Width 7.92
  • Length 47.19
  • Height 7.92
  • For Use With Female Jackscrew Assembly
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Two required.
201089-4 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Thread Lead Type Single
  • Material Stainless Steel
  • Screw & Hole Thread Size 6-32 [M3.5 x .6]
  • Mounting Hardware Nuts and Lockwashers
  • Hardware Type Jackscrew Kit
  • Jackscrew Type Fixed
  • Jackscrew Style Female
  • Jackscrew Material Stainless Steel
  • Width 5.72
  • Length 21.26
  • Height 5.72
  • For Use With 6, 14, 20, 26, 34, 41, 50, 75 and 104 Position Standard Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Two required.
200390-9 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Guide Pin/Socket Type Center
  • Material Stainless Steel
  • Screw & Hole Thread Size 4-40
  • Mounting Hardware Nuts and Lockwashers
  • Hardware Type Guide Socket Kit
  • Width 5.72
  • Length 19.81
  • Height 5.72
  • For Use With 12 Position High Current Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
201389-1 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Thread Lead Type Double
  • Material Stainless Steel
  • Screw & Hole Thread Size 6-32 [M3.5 x .6]
  • Mounting Hardware Jackscrew Tip Female, Spirol Pin and Flat Washer
  • Hardware Type Jackscrew Kit
  • Jackscrew Type Turnable
  • Jackscrew Style Female
  • Jackscrew Finish Clear Chromate
  • Jackscrew Material Zinc Alloy
  • Width 4.75
  • Length 30.48
  • Height 4.75
  • For Use With 12 Position High Current Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Two required.
208211-4 Rectangular Connector Hardware
  • Product Type Accessory
  • Material Stainless Steel
  • Screw & Hole Thread Size SAE 6/32
  • Hardware Type Mounting Screw
  • Length 24.54
  • Height 5.08
  • For Use With Plug Housing
  • Packaging Method Package
  • Packaging Quantity 1
208211-1 Rectangular Connector Hardware
  • Product Type Accessory
  • Material Stainless Steel
  • Screw & Hole Thread Size M4 x 0.7-6G
  • Hardware Type Mounting Screw
  • Length 24.54
  • Height 5.08
  • For Use With Plug Housing
  • Packaging Method Package
  • Packaging Quantity 1
200517-9 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Cable Exit Angle 180°
  • Material Carbon Steel
  • Screw & Hole Thread Size 4-40
  • Mounting Hardware Screws and Clamps
  • Hardware Type Shield Kit
  • Accepts Cable Diameter (Max) 13.84
  • Width 20.78
  • Length 44.83
  • Height 50.8
  • For Use With 16-Position Mixed Connectors
  • Packaging Method Bag
  • Packaging Quantity 1
201088-1 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Thread Lead Type Single
  • Material Stainless Steel
  • Screw & Hole Thread Size 6-32 [M3.5 x .6]
  • Mounting Hardware Jackscrew Pin and Jackscrew Tip Female
  • Hardware Type Jackscrew Kit
  • Jackscrew Type Turnable
  • Jackscrew Style Female
  • Jackscrew Finish Clear Chromate
  • Jackscrew Material Zinc Alloy
  • Width 7.92
  • Length 43
  • Height 7.92
  • For Use With 12 Position High Current Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Two required.
201360-2 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Cable Exit Angle 180°
  • Material Carbon Steel
  • Screw & Hole Thread Size 4-40
  • Mounting Hardware Screws and Clamps
  • Hardware Type Shield Kit
  • Accepts Cable Diameter (Max) 9.53
  • Width 13.49
  • Length 45.64
  • Height 33.32
  • For Use With 14-Position Standard Connectors
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Hardware supplied unassembled.
201378-2 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Cable Exit Angle 180°
  • Material Carbon Steel
  • Screw & Hole Thread Size 4-40
  • Mounting Hardware Screws and Clamps
  • Hardware Type Shield Kit
  • Accepts Cable Diameter (Max) 9.53
  • Width 13.54
  • Length 62.69
  • Height 33.32
  • For Use With 14-Position Standard Connectors
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Hardware supplied unassembled.
201390-5 Rectangular Connector Hardware
  • Product Type Accessory
  • Strain Relief Without
  • Material Carbon Steel
  • Pin Hood Type External Closed End
  • Hardware Type Pin Hood
  • Width 25.4
  • Length 17.48
  • Height 72.24
  • For Use With 50-Position Posted Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
201413-4 Rectangular Connector Hardware
  • Product Type Accessory
  • Strain Relief Without
  • Thread Lead Type Single
  • Screw & Hole Thread Size 6-32
  • Mounting Hardware Jackscrew Tip Male and Spirol Pin
  • Hardware Type Jackscrew Kit
  • Jackscrew Type Turnable
  • Jackscrew Style Male
  • Jackscrew Finish Clear Chromate
  • Jackscrew Material Zinc Alloy
  • Width 7.92
  • Length 58.04
  • Height 7.92
  • For Use With 15,16,and 42-Position Mixed Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Two required.
201414-4 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Thread Lead Type Single
  • Screw & Hole Thread Size 6-32
  • Mounting Hardware Jackscrew Tip Female and Spirol Pin
  • Hardware Type Jackscrew Kit
  • Jackscrew Type Turnable
  • Jackscrew Style Female
  • Jackscrew Finish Non-Hexavalent Chromate
  • Jackscrew Material Zinc Alloy
  • Width 7.92
  • Length 58.55
  • Height 7.92
  • For Use With 12 Position High Current Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Two required.
201443-1 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Cable Exit Angle 180°
  • Material Aluminum Alloy
  • Screw & Hole Thread Size 4-40
  • Mounting Hardware Screws and Clamps
  • Hardware Type Shield Kit
  • Accepts Cable Diameter (Max) 13.97
  • Width 21.03
  • Length 62.69
  • Height 65.86
  • For Use With 42-Position Mixed Connectors
  • Packaging Method Bag
  • Packaging Quantity 1
201443-2 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Cable Exit Angle 180°
  • Material Carbon Steel
  • Screw & Hole Thread Size 4-40
  • Mounting Hardware Screws and Clamps
  • Hardware Type Shield Kit
  • Accepts Cable Diameter (Max) 13.97
  • Width 21.03
  • Length 62.69
  • Height 65.86
  • For Use With 42-Position Mixed Connectors
  • Packaging Method Bag
  • Packaging Quantity 1
201843-3 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief With
  • Strain Relief Type Long
  • Cable Exit Angle 180°
  • Screw & Hole Thread Size 4-40
  • Mounting Hardware U Bolt, Wire Guide, Protection Sleeve and Nut
  • Hardware Type Strain Relief Clamp
  • Mounting Bracket Material Steel
  • Mounting Bracket Plating Material Nickel
  • Cable Opening Diameter 13.46 x 8.51
  • Width 16.66
  • Length 53.98
  • Height 31.75
  • For Use With 14-Position Standard Connectors
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Hardware supplied unassembled.
201847-1 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief With
  • Strain Relief Type Long
  • Thread Lead Type Rolled
  • Cable Exit Angle 180°
  • Screw & Hole Thread Size 8-32
  • Mounting Hardware U Bolt, Wire Guide, Protection Sleeve and Nut
  • Hardware Type Strain Relief Clamp
  • Mounting Bracket Material Stainless Steel
  • Cable Opening Diameter 28.58 x 17.15
  • Width 25.4
  • Length 83.74
  • Height 65.89
  • For Use With 42-Position Mixed Connectors
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Hardware supplied unassembled.