CAT-H3399-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature On the Terminal
  • Strain Relief Add By Accessory
  • Number of Positions 3
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 60
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width 1.5
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 4
  • Height 19
  • Width 47.05
  • Length 27.6
  • Operating Temperature Range -40 – 140
  • Circuit Application Signal
  • Degree of Protection IP67
  • UL Flammability Rating UL 94V-0
  • Packaging Method Carton
  • Packaging Quantity 1
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-AM705-CH8173 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Row-to-Row Spacing 4.2
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector Yes
  • Primary Locking Feature On the Terminal
  • Strain Relief No
  • Number of Positions 25
  • Number of Rows 3
  • Nominal Voltage Architecture 12
  • Operating Voltage 36
  • Color Black
  • Connector Code A
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width 1.5
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance No
  • Centerline (Pitch) 4
  • Height 24.3
  • Width 26
  • Length 42.3
  • Operating Temperature Range -40 – 120
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box
  • Packaging Quantity 900
  • Connector Position Assurance Capable No
  • Serviceable No
CAT-AM7801-B128 Automotive Connector Caps & Covers  1
  • Accessory Type Backshell
  • Strain Relief With
  • Connector System Wire-to-Device
  • Number of Positions 3
  • Cable Exit Angle 90 (Right Angle)
  • Color Black
  • Material PA
  • Operating Temperature Range -40 – 125
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag/Box
  • Serviceable Yes
CAT-AM705-T273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable Yes
  • Primary Locking Feature Locking Lance
  • Wire Type Copper
  • Receptacle Style 180°
  • Seal Type Single Wire Seal (SWS)
  • Crimp Type F-Crimp
  • Typical Current Rating 22
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 2.8
  • Mating Tab Thickness .6
  • Interface Plating Tin (Sn)
  • Contact Termination Area Plating Material Tin (Sn)
  • Termination Method Double Crimp
  • Wire Size 17 – 13
  • Wire Size 1 – 2.5
  • Wire Size Search 13
  • Wire Size Search 1
  • Wire Insulation Diameter 2.2 – 2.4
  • Operating Temperature Range -40 – 130
  • Packaging Quantity 3500
  • Packaging Method Reel
  • Terminal Transmits 25 – 40 A (Power)