CAT-AM71-C83998J Circular Power Connectors  1
  • Product Type Connector Assembly
  • Connector System Wire-to-Panel
  • Sealable No
  • Housing Type Receptacle
  • Contact Type Pin
  • Shell Type All Plastic
  • Number of Positions 16
  • Number of Power Positions 0
  • Number of Signal Positions 16
  • Operating Voltage 600
  • Operating Voltage 600
  • Reverse Gender Standard
  • Contact Current Rating (Max) 13
  • Contact Protection With
  • Panel Mount Feature Type Flange with Mounting Holes
  • Connector Mounting Type Panel
  • Mating Alignment With
  • Mating Retention With
  • Panel Mount Feature With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Panel Feedthrough Yes
  • Housing Color Black
  • Housing Material PA 6.6 GF
  • Shell Size 17
  • UL Flammability Rating UL 94V-0
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Fluid Resistance None
  • Circuit Application Signal
  • Packaging Method Standard
  • Packaging Quantity 24
CAT-AM71-C83998C Circular Power Connectors  1
  • Product Type Housing
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Housing Type Plug
  • Contact Type Socket
  • Shell Type Metal
  • Number of Positions 7
  • Number of Power Positions 0
  • Number of Signal Positions 7
  • Keying A
  • Seal Type Tetraseal
  • Reverse Numbering Without
  • Operating Voltage 600
  • Operating Voltage 600
  • Reverse Gender Standard
  • Contact Current Rating (Max) 13
  • Contact Protection With
  • Termination Method to Wire & Cable Crimp & Solder
  • Screw & Hole Thread Size 7/8-20 UNEF-2A
  • Mating Alignment With
  • Mating Retention With
  • Panel Mount Feature Without
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Housing Color Black
  • Housing Material Thermoplastic
  • Shell Size 14
  • UL Flammability Rating UL 94V-0
  • Body Orientation Straight
  • Housing Plating Material Nickel
  • Wire Size 30 – 14
  • Wire Size .05 – .2
  • Accepts Wire Insulation Diameter Range 2.67
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Fluid Resistance Immersion
  • Circuit Application Power & Signal
  • VDE Tested No
  • Packaging Method Carton
  • Packaging Quantity 12
CAT-AM71-C83998B Unscreened Circular Connector Backshells & Clamps  1
  • Accessory Type Cable Clamp
  • Shell Size 23
  • Product Type Accessory
  • Cover Without
  • Body Style Straight
  • Cable Clamp Material Thermoplastic
  • Cable Clamp Color Black
  • Cable Clamp Flammability Rating UL 94V-0
  • Screw & Hole Thread Size 1-3/8-18 UNEF-2B
  • Accepts Cable Diameter (Max) 28.58
  • Packaging Method Individual
  • Packaging Quantity 1
CAT-AM71-C83998U Circular Power Connectors  1
  • Product Type Housing
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Housing Type Receptacle
  • Contact Type Socket
  • Shell Type All Plastic
  • Number of Positions 3
  • Number of Power Positions 3
  • Number of Signal Positions 0
  • Keying A
  • Seal Type Peripheral
  • Reverse Numbering With
  • Operating Voltage 250
  • Operating Voltage 250
  • Reverse Gender Reverse
  • Contact Protection With
  • Screw & Hole Thread Size 15/16-20 UNEF-2A
  • Panel Mount Feature Type Flange with Mounting Holes
  • Connector Mounting Type Panel
  • Mating Alignment With
  • Mating Retention With
  • Panel Mount Feature With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Housing Color Black
  • Housing Material Nylon
  • Shell Size 17
  • UL Flammability Rating UL 94V-0
  • Body Orientation Straight
  • Accepts Wire Insulation Diameter Range 2.41 – 5.21
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Fluid Resistance Immersion
  • Circuit Application Power & Signal
  • VDE Tested No
  • Packaging Method Package
  • Packaging Quantity 24
CAT-AM71-C83998T Unscreened Circular Connector Backshells & Clamps  1
  • Accessory Type Cable Clamp
  • Shell Size 22
  • Product Type Accessory
  • Cover Without
  • Body Style Straight
  • Cable Clamp Material Zinc Alloy
  • Cable Clamp Color Black
  • Cable Clamp Plating Material Nickel
  • Screw & Hole Thread Size 1-3/16-18 UNEF 3B
  • Accepts Cable Diameter (Max) 19.05
  • Packaging Method Bag
  • Packaging Quantity 1
CAT-AM71-C83998Y Circular Power Connectors  1
  • Product Type Housing
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Housing Type Receptacle
  • Contact Type Pin
  • Shell Type All Plastic
  • Number of Positions 4
  • Number of Power Positions 0
  • Number of Signal Positions 4
  • Keying A
  • Seal Type Peripheral
  • Reverse Numbering With
  • Operating Voltage 600
  • Operating Voltage 600
  • Reverse Gender Standard
  • Contact Protection With
  • Screw & Hole Thread Size 5/8-24 UNEF-2A
  • Panel Mount Feature Type Flange with Mounting Holes
  • Connector Mounting Type Panel
  • Mating Alignment With
  • Mating Retention With
  • Panel Mount Feature With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Housing Color Black
  • Housing Material Nylon
  • Shell Size 11
  • UL Flammability Rating UL 94V-0
  • Body Orientation Straight
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Fluid Resistance Immersion
  • Circuit Application Signal
  • VDE Tested No
  • Packaging Method Package
  • Packaging Quantity 1
CAT-AM71-C83998K Circular Power Connectors  1
  • Product Type Housing
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Housing Type Plug
  • Contact Type Pin
  • Shell Type All Plastic
  • Number of Positions 37
  • Number of Power Positions 0
  • Number of Signal Positions 37
  • Keying A
  • Reverse Numbering Without
  • Operating Voltage 600
  • Operating Voltage 600
  • Reverse Gender Reverse
  • Contact Protection With
  • Screw & Hole Thread Size 1-3/8 - 18 UNEF-2A
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment With
  • Mating Retention With
  • Panel Mount Feature Without
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Housing Color Black
  • Housing Material Thermoplastic
  • Shell Size 23
  • UL Flammability Rating UL 94V-0
  • Body Orientation Straight
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Fluid Resistance None
  • Circuit Application Power & Signal
  • VDE Tested No
  • Packaging Method Bag
  • Packaging Quantity 100
CAT-AM71-C83998BB Circular Power Connectors  1
  • Product Type Housing
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Housing Type Plug
  • Contact Type Socket
  • Shell Type All Plastic
  • Number of Positions 3
  • Number of Power Positions 3
  • Number of Signal Positions 0
  • Keying A
  • Reverse Numbering Without
  • Operating Voltage 600
  • Operating Voltage 600
  • Reverse Gender Standard
  • Contact Current Rating (Max) 34
  • Contact Protection With
  • Termination Method to Wire & Cable Crimp
  • Screw & Hole Thread Size 15/16-20 UNEF-2A
  • Panel Mount Feature Type Flange
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment With
  • Mating Retention With
  • Panel Mount Feature With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Housing Color Black
  • Housing Material PA 6.6 GF
  • Shell Size 17
  • UL Flammability Rating UL 94V-0
  • Body Orientation Straight
  • Accepts Wire Insulation Diameter Range 5.59
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Fluid Resistance None
  • Circuit Application Power
  • VDE Tested No
  • Packaging Method Standard
  • Packaging Quantity 100
CAT-AM71-C83998I Circular Power Connectors  1
  • Product Type Housing
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Housing Type Plug
  • Contact Type Socket
  • Shell Type All Plastic
  • Number of Positions 14
  • Number of Power Positions 0
  • Number of Signal Positions 14
  • Reverse Numbering Without
  • Operating Voltage 600
  • Operating Voltage 600
  • Reverse Gender Standard
  • Contact Protection With
  • Screw & Hole Thread Size 15/16-20 UNEF-2A
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment With
  • Mating Retention With
  • Panel Mount Feature Without
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Housing Color Black
  • Housing Material Thermoplastic
  • Shell Size 17
  • UL Flammability Rating UL 94V-0
  • Body Orientation Straight
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Fluid Resistance None
  • Circuit Application Power & Signal
  • VDE Tested No
  • CSA Certified Yes
  • UL Rating Recognized
  • Packaging Method Bag
  • Packaging Quantity 100
CAT-AM71-C83998M Circular Power Connectors  1
  • Product Type Housing
  • Connector System Wire-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Housing Type Receptacle
  • Contact Type Socket
  • Shell Type All Plastic
  • Number of Positions 8
  • Number of Power Positions 0
  • Number of Signal Positions 8
  • Reverse Numbering Without
  • Operating Voltage 250
  • Operating Voltage 250
  • Reverse Gender Reverse
  • Contact Current Rating (Max) 7.5
  • Contact Protection With
  • Screw & Hole Thread Size 5/8-24 UNEF-2A
  • Panel Mount Feature Type Flange with Threaded Inserts
  • Connector Mounting Type Panel
  • Mating Alignment With
  • Mating Retention With
  • Panel Mount Feature With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Housing Color Black
  • Housing Material Thermoplastic
  • Shell Size 11
  • UL Flammability Rating UL 94V-0
  • Body Orientation Straight
  • Accepts Wire Insulation Diameter Range 1.73
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Fluid Resistance None
  • Circuit Application Signal
  • VDE Tested No
  • Packaging Method Standard
  • Packaging Quantity 100
CAT-AM71-C83998CC Circular Power Connectors  1
  • Product Type Housing
  • Connector System Wire-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Housing Type Receptacle
  • Contact Type Pin
  • Shell Type All Plastic
  • Number of Positions 16
  • Number of Power Positions 4
  • Number of Signal Positions 12
  • Reverse Numbering Without
  • Operating Voltage 600
  • Operating Voltage 600
  • Reverse Gender Standard
  • Contact Protection With
  • Termination Method to Wire & Cable Crimp
  • Screw & Hole Thread Size 1-3/8 - 18 UNEF-2A
  • Panel Mount Feature Type Flange with Mounting Holes
  • Connector Mounting Type Panel
  • Mating Alignment With
  • Mating Retention With
  • Panel Mount Feature With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Housing Color Black
  • Housing Material PA 6.6 GF
  • Shell Size 23
  • UL Flammability Rating UL 94V-0
  • Body Orientation Straight
  • Power Conductor Insulation Diameter 5.59
  • Signal Conductor Insulation Diameter 3.81
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Fluid Resistance None
  • Circuit Application Power & Signal
  • VDE Tested No
  • Packaging Method Standard
  • Packaging Quantity 1
  • For Use With Type XII Male And Multimate Pin Contact
CAT-AM71-C83998A Unscreened Circular Connector Backshells & Clamps  1
  • Accessory Type Cable Clamp
  • Shell Size 17
  • Product Type Accessory
  • Cover Without
  • Body Style Straight
  • Cable Clamp Material Thermoplastic
  • Cable Clamp Color Black
  • Cable Clamp Flammability Rating UL 94V-1
  • Screw & Hole Thread Size 15/16-20
  • Accepts Cable Diameter (Max) 17.86
  • Packaging Method Individual
  • Packaging Quantity 100
CAT-AM71-T98 Power Contacts  1
  • Product Type Contact
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 1
  • Test Current 13
  • Contact Current Rating (Max) 13
  • Contact Type Pin
  • Contact Retention Within Housing With
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Mating Area Plating Material Finish Bright
  • Contact Termination Area Plating Material Gold
  • Contact Termination Area Plating Thickness .76
  • Crimp Area Plating Finish Gold
  • Crimp Area Plating Thickness .76
  • Contact Underplating Material Nickel
  • Underplate Material Thickness 1.27
  • Contact Size 16
  • Termination Type Crimp
  • Wire Insulation Support Without
  • Contact Retention Type Within Housing Crimp Snap-In
  • Wire Size 14
  • Wire Size 2
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Special Features Loose Piece
  • For Multiple Crimp No
  • Color Code Violet/Blue
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Comment Extraction Tool No. 305183
  • Wire/Cable Type Discrete Wire
  • For Use With CPC Connectors
CAT-AM71-C83998H Unscreened Circular Connector Backshells & Clamps  1
  • Accessory Type Cable Clamp
  • Shell Size 23
  • Product Type Accessory
  • Cover Without
  • Body Style Straight
  • Cable Clamp Material Thermoplastic
  • Cable Clamp Color Black
  • Cable Clamp Flammability Rating UL 94V-1
  • Screw & Hole Thread Size 1-3/8-18
  • Accepts Cable Diameter (Max) 28.5
  • Packaging Method Individual
  • Packaging Quantity 100
CAT-AM71-C83998AA Circular Power Connectors  1
  • Product Type Housing
  • Connector System Wire-to-Panel
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Housing Type Receptacle
  • Contact Type Pin
  • Shell Type All Plastic
  • Number of Positions 9
  • Number of Power Positions 0
  • Number of Signal Positions 9
  • Keying A
  • Seal Type Peripheral
  • Reverse Numbering Without
  • Operating Voltage 600
  • Operating Voltage 600
  • Reverse Gender Standard
  • Contact Current Rating (Max) 13
  • Contact Protection With
  • Screw & Hole Thread Size 3/4 - 20 UNEF-2A
  • Panel Mount Feature Type Flange with Mounting Holes
  • Connector Mounting Type Panel
  • Mating Alignment With
  • Mating Retention With
  • Panel Mount Feature With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Housing Color Black
  • Housing Material PA 6.6 GF
  • Shell Size 13
  • UL Flammability Rating UL 94V-0
  • Body Orientation Straight
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Fluid Resistance Immersion
  • Circuit Application Signal
  • VDE Tested No
  • Packaging Method Standard
  • Packaging Quantity 1
CAT-AM71-T98A Power Contacts  1
  • Product Type Contact
  • Connector & Contact Terminates To Wire & Cable
  • Test Current 23
  • Contact Type Pin
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Silver
  • Louvertac Band Material Beryllium Copper
  • Contact Size 16
  • Louvertac Band Plating Material Gold
  • Termination Type Crimp
  • Wire Size 14
  • Wire Size 2
  • Circuit Application Power
  • UL File Number E28476
  • Agency/Standard UL
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Mates with Socket Part Number 193846-2 (Tape Mounted) and 193846-1 (Loose Piece).
  • Wire/Cable Type Discrete Wire
  • For Use With CMC (Circular Metal Connector)
CAT-AM71-T98E Power Contacts  1
  • Product Type Contact
  • Connector & Contact Terminates To Wire & Cable
  • Test Current 13
  • Contact Current Rating (Max) 13
  • Contact Type Socket
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness 1.27
  • Contact Underplating Material Nickel
  • Underplate Material Thickness .76
  • Contact Size 16
  • Termination Type Crimp
  • Wire Insulation Support With
  • Wire Size 24 – 20
  • Wire Size .2 – .6
  • Mating Pin Diameter 1.57
  • Accepts Wire Insulation Diameter Range 2.03 – 2.54
  • Operating Temperature Range -55 – 90
  • Circuit Application Power & Signal
  • Color Code Yellow
  • Packaging Method Carton
  • Packaging Quantity 1000
  • Comment Insertion Tool No. 91002-1 (for Insulation Dia. 1.78 [.07] or less), No. 200893-2 (for Insulation Dia. .09 [2.29] max.) Extraction Tool No. 305183.
  • Wire/Cable Type Discrete Wire
  • For Use With CPC Connectors
CAT-AM71-T98D Power Contacts  1
  • Product Type Contact
  • Connector & Contact Terminates To Wire & Cable
  • Test Current 13
  • Contact Type Socket
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Tin
  • Contact Termination Area Plating Material Tin
  • Contact Size 16
  • Termination Type Crimp
  • Wire Size 24 – 20
  • Wire Size .2 – .5
  • Accepts Wire Insulation Diameter Range 1.1 – 1.8
  • Circuit Application Signal
  • Color Code Yellow
  • UL File Number E28476
  • Agency/Standard UL
  • Packaging Method Bag
  • Packaging Quantity 200
  • Wire Type Regular Wire
CAT-AM71-T98B Power Contacts  1
  • Product Type Contact
  • Connector & Contact Terminates To Wire & Cable
  • Test Current 13
  • Contact Current Rating (Max) 13
  • Contact Type Socket
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness 1.27
  • Contact Underplating Material Nickel
  • Underplate Material Thickness .76
  • Barrel Type Open Barrel
  • Contact Size 16
  • Contact Termination Area Plating Finish Matte
  • Termination Type Crimp
  • Wire Insulation Support With
  • Wire Size 24 – 20
  • Wire Size .2 – .6
  • Mating Pin Diameter 1.57
  • Accepts Wire Insulation Diameter Range 1.52 – 3.05
  • Operating Temperature Range -55 – 90
  • Circuit Application Power & Signal
  • Color Code Yellow
  • Packaging Method Reel
  • Packaging Quantity 4000
  • Comment Contacts can only be used in Metrimate, Series 1 (Arr. 23-24), Series 4 (Arr. 23-13M, 23-16M, 23-22M), and VDE connectors.
  • Wire/Cable Type Discrete Wire
  • For Use With CPC Series 1 and 4
CAT-AM71-T98F Power Contacts  1
  • Product Type Contact
  • Connector & Contact Terminates To Wire & Cable
  • Test Current 25
  • Contact Current Rating (Max) 25
  • Contact Type Socket
  • Contact Base Material Cu-Ni Alloy
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Termination Area Plating Material Gold
  • Contact Termination Area Plating Thickness .12 – .2
  • Contact Underplating Material Nickel
  • Underplate Material Thickness .76
  • Contact Size 16
  • Termination Type Crimp
  • Wire Insulation Support With
  • Wire Size 18 – 14
  • Wire Size .8 – 2
  • Mating Pin Diameter 1.57
  • Accepts Wire Insulation Diameter Range 2.03 – 2.54
  • Operating Temperature Range -55 – 150
  • Circuit Application Power & Signal
  • Packaging Method Reel
  • Packaging Quantity 4000
  • Comment Overall insulation crimp diameter, including crimp barrel, must not exceed 3.18 [.125].
  • Wire/Cable Type Discrete Wire
  • For Use With CPC Connectors