CAT-AM71-C83998J Circular Power Connectors  1
PRODUCT
  1. Connectors
  2. Circular Power Connectors
  1. CPC SERIES 1 CAT-AM71-C83998J
active
  • Connector Product Type Connector Assembly
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector & Housing Type Plug
  • Circular Connector Shell Type All Plastic
  • Number of Positions 4
  • Number of Power Positions 0
  • Number of Signal Positions 4
  • Operating Voltage 250
  • Operating Voltage 250
  • Reverse Gender No
  • Contact Type Pin
  • Contact Current Rating (Max) 13
  • Contact Protection With
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Screw & Hole Thread Size 1-3/8 - 18 UNEF-2A
  • Panel Mount Feature Type Flange
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment With
  • Mating Retention With
  • Panel Mount Feature With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Panel Feedthrough Yes
  • Body Orientation Straight
  • Housing Color Black
  • Housing Material Glass Filled Nylon 6/6
  • Circular Connector Shell Size 11
  • Operating Temperature Range -55 – 105
  • Fluid Resistance None
  • Circuit Application Power & Signal
  • Shielded No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 24
CAT-AM71-C83998C Circular Power Connectors  1
PRODUCT
  1. Connectors
  2. Circular Power Connectors
  1. CMC SERIES 1 CAT-AM71-C83998C
active
  • Connector Product Type Housing
  • Connector System Wire-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector & Housing Type Plug
  • Circular Connector Shell Type Metal-Shell
  • Number of Positions 5
  • Number of Power Positions 0
  • Number of Signal Positions 5
  • Keying A
  • Seal Type Tetraseal
  • Reverse Numbering Without
  • Operating Voltage 600
  • Operating Voltage 600
  • Reverse Gender No
  • Contact Type Pin
  • Contact Current Rating (Max) 13
  • Contact Protection With
  • Termination Method to Wire & Cable Crimp & Solder
  • Screw & Hole Thread Size 1-3/16-18 UNEF-2A
  • Panel Mount Feature Type Flange with Mounting Holes
  • Connector Mounting Type Panel Mount
  • Mating Alignment With
  • Mating Retention With
  • Panel Mount Feature With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Body Orientation Straight
  • Housing Color Black
  • Housing Material Thermoplastic
  • Circular Connector Shell Size 14
  • Housing Plating Material Nickel
  • Wire Size 30 – 14
  • Wire Size .05 – .2
  • Accepts Wire Insulation Diameter Range 2.67
  • Operating Temperature Range -55 – 105
  • Fluid Resistance Immersion
  • Circuit Application Power & Signal
  • Shielded No
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • Packaging Method Box
  • Packaging Quantity 12
CAT-AM71-C83998M Circular Power Connectors  1
PRODUCT
  1. Connectors
  2. Circular Power Connectors
  1. CPC SERIES 2 CAT-AM71-C83998M
active
  • Connector Product Type Connector Assembly
  • Connector System Wire-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector & Housing Type Plug
  • Circular Connector Shell Type All Plastic
  • Number of Positions 8
  • Number of Power Positions 0
  • Number of Signal Positions 8
  • Seal Type Wire Entry Seal
  • Reverse Numbering Without
  • Operating Voltage 250
  • Operating Voltage 250
  • Reverse Gender No
  • Contact Type Pin
  • Contact Current Rating (Max) 7.5
  • Contact Protection With
  • Screw & Hole Thread Size 1-3/8 - 18 UNEF-2A
  • Panel Mount Feature Type Flange
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment With
  • Mating Retention With
  • Panel Mount Feature With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Body Orientation Straight
  • Housing Color Black
  • Housing Material Polyester
  • Circular Connector Shell Size 11
  • Assembly Length 26.42
  • Accepts Wire Insulation Diameter Range 1.73
  • Operating Temperature Range -55 – 105
  • Fluid Resistance None
  • Circuit Application Signal
  • Shielded No
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • Packaging Method Bag
  • Packaging Quantity 100
CAT-AM71-C83998U Circular Power Connectors  1
PRODUCT
  1. Connectors
  2. Circular Power Connectors
  1. CPC SERIES 5 CAT-AM71-C83998U
active
  • Connector Product Type Housing
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector & Housing Type Plug
  • Circular Connector Shell Type All Plastic
  • Number of Positions 3
  • Number of Power Positions 3
  • Number of Signal Positions 0
  • Keying A
  • Seal Type Peripheral
  • Reverse Numbering With
  • Operating Voltage 250
  • Operating Voltage 250
  • Reverse Gender Yes
  • Contact Type Pin
  • Contact Protection With
  • Screw & Hole Thread Size 15/16-20 UNEF-2A
  • Panel Mount Feature Type Flange with Mounting Holes
  • Connector Mounting Type Panel Mount
  • Mating Alignment With
  • Mating Retention With
  • Panel Mount Feature With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Body Orientation Straight
  • Housing Color Black
  • Housing Material Nylon
  • Circular Connector Shell Size 17
  • Accepts Wire Insulation Diameter Range 2.41 – 5.21
  • Operating Temperature Range -55 – 105
  • Fluid Resistance Immersion
  • Circuit Application Power & Signal
  • Shielded No
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • Packaging Method Bag
  • Packaging Quantity 24
CAT-AM71-C83998Y Circular Power Connectors  1
PRODUCT
  1. Connectors
  2. Circular Power Connectors
  1. CPC SERIES 1 SEALED ONE-PIECE CAT-AM71-C83998Y
active
  • Connector Product Type Housing
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector & Housing Type Plug
  • Circular Connector Shell Type All Plastic
  • Number of Positions 4
  • Number of Power Positions 0
  • Number of Signal Positions 4
  • Keying A
  • Seal Type Wire Entry Seal
  • Reverse Numbering With
  • Operating Voltage 600
  • Operating Voltage 600
  • Reverse Gender No
  • Contact Type Pin
  • Contact Protection With
  • Screw & Hole Thread Size 1 1/18-18 UNEF-2A
  • Panel Mount Feature Type Flange
  • Connector Mounting Type Panel Mount
  • Mating Alignment With
  • Mating Retention With
  • Panel Mount Feature With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Body Orientation Straight
  • Housing Color Black
  • Housing Material Nylon
  • Circular Connector Shell Size 11
  • Operating Temperature Range -55 – 105
  • Fluid Resistance Immersion
  • Circuit Application Signal
  • Shielded No
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • Packaging Method Bag
  • Packaging Quantity 100
CAT-AM71-C83998BB Circular Power Connectors  1
PRODUCT
  1. Connectors
  2. Circular Power Connectors
  1. CPC SERIES 3 CAT-AM71-C83998BB
active
  • Connector Product Type Housing
  • Connector System Wire-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector & Housing Type Plug
  • Circular Connector Shell Type All Plastic
  • Number of Positions 3
  • Number of Power Positions 3
  • Number of Signal Positions 0
  • Keying A
  • Reverse Numbering Without
  • Operating Voltage 600
  • Operating Voltage 600
  • Reverse Gender No
  • Contact Type Pin
  • Contact Current Rating (Max) 32
  • Contact Protection With
  • Termination Method to Wire & Cable Crimp
  • Screw & Hole Thread Size 1-3/8 - 18 UNEF-2A
  • Panel Mount Feature Type Flange
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment With
  • Mating Retention With
  • Panel Mount Feature With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Body Orientation Straight
  • Housing Color Black
  • Housing Material PA 6.6 GF
  • Circular Connector Shell Size 17
  • Accepts Wire Insulation Diameter Range 5.59
  • Operating Temperature Range -55 – 105
  • Fluid Resistance None
  • Circuit Application Power
  • Shielded No
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • Packaging Method Standard
  • Packaging Quantity 100
CAT-AM71-C83998CC Circular Power Connectors  1
PRODUCT
  1. Connectors
  2. Circular Power Connectors
  1. CPC SERIES 4 CAT-AM71-C83998CC
active
  • Connector Product Type Housing
  • Connector System Wire-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector & Housing Type Plug
  • Circular Connector Shell Type All Plastic
  • Number of Positions 13
  • Number of Power Positions 2
  • Number of Signal Positions 8
  • Reverse Numbering Without
  • Operating Voltage 600
  • Operating Voltage 600
  • Reverse Gender No
  • Contact Type Pin
  • Contact Protection With
  • Termination Method to Wire & Cable Crimp
  • Screw & Hole Thread Size 1-3/8 - 18 UNEF-2A
  • Panel Mount Feature Type Flange with Mounting Holes
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment With
  • Mating Retention With
  • Panel Mount Feature With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Body Orientation Straight
  • Housing Color Black
  • Housing Material PA 6.6 GF
  • Circular Connector Shell Size 23
  • Power Conductor Insulation Diameter 5.59
  • Signal Conductor Insulation Diameter 3.81
  • Operating Temperature Range -55 – 105
  • Fluid Resistance None
  • Circuit Application Power & Signal
  • Shielded No
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • Packaging Method Standard
  • Packaging Quantity 1
  • For Use With Type XII Male And Multimate Pin Contact
CAT-AM71-C83998L Circular Connector Seals  1
PRODUCT
  1. Connectors
  2. Circular Connector Seals
  1. CPC SEALED ACCESSORIES CAT-AM71-C83998L
active
  • Connector Seal Type Cable Seal
  • Color Black
  • Connector Mounting Type Panel Mount
  • Accepts Cable Diameter Range 7.62 – 11.43
  • Operating Temperature Range -55 – 105
  • Packaging Quantity 1000
  • Packaging Method Box
CAT-AM71-C83998K Circular Power Connectors  1
PRODUCT
  1. Connectors
  2. Circular Power Connectors
  1. CPC SERIES 6 CAT-AM71-C83998K
active
  • Connector Product Type Housing
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector & Housing Type Plug
  • Circular Connector Shell Type All Plastic
  • Number of Positions 4
  • Number of Power Positions 0
  • Number of Signal Positions 4
  • Keying A
  • Reverse Numbering Without
  • Operating Voltage 600
  • Operating Voltage 600
  • Reverse Gender No
  • Contact Type Pin
  • Contact Protection With
  • Screw & Hole Thread Size 1-3/8 - 18 UNEF-2A
  • Panel Mount Feature Type Flange with Mounting Holes
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment With
  • Mating Retention With
  • Panel Mount Feature With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Body Orientation Straight
  • Housing Color Black
  • Housing Material Nylon
  • Circular Connector Shell Size 11
  • Operating Temperature Range -55 – 105
  • Fluid Resistance Immersion
  • Circuit Application Power & Signal
  • Shielded No
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • Packaging Method Bag
  • Packaging Quantity 100
CAT-AM71-C83998I Circular Power Connectors  1
  • Connector Product Type Housing
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector & Housing Type Plug
  • Circular Connector Shell Type All Plastic
  • Number of Positions 3
  • Number of Power Positions 0
  • Number of Signal Positions 0
  • Reverse Numbering Without
  • Operating Voltage 600
  • Operating Voltage 600
  • Reverse Gender No
  • Contact Type Pin
  • Contact Protection With
  • Screw & Hole Thread Size 1-3/8 - 18 UNEF-2A
  • Panel Mount Feature Type Flange with Mounting Holes
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment With
  • Mating Retention With
  • Panel Mount Feature With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Body Orientation Straight
  • Housing Color Black
  • Housing Material PA 6-6 GF
  • Circular Connector Shell Size 11
  • Operating Temperature Range -55 – 105
  • Fluid Resistance None
  • Circuit Application Power & Signal
  • Shielded No
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • CSA Certified Yes
  • UL Rating Recognized
  • Packaging Method Bag
  • Packaging Quantity 100
CAT-AM71-T98 Power Contacts  1
PRODUCT
  1. Connectors
  2. Power Contacts
  1. TYPE II CONTACTS CAT-AM71-T98
active
  • Power Contact Type Contact
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 1
  • Test Current 13
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 13
  • Contact Type Pin
  • Contact Retention Within Housing With
  • Mating Pin Diameter 1.57
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Thickness .76
  • Contact Mating Area Plating Material Finish Bright
  • Wire Contact Termination Area Plating Material Thickness .76
  • Wire Contact Termination Area Plating Material Gold
  • Wire Contact Termination Area Plating Material Finish Bright
  • Contact Orientation Straight
  • Contact Underplating Material Nickel
  • Contact Underplating Material Thickness 1.27
  • Contact Size 16
  • Termination Method to Wire & Cable Crimp
  • Contact Retention Type Within Housing Snap-In
  • Wire Insulation Support With
  • Wire Size 14
  • Wire Size .08 – .24
  • Accepts Wire Insulation Diameter Range .89 – 1.4
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Color Code Violet/Blue
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Comment Extraction Tool No. 305183
  • Wire/Cable Type Discrete Wire
  • For Use With CPC Connectors
CAT-AM71-T98E Power Contacts  1
PRODUCT
  1. Connectors
  2. Power Contacts
  1. TYPE III CONTACTS LP CAT-AM71-T98E
active
  • Power Contact Type Contact
  • Connector & Contact Terminates To Wire & Cable
  • Test Current 13
  • Contact Shape & Form Round
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 13
  • Contact Type Pin
  • Contact Retention Within Housing With
  • Mating Pin Diameter 1.57
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Thickness .38
  • Contact Mating Area Plating Material Finish Bright
  • Wire Contact Termination Area Plating Material Thickness .076
  • Wire Contact Termination Area Plating Material Gold
  • Wire Contact Termination Area Plating Material Finish Bright
  • Contact Orientation Straight
  • Contact Underplating Material Nickel
  • Contact Underplating Material Thickness .76
  • Contact Size 16
  • Termination Method to Wire & Cable Crimp
  • Contact Retention Type Within Housing Locking Lance
  • Wire Insulation Support With
  • Wire Size 18 – 14
  • Wire Size .05 – .15
  • Accepts Wire Insulation Diameter Range .36 – .76
  • Operating Temperature Range -55 – 150
  • Circuit Application Power & Signal
  • Packaging Method Box
  • Packaging Quantity 1000
  • Comment Insertion Tool No. 91002-1 (for Insulation Dia. 1.78 [.07] or less), No. 200893-2 (for Insulation Dia. .09 [2.29] max.) Extraction Tool No. 305183.
  • Wire/Cable Type Discrete Wire
  • For Use With CPC Connectors
CAT-AM71-T98D Power Contacts  1
PRODUCT
  1. Connectors
  2. Power Contacts
  1. TYPE III CONTACTS LP EMEA CAT-AM71-T98D
active
  • Power Contact Type Contact
  • Connector & Contact Terminates To Wire & Cable
  • Test Current 13
  • Contact Shape & Form Round
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 13
  • Contact Type Pin
  • Contact Retention Within Housing With
  • Mating Pin Diameter 1.57
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Thickness .76
  • Contact Mating Area Plating Material Finish Bright
  • Wire Contact Termination Area Plating Material Thickness .076
  • Wire Contact Termination Area Plating Material Gold Flash
  • Wire Contact Termination Area Plating Material Finish Bright
  • Contact Orientation Straight
  • Contact Underplating Material Nickel
  • Contact Underplating Material Thickness .76
  • Barrel Type Open Barrel
  • Contact Size 16
  • Termination Method to Wire & Cable Crimp
  • Contact Retention Type Within Housing Snap-In
  • Wire Insulation Support With
  • Wire Size 18 – 15
  • Wire Size .12 – .2
  • Accepts Wire Insulation Diameter Range .89 – 1.4
  • Operating Temperature Range -55 – 150
  • Circuit Application Power & Signal
  • Packaging Method Bag
  • Packaging Quantity 200
  • Comment Leading Pin (1.8mm longer than standard pins)
  • Wire Type Regular Wire
  • For Use With CPC Connectors
CAT-T4827-CH8172 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. TIMER, CONNECTOR HOUSING CAT-T4827-CH8172
active
  • Connector & Housing Type Housing for Female Terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 1
  • Number of Rows 1
  • Operating Voltage 12
  • Operating Voltage 12
  • Nominal Voltage Architecture 12
  • Body Material Other
  • Cable Exit Angle 180°
  • Primary Product Color Black
  • Connector Code 1
  • Mating Tab Width .64
  • Mating Alignment Type Polarized
  • Strain Relief Add By Accessory
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Centerline (Pitch) 2.5
  • Row-to-Row Spacing 1
  • Product Height 6.35
  • Product Length 9.8
  • Product Width 6.3
  • Operating Temperature (Max) 70
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94HB
  • Degree of Protection IP54K
  • Agency/Standard DIN IEC 512
  • Packaging Method Bag
  • Packaging Quantity 10
  • Connector Position Assurance Capable No
  • Serviceable No
206705-3 Circular Power Connectors
PRODUCT
  1. Connectors
  2. Circular Power Connectors
  1. CPC RECPT ASSEMBLY SIZE 13-9 206705-3
active
  • Connector Product Type Housing
  • Connector System Wire-to-Panel
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector & Housing Type Receptacle
  • Circular Connector Shell Type All Plastic
  • Number of Positions 9
  • Number of Power Positions 0
  • Number of Signal Positions 9
  • Keying A
  • Seal Type Peripheral
  • Reverse Numbering Without
  • Operating Voltage 600
  • Operating Voltage 600
  • Reverse Gender No
  • Contact Type Pin
  • Contact Current Rating (Max) 13
  • Contact Protection With
  • Screw & Hole Thread Size 3/4 - 20 UNEF-2A
  • Panel Mount Feature Type Flange with Mounting Holes
  • Connector Mounting Type Panel Mount
  • Mating Alignment With
  • Mating Retention With
  • Panel Mount Feature With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Body Orientation Straight
  • Housing Color Black
  • Housing Material PA 6.6 GF
  • Circular Connector Shell Size 13
  • Operating Temperature Range -55 – 105
  • Fluid Resistance Immersion
  • Circuit Application Signal
  • Shielded No
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • Packaging Method Standard
  • Packaging Quantity 1
193844-1 Power Contacts
PRODUCT
  1. Connectors
  2. Power Contacts
  1. PIN ASSY. 14 AWG 193844-1
active
  • Power Contact Type Contact
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 1
  • Test Current 23
  • Contact Mating Area Plating Material Silver
  • Contact Current Rating (Max) 23
  • Contact Type Pin
  • Contact Retention Within Housing With
  • Mating Pin Diameter 1.57
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Thickness 5.08
  • Contact Mating Area Plating Material Finish Semi-Bright
  • Wire Contact Termination Area Plating Material Thickness 5.08
  • Wire Contact Termination Area Plating Material Silver
  • Wire Contact Termination Area Plating Material Finish Semi-Bright
  • Contact Orientation Straight
  • Contact Underplating Material Nickel
  • Contact Underplating Material Thickness 1.27
  • Louvertac Band Material Beryllium Copper
  • Contact Size 16
  • Louvertac Band Plating Material Gold
  • Termination Method to Wire & Cable Crimp
  • Wire Insulation Support Without
  • Wire Size 14
  • Wire Size 2
  • Operating Temperature Range -55 – 150
  • Circuit Application Power
  • UL File Number E28476
  • Agency/Standard UL
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Mates with Socket Part Number 193846-2 (Tape Mounted) and 193846-1 (Loose Piece).
  • Wire/Cable Type Discrete Wire
  • For Use With CMC (Circular Metal Connector)
796075-1 Circular Connector Seals
PRODUCT
  1. Connectors
  2. Circular Connector Seals
  1. NGC SEALING PLUG 796075-1
active
  • Connector Seal Type Wire Entry Seal
  • Connector Style Plug
  • Wire Seal Color Natural
  • Color Natural
  • Operating Temperature Range -55 – 105
  • Packaging Quantity 6
  • Packaging Method Loose Piece
66504-9 D-Sub Connector Contacts  1
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • D-Sub Contact Size 20
  • Contact Base Material CuSn4
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 2
  • Termination Method to Wire & Cable Crimp
  • Wire Size 24 – 20
  • Wire Size .2 – .6
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
CAT-AM71-T98B Power Contacts  1
PRODUCT
  1. Connectors
  2. Power Contacts
  1. TYPE III CONTACTS STRIP CAT-AM71-T98B
active
  • Power Contact Type Contact
  • Connector & Contact Terminates To Wire & Cable
  • Test Current 13
  • Contact Shape & Form Round
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 13
  • Contact Type Pin
  • Contact Retention Within Housing With
  • Mating Pin Diameter 1.57
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Thickness .38
  • Contact Mating Area Plating Material Finish Bright
  • Wire Contact Termination Area Plating Material Thickness .076
  • Wire Contact Termination Area Plating Material Gold
  • Wire Contact Termination Area Plating Material Finish Bright
  • Contact Orientation Straight
  • Contact Underplating Material Nickel
  • Contact Underplating Material Thickness .76
  • Barrel Type Open Barrel
  • Contact Size 16
  • Termination Method to Wire & Cable Crimp
  • Contact Retention Type Within Housing Locking Lance
  • Wire Insulation Support With
  • Wire Size 18 – 14
  • Wire Size .05 – .09
  • Accepts Wire Insulation Diameter Range .36 – .76
  • Operating Temperature Range -55 – 150
  • Circuit Application Power & Signal
  • Color Code Yellow
  • Packaging Method Reel
  • Packaging Quantity 4000
  • Comment Contacts can only be used in Metrimate, Series 1 (Arr. 23-24), Series 4 (Arr. 23-13M, 23-16M, 23-22M), and VDE connectors.
  • Wire/Cable Type Discrete Wire
  • For Use With CPC Connectors
CAT-AM71-T98F Power Contacts  1
PRODUCT
  1. Connectors
  2. Power Contacts
  1. TYPE III CONTACTS STRIP HIGH CURRENT CAT-AM71-T98F
active
  • Power Contact Type Contact
  • Connector & Contact Terminates To Wire & Cable
  • Test Current 25
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 25
  • Contact Type Pin
  • Contact Retention Within Housing With
  • Mating Pin Diameter 1.57
  • Contact Base Material Cu-Ni Alloy
  • Contact Mating Area Plating Material Thickness .76
  • Wire Contact Termination Area Plating Material Thickness .12 – .2
  • Wire Contact Termination Area Plating Material Gold
  • Wire Contact Termination Area Plating Material Finish Bright
  • Contact Orientation Straight
  • Contact Underplating Material Nickel
  • Contact Underplating Material Thickness .76
  • Contact Size 16
  • Termination Method to Wire & Cable Crimp
  • Wire Insulation Support With
  • Wire Size 18 – 14
  • Wire Size .8 – 2
  • Accepts Wire Insulation Diameter Range 2.03 – 2.54
  • Operating Temperature Range -55 – 150
  • Circuit Application Power & Signal
  • Packaging Method Reel
  • Packaging Quantity 4000
  • Comment Overall insulation crimp diameter, including crimp barrel, must not exceed 3.18 [.125].
  • Wire/Cable Type Discrete Wire
  • For Use With CPC Connectors