1544551-1 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief No
  • Number of Positions 5
  • Number of Rows 1
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width 6.3
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 11.6
  • Width 92.05
  • Height 24
  • Length 30.3
  • Operating Temperature Range -40 – 85
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 300
  • Connector Position Assurance Capable No
1544316-2 Automotive Seals & Cavity Plugs
  • Seal Type Single Wire Seal (SWS)
  • Material Silicone
  • Color Orange
  • Cavity Diameter 10.5
  • Cable Insulation Diameter 4.9 – 5.9
  • Operating Temperature Range -40 – 130
  • UL Flammability Rating None
  • Resistance to Hydrocarbons Poor
  • Shore A Hardness 50
  • Lubricant Content Yes