CAT-MINH6642 Automotive, Truck, Bus, & Off-Road Headers  1
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header No
  • Number of Signal Positions 32
  • Number of Positions 32
  • Number of Rows 2
  • Number of Sections 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 12
  • Color Black
  • Tab Width .5
  • Tab Thickness .4
  • Interface Plating Tin (Sn)
  • Termination Method Through Hole - Solder
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mounting Holes Without
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Locking Interface With
  • Centerline (Pitch) 1.8
  • Width 24.47
  • Profile Height from PCB 12.6
  • PCB Thickness (Recommended) .8
  • Length 38.05
  • Operating Temperature Range -40 – 105
  • Operating Temperature (Max) 100
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 46
  • Packaging Type Tray