967652-1 Automotive Seals & Cavity Plugs  1
  • Seal Type Cavity Blanking Plug
  • Material Silicone
  • Color Natural
  • Cavity Diameter 8.5
  • Cable Insulation Diameter 9.5
  • Operating Temperature Range -40 – 130
  • Resistance to Hydrocarbons Poor
  • Shore A Hardness 50
  • Lubricant Content No
963531-1 Automotive Seals & Cavity Plugs
  • Seal Type Cavity Blanking Plug
  • Material Silicone
  • Color White
  • Cavity Diameter 3.6
  • Cable Insulation Diameter 3.9
  • Operating Temperature Range -40 – 130
  • Resistance to Hydrocarbons Poor
  • Shore A Hardness 50
  • Lubricant Content Yes
CAT-M8793-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Number of Positions 94
  • Number of Rows 4
  • Nominal Voltage Architecture 12
  • Color Black
  • Mating Tab Width .63
  • Centerline (Pitch) 3
  • Operating Temperature Range -40 – 125
  • Circuit Application Signal
  • Connector Position Assurance Capable Yes
CAT-MINH6642 Automotive, Truck, Bus, & Off-Road Headers  1
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Signal Positions 20
  • Number of Positions 20
  • Number of Rows 2
  • Nominal Voltage Architecture 12
  • Color Black
  • Tab Width .5
  • Tab Thickness .4
  • Interface Plating Tin (Sn)
  • Termination Method Through Hole - Solder
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Centerline (Pitch) 1.8
  • Operating Temperature Range -40 – 105
  • Circuit Application Signal
CAT-M8793-T273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Primary Locking Feature Locking Lance
  • Wire Type Copper
  • Crimp Type F-Crimp
  • Typical Current Rating 7.5
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 1.2
  • Mating Tab Thickness .63
  • Interface Plating Tin (Sn)
  • Termination Method Crimp
  • Wire Size .75 – 1.5
  • Wire Size Search 15
  • Wire Size Search .75
  • Operating Temperature Range -40 – 120
  • Terminal Transmits 0 – 24 A (Low Power)
CAT-SIGH262 Automotive, Truck, Bus, & Off-Road Headers  1
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Signal Positions 32
  • Number of Positions 32
  • Number of Rows 2
  • Nominal Voltage Architecture 12
  • Color Gray
  • Tab Width .63
  • Tab Thickness .63
  • Interface Plating Tin (Sn)
  • Termination Method Through Hole - Solder
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Mounting Orientation Vertical/180°
  • Centerline (Pitch) 2.54
  • Operating Temperature Range -40 – 85
  • Circuit Application Power & Signal
1394908-3 Automotive Connector Caps & Covers  1
  • Accessory Type Cover - Cable Exit
  • Strain Relief With
  • Connector System Wire-to-Board
  • Number of Positions 60
  • Cable Exit Angle 180 (In-Line)
  • Color Black
  • Material PA GF
  • Cable Bundle Diameter 19
  • Operating Temperature Range -40 – 120
1473255-2 Automotive Connector Caps & Covers
  • Accessory Type Cover Assembly
  • Strain Relief With
  • Connector System Wire-to-Board
  • Number of Positions 40
  • Cable Exit Angle 90 (Right Angle)
  • Color Black
  • Material PBT GF
  • Operating Temperature Range -40 – 120
1473247-1 Automotive Connector Caps & Covers
  • Accessory Type Cover Assembly
  • Strain Relief With
  • Connector System Wire-to-Board
  • Sealable Yes
  • Number of Positions 81
  • Cable Exit Angle 90 (Right Angle)
  • Color Black
  • Material PBT GF
  • Operating Temperature Range -40 – 120
1355541-2 Automotive Connector Caps & Covers
  • Accessory Type Cover Assembly
  • Strain Relief With
  • Connector System Wire-to-Board
  • Number of Positions 32
  • Cable Exit Angle 180 (In-Line)
  • Color Blue
  • Material PBT GF
  • Operating Temperature Range -40 – 120
929053-2 Automotive Connector Caps & Covers
  • Accessory Type Cover Assembly
  • Strain Relief With
  • Connector System Wire-to-Board
  • Number of Positions 32
  • Cable Exit Angle 90 (Right Angle)
  • Color Blue
  • Material PBT GF
  • Operating Temperature Range -40 – 120
1-1355350-1 Automotive Connector Caps & Covers
  • Accessory Type Cover - Cable Exit
  • Strain Relief Without
  • Connector System Wire-to-Board
  • Number of Positions 18
  • Cable Exit Angle 180 (In-Line)
  • Color Black
  • Material PBT GF
  • Cable Bundle Diameter 4.3
  • Operating Temperature Range -40 – 120
1-968321-2 Automotive Connector Caps & Covers
  • Accessory Type Cover - Cable Exit
  • Strain Relief Without
  • Connector System Wire-to-Board
  • Number of Positions 40
  • Color Black
  • Material PBT GF
  • Cable Bundle Diameter 15.2
  • Operating Temperature Range -40 – 120
5-1743109-2 Automotive Connector Caps & Covers  1
  • Accessory Type Cover Assembly
  • Strain Relief With
  • Connector System Wire-to-Board
  • Number of Positions 50
  • Cable Exit Angle 90 (Right Angle)
  • Color Black
  • Material PBT GF
  • Operating Temperature Range -40 – 85
1-968325-3 Automotive Connector Caps & Covers
  • Accessory Type Cover - Cable Exit
  • Strain Relief Without
  • Connector System Wire-to-Board
  • Number of Positions 52
  • Color Black
  • Material PBT GF
  • Cable Bundle Diameter 15.2
  • Operating Temperature Range -40 – 120
1534222-2 Automotive Connector Caps & Covers
  • Accessory Type Cover Assembly
  • Strain Relief With
  • Connector System Wire-to-Board
  • Number of Positions 32
  • Cable Exit Angle 90 (Right Angle)
  • Color Blue
  • Material PBT GF
  • Operating Temperature Range -40 – 140
1-968317-3 Automotive Connector Caps & Covers
  • Accessory Type Cover - Cable Exit
  • Strain Relief Without
  • Connector System Wire-to-Board
  • Number of Positions 24
  • Color Black
  • Material PBT GF
  • Cable Bundle Diameter 15.2
  • Operating Temperature Range -40 – 120
2-1355350-1 Automotive Connector Caps & Covers
  • Accessory Type Cover - Cable Exit
  • Strain Relief Without
  • Connector System Wire-to-Board
  • Number of Positions 18
  • Cable Exit Angle 180 (In-Line)
  • Color Natural
  • Material PBT GF
  • Cable Bundle Diameter 4.3
  • Operating Temperature Range -40 – 120
1534222-1 Automotive Connector Caps & Covers
  • Accessory Type Cover Assembly
  • Strain Relief With
  • Connector System Wire-to-Board
  • Number of Positions 32
  • Cable Exit Angle 90 (Right Angle)
  • Color Green
  • Material PBT GF
  • Operating Temperature Range -40 – 140
929650-2 Automotive Connector Caps & Covers
  • Accessory Type Cover
  • Strain Relief Without
  • Connector System Wire-to-Board
  • Number of Positions 18
  • Color Black
  • Material PBT
  • Operating Temperature Range -40 – 120