CAT-LMPH9507 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Signal Positions 24
  • Number of Positions 24
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Color Black
  • Tab Width .63
  • Tab Thickness .6
  • Interface Plating Tin (Sn)
  • Termination Method Through Hole - Solder
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Mounting Orientation Vertical/180°
  • Centerline (Pitch) 2.54
  • Operating Temperature Range -40 – 85
  • Circuit Application Power & Signal
CAT-M8793-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector Yes
  • Primary Locking Feature On the Terminal
  • Number of Positions 20
  • Number of Rows 2
  • Nominal Voltage Architecture 12
  • Color Black
  • Connector Code Z
  • Mating Tab Width .63
  • Centerline (Pitch) 2.54
  • Operating Temperature Range -40 – 130
  • Circuit Application Signal
  • Connector Position Assurance Capable No
CAT-DCH2623 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 2
  • Number of Rows 1
  • Color Black
  • Termination Method Through Hole - Solder
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Centerline (Pitch) 1.27
  • Operating Temperature Range -40 – 85
  • Degree of Protection IP5K
CAT-SIGH262 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Signal Positions 12
  • Number of Positions 12
  • Number of Rows 2
  • Nominal Voltage Architecture 12
  • Color Natural
  • Tab Width .63
  • Tab Thickness .63
  • Interface Plating Tin (Sn)
  • Termination Method Through Hole - Solder
  • PCB Mount Retention Type Mounting Hole
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Centerline (Pitch) 2.54
  • Operating Temperature Range -40 – 85
  • Circuit Application Signal
1355734-1 Data Connectivity Housings  1
  • Hybrid Connector No
  • Data Connectivity Connector Style Housing for Female Terminals
  • Connector System Wire-to-Wire
  • Sealable No
  • Number of Positions 1
  • Body Material PBT GF
  • Cable Exit Type Straight
  • Contact Type Socket
  • Mating Retention With
  • Housing Color Black
  • Product Height 11.5
  • Product Length 9.1
  • Product Width 30.4
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Circuit Application Signal
  • Packaging Method Carton
  • Packaging Quantity 2000
1-1355639-1 Automotive Connector Caps & Covers
  • Accessory Type Cover Assembly
  • Strain Relief Without
  • Number of Positions 6
  • Cable Exit Angle 180 (In-Line)
  • Color Black
  • Material PBT GF
1355528-2 Automotive Connector Locks & Position Assurance
  • Accessory Type TPA (Terminal Position Assurance)
  • Connector System Wire-to-Board
  • Color Blue
  • Material PBT GF
  • Operating Temperature Range -40 – 120
1-1355524-3 Automotive Connector Caps & Covers
  • Accessory Type Cover - Cable Exit
  • Strain Relief Without
  • Connector System Wire-to-Board
  • Cable Exit Angle 180 (In-Line)
  • Color Black
  • Material PBT GF
  • Operating Temperature Range -40 – 120
1-1355795-1 Automotive Connector Caps & Covers
  • Accessory Type Cover Assembly
  • Strain Relief Without
  • Number of Positions 14
  • Cable Exit Angle 180 (In-Line)
  • Color Black
  • Material PBT GF
1-1355796-1 Automotive Connector Caps & Covers
  • Accessory Type Cover Assembly
  • Strain Relief Without
  • Number of Positions 22
  • Cable Exit Angle 180 (In-Line)
  • Color Black
  • Material PBT GF
2-1355639-1 Automotive Connector Caps & Covers
  • Accessory Type Cover Assembly
  • Strain Relief Without
  • Connector System Wire-to-Board
  • Number of Positions 6
  • Cable Exit Angle 180 (In-Line)
  • Color Natural
  • Material PBT GF
  • Operating Temperature Range -40 – 120
2-1355796-1 Automotive Connector Caps & Covers
  • Accessory Type Cover Assembly
  • Strain Relief Without
  • Connector System Wire-to-Board
  • Number of Positions 22
  • Cable Exit Angle 180 (In-Line)
  • Color Natural
  • Material PBT GF
  • Operating Temperature Range -40 – 120
3-1355796-1 Automotive Connector Caps & Covers
  • Accessory Type Cover Assembly
  • Strain Relief Without
  • Connector System Wire-to-Board
  • Number of Positions 22
  • Cable Exit Angle 180 (In-Line)
  • Color Blue
  • Material PBT GF
  • Operating Temperature Range -40 – 120
9-1355795-1 Automotive Connector Caps & Covers
  • Accessory Type Cover Assembly
  • Strain Relief Without
  • Connector System Wire-to-Board
  • Number of Positions 14
  • Cable Exit Angle 180 (In-Line)
  • Color Blue
  • Material PBT
  • Operating Temperature Range -40 – 120
1-1355871-1 Automotive Connector Caps & Covers
  • Accessory Type Cover Assembly
  • Strain Relief Without
  • Number of Positions 12
  • Cable Exit Angle 180 (In-Line)
  • Color Black
  • Material PBT GF
1534548-1 Automotive Connector Caps & Covers
  • Accessory Type Cover
  • Strain Relief Without
  • Connector System Wire-to-Board
  • Number of Positions 2
  • Color Black
  • Material PPS
  • Operating Temperature Range -40 – 100
2-1355795-1 Automotive Connector Caps & Covers
  • Accessory Type Cover Assembly
  • Strain Relief Without
  • Connector System Wire-to-Board
  • Number of Positions 14
  • Cable Exit Angle 180 (In-Line)
  • Color Natural
  • Material PBT
  • Operating Temperature Range -40 – 120
8-528030-0 Portable Crimp Tools
  • Tool Grade Commercial Crimp Tooling
  • Ratchet Configuration Operator Releasable & Adjustable
  • Die Sets Type Fixed In Tool
  • Specification Type TE Product Specification (114-)
  • Certification Yes
  • Power Type Manual
  • Tool Type Four Indent Hand Tool
8-528030-1 Portable Crimp Tools
  • Tool Grade Commercial Crimp Tooling
  • Ratchet Configuration Operator Releasable & Adjustable
  • Die Sets Type Removable/Interchangeable
  • Specification Type TE Product Specification (114-)
  • Certification Yes
  • Power Type Manual
  • Tool Type Wire Cutter
8-528030-2 Portable Crimp Tools  1
  • Tool Grade Commercial Crimp Tooling
  • Ratchet Configuration Operator Releasable & Adjustable
  • Specification Type TE Product Specification (114-)
  • Certification Yes
  • Power Type Manual