CAT-M4599-B128 Automotive Connector Caps & Covers  1
  • Accessory Type Cover
  • Strain Relief Without
  • Connector System Wire-to-Board
  • Color Black
  • Material PBT GF
  • Operating Temperature Range -40 – 120
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box
  • Packaging Quantity 1000
  • Serviceable Yes
CAT-H3399-SL34 Other Automotive Connector Accessories  1
  • Material PBT GF
  • Color Violet
  • Operating Temperature Range -40 – 140
  • UL Flammability Rating UL 94V-0
CAT-AM705-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Integrated in Housing
  • Strain Relief No
  • Number of Positions 18
  • Number of Rows 2
  • Blank Cavity Position 11
  • Color Black
  • Connector Code A
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width 1.2
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 3.5
  • Width 37.1
  • Height 33.3
  • Length 60.3
  • Circuit Application Signal
  • Packaging Method Box
  • Packaging Quantity 320
  • Serviceable Yes
CAT-H3399-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature On the Terminal
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief No
  • Number of Positions 6
  • Number of Rows 1
  • Blank Cavity Position 2
  • Operating Voltage 60
  • Color Blue
  • Connector Code D
  • Cable Exit Angle 180
  • Body Material PBT GF
  • Mating Tab Width 2.8
  • Mounting Feature With
  • Terminal Position Assurance No
  • Polarized Yes
  • Centerline (Pitch) 6
  • Height 31.25
  • Width 25.7
  • Length 67.2
  • Operating Temperature Range -40 – 140
  • Circuit Application Power & Signal
  • Degree of Protection IP67
  • UL Flammability Rating UL 94V-0
  • Agency/Standard DIN IEC 512
  • Packaging Method Box
  • Connector Position Assurance Capable No
  • Serviceable Yes