CAT-AM7801-T618 Other Automotive Connector Accessories  1
  • Accessory Type Extraction Tool
  • Operating Temperature Range -40 – 125
  • UL Flammability Rating UL 94-HB
  • Packaging Method Bag
  • Packaging Quantity 2
  • Serviceable No
CAT-H3399-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Row-to-Row Spacing 2.54
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature On the Terminal
  • Strain Relief No
  • Number of Positions 18
  • Number of Rows 2
  • Nominal Voltage Architecture 12
  • Operating Voltage 60
  • Color Green
  • Cable Exit Angle Other
  • Body Material PBT GF
  • Mating Tab Width 1.6
  • Polarized Yes
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 4
  • Height 47.1
  • Width 39.8
  • Length 62.5
  • Operating Temperature Range -40 – 140
  • Circuit Application Signal
  • Degree of Protection IP67
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 72
  • Packaging Method Box
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-AM7801-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Row-to-Row Spacing 5.3
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief Add By Accessory
  • Number of Positions 12
  • Number of Rows 2
  • Nominal Voltage Architecture 12
  • Operating Voltage 250
  • Color Green
  • Connector Code 4
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Pin Diameter 1.5
  • Polarized Yes
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 4.5
  • Height 26.65
  • Width 47.55
  • Length 37.6
  • Operating Temperature Range -40 – 125
  • Degree of Protection IP67
  • UL Flammability Rating UL 94-HB
  • Packaging Quantity 125
  • Packaging Method Package
  • Connector Position Assurance Capable Yes
  • Serviceable Yes
CAT-L489-H342 Automotive, Truck, Bus, & Off-Road Headers  1
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Hybrid Header No
  • Number of Positions 62
  • Number of Rows 3
  • Number of Sections 1
  • Voltage Rating (Max) 36
  • Color Black
  • Tab Width 1.5
  • Tab Thickness .6
  • Interface Plating Silver (Ag)
  • Termination Method Through Hole - Solder
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Mounting Orientation Vertical/180°
  • Mounting Holes With
  • Locking Interface With
  • Centerline (Pitch) 4
  • Length 132
  • Profile Height from PCB 36.3
  • Operating Temperature Range -40 – 140
  • Operating Temperature (Max) 100
  • Circuit Application Signal
  • Degree of Protection IP67
  • UL Flammability Rating UL 94-HB
  • Packaging Quantity 6
  • Packaging Type Tray
CAT-AM78-H342 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header No
  • Number of Signal Positions 23
  • Number of Positions 23
  • Number of Rows 3
  • Number of Sections 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 250
  • Voltage Rating (Max) 250
  • Color Gray
  • Tab Width 1.3
  • Tab Thickness 1.3
  • Pin Diameter 1.3
  • Interface Plating Gold (Au)
  • Termination Method Through Hole - Solder
  • PCB Mount Retention Type Solder Tail
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Mounting Orientation Vertical/180°
  • Mounting Holes With
  • Locking Interface With
  • Centerline (Pitch) 4
  • PCB Thickness (Recommended) 1.57
  • Width 32.1
  • Length 60.8
  • Profile Height from PCB 34.25
  • Operating Temperature Range -40 – 125
  • Operating Temperature (Max) 100
  • Circuit Application Power & Signal
  • Degree of Protection IP6K9K
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 220
CAT-AM78-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Row-to-Row Spacing 4
  • Connector System Wire-to-Board
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief No
  • Number of Positions 14
  • Number of Rows 3
  • Nominal Voltage Architecture 80
  • Operating Voltage 250
  • Color Gray
  • Cable Exit Angle 180°
  • Body Material Other
  • Mating Pin Diameter 1.3
  • Polarized Yes
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 4
  • Height 34.6
  • Width 33.6
  • Length 35.4
  • Operating Temperature Range -40 – 125
  • Circuit Application Power & Signal
  • Degree of Protection IP67
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 220
  • Packaging Method Package
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-AM71-C83998L Circular Connector Seals  1
  • Accessory Type Flange Seal
  • Color Black
  • Connector Mounting Type Panel
  • Operating Temperature Range -55 – 105
  • Packaging Quantity 100
  • Packaging Method Bag
CAT-L489-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Row-to-Row Spacing 6
  • Connector System Wire-to-Board
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature On the Terminal
  • Strain Relief Yes
  • Number of Positions 62
  • Number of Rows 3
  • Nominal Voltage Architecture 12
  • Operating Voltage 28
  • Color Black
  • Cable Exit Angle 90°
  • Body Material PBT GF
  • Mating Tab Width 1.6
  • Polarized Yes
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 4
  • Height 44
  • Width 46
  • Length 120.5
  • Operating Temperature Range -40 – 120
  • Circuit Application Signal
  • Degree of Protection IP67
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 117
  • Packaging Method Carton
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-H3399-SL34 Other Automotive Connector Accessories  1
  • Accessory Type Mounting Clips
  • Connector System Wire-to-Wire
  • Number of Positions 8
  • Material PBT GF
  • Color Gray
  • Operating Temperature Range -40 – 140
  • UL Flammability Rating UL 94V-0
  • Packaging Method Carton
  • Packaging Quantity 1600
  • Serviceable Yes
CAT-AM7801-T273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Wire Type Copper
  • Crimp Type F-Crimp
  • Terminal & Splice Type Socket
  • Interface Plating Nickel (Ni)
  • Contact Termination Area Plating Material Nickel (Ni)
  • Termination Method Crimp
  • Wire Size 18 – 14
  • Wire Size .8 – 2
  • Wire Size Search 14
  • Wire Size Search .8
  • Wire Insulation Diameter 2.26 – 3.32
  • Packaging Quantity 1000
  • Packaging Method Bag
  • Terminal Transmits 0 – 24 A (Low Power)
  • Customer Preferred Contact No
CAT-L489-B128 Automotive Connector Caps & Covers  1
  • Accessory Type Cover - Cable Exit
  • Strain Relief Without
  • Connector System Wire-to-Board
  • Number of Positions 92
  • Cable Exit Angle 90 (Right Angle)
  • Color Black
  • Material PA
  • Cable Bundle Diameter 29.5
  • Operating Temperature Range -40 – 120
  • UL Flammability Rating UL 94-HB
  • Packaging Quantity 150
  • Packaging Method Box
  • Serviceable Yes
CAT-L489-M8649 Other Automotive Connector Accessories  1
  • Accessory Type Alignment Plate
  • Connector System Wire-to-Wire
  • Number of Positions 39
  • Material PBT GF
  • Color Black
  • Operating Temperature Range -40 – 120
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box
  • Packaging Quantity 120
  • Serviceable Yes
CAT-AM78-B128 Automotive Connector Caps & Covers  1
  • Accessory Type Backshell
  • Strain Relief Partial
  • Connector System Wire-to-Board
  • Sealable No
  • Number of Positions 35
  • Cable Exit Angle Straight
  • Color Black
  • Material PBT
  • Operating Temperature Range -40 – 105
  • UL Flammability Rating UL 94-HB
  • Packaging Quantity 1
  • Packaging Method Package
CAT-M4599-H342 Automotive, Truck, Bus, & Off-Road Headers  1
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header No
  • Number of Signal Positions 18
  • Number of Positions 18
  • Number of Rows 3
  • Nominal Voltage Architecture 12
  • Operating Voltage 24
  • Color Black
  • Tab Width 2.8
  • Tab Thickness .8
  • Interface Plating Tin (Sn)
  • Termination Method Through Hole - Solder
  • PCB Mount Retention Type Solder Tail
  • PCB Mount Retention Without
  • Panel Mount Feature With
  • PCB Mount Alignment Without
  • Mounting Orientation Horizontal/90°
  • Mounting Holes With
  • Locking Interface With
  • Centerline (Pitch) 3.5
  • Width 20.3
  • Length 46
  • Profile Height from PCB 26.2
  • Operating Temperature Range -40 – 100
  • Operating Temperature (Max) 100
  • Circuit Application Signal
  • UL Flammability Rating UL 94-HB
  • Packaging Quantity 112
  • Packaging Type Tray
CAT-L489-SL34 Other Automotive Connector Accessories  1
  • Accessory Type Mounting Clips
  • Connector System Wire-to-Wire
  • Material PA GF
  • Color Red
  • Operating Temperature Range -40 – 130
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 750
  • Serviceable Yes
CAT-H3399-C1748 Automotive Connector Caps & Covers  1
  • Accessory Type Cover - Cable Exit
  • Strain Relief Without
  • Connector System Wire-to-Wire
  • Number of Positions 8
  • Cable Exit Angle 180 (In-Line)
  • Color Black
  • Material PA GF
  • Operating Temperature Range -40 – 140
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 500
  • Packaging Method Box
CAT-AM78-T273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Typical Current Rating 17
  • Terminal & Splice Type Socket
  • Mating Pin Diameter 1.3
  • Interface Plating Tin (Sn)
  • Termination Method Crimp
  • Wire Size 16 – 20
  • Wire Size .5 – 1.5
  • Wire Size Search 16
  • Wire Size Search .5
  • Wire Insulation Diameter 1.7 – 2.7
  • Operating Temperature Range -40 – 125
  • Packaging Quantity 1000
  • Packaging Method Package
  • Terminal Transmits 0 – 24 A (Low Power)
CAT-AM705-CH8173 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Row-to-Row Spacing 5.5
  • Connector System Wire-to-Wire
  • Sealable No
  • Hybrid Connector Yes
  • Primary Locking Feature On the Terminal
  • Strain Relief No
  • Number of Positions 25
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 36
  • Color Gray
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width 1.5
  • Polarized Yes
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 4
  • Height 32.05
  • Width 44.6
  • Length 44.5
  • Operating Temperature Range -40 – 120
  • Circuit Application Signal
  • UL Flammability Rating UL 94-HB
  • Packaging Quantity 330
  • Packaging Method Box
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-H991-M8649 Other Automotive Connector Accessories  1
  • Accessory Type Mounting Clips
  • Connector System Wire-to-Wire
  • Material PBT GF
  • Color Red
  • Operating Temperature Range -55 – 125
  • Industry Standard EIA
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box
  • Packaging Quantity 1
  • Serviceable Yes
CAT-AM71-T98B Power Contacts  1
  • Product Type Contact
  • Connector & Contact Terminates To Wire & Cable
  • Test Current 13
  • Contact Current Rating (Max) 13
  • Contact Type Pin
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 2.54
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness 2.54
  • Crimp Area Plating Finish Bright
  • Contact Underplating Material Nickel
  • Underplate Material Thickness 1.27
  • Barrel Type Open Barrel
  • Contact Size 16
  • Termination Type Crimp
  • Wire Insulation Support With
  • Wire Size 24 – 20
  • Wire Size .2 – .6
  • Mating Pin Diameter 1.57
  • Accepts Wire Insulation Diameter Range 1.52 – 3.05
  • Operating Temperature Range -55 – 90
  • Circuit Application Power & Signal
  • Color Code Yellow
  • Packaging Method Reel
  • Packaging Quantity 4000
  • Wire/Cable Type Discrete Wire
  • For Use With CPC Connectors
  • Comment Contacts can only be used in Metrimate, Series 1 (Arr. 23-24), Series 4 (Arr. 23-13M, 23-16M, 23-22M), and VDE connectors.