CAT-G3353-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Number of Positions 40
  • Number of Rows 4
  • Color Black
  • Mating Tab Width .64
  • Centerline (Pitch) 2.54
  • Operating Temperature Range -40 – 125
  • Circuit Application Signal
  • Degree of Protection IP67
  • Connector Position Assurance Capable No
CAT-G3353-T273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Primary Locking Feature Clean Body
  • Wire Type Copper
  • Crimp Type F-Crimp
  • Typical Current Rating 11
  • Terminal & Splice Type Tab
  • Mating Tab Width 1
  • Mating Tab Thickness .64
  • Interface Plating Tin (Sn)
  • Termination Method Double Crimp
  • Wire Size 20 – 18
  • Wire Size .5 – .75
  • Wire Size Search 18
  • Wire Size Search .5
  • Operating Temperature Range -40 – 125
  • Terminal Transmits 0 – 24 A (Low Power)
2-1419158-4 Automotive Connector Caps & Covers  1
  • Accessory Type Cover - Cable Exit
  • Strain Relief With
  • Connector System Wire-to-Board
  • Cable Exit Angle 180 (In-Line)
  • Color Black
  • Material PBT GF
  • Cable Bundle Diameter 13
  • Operating Temperature Range -40 – 140
9-1419167-5 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Number of Positions 4
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Color Gray
  • Mating Tab Width .64
  • Centerline (Pitch) 2.54
  • Operating Temperature Range -20 – 120
  • Circuit Application Signal
  • Connector Position Assurance Capable No