CAT-AM7801-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Number of Positions 8
  • Number of Rows 2
  • Color Black
  • Mating Pin Diameter 1.5
  • Terminal Position Assurance No
  • Centerline (Pitch) 4.5
  • Operating Temperature Range -40 – 125
  • Degree of Protection IP67
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box
  • Packaging Quantity 200
  • Connector Position Assurance Capable Yes
CAT-H3399-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature On the Terminal
  • Strain Relief No
  • Number of Positions 16
  • Number of Rows 2
  • Nominal Voltage Architecture 12
  • Operating Voltage 60
  • Color Black
  • Cable Exit Angle Other
  • Body Material PBT GF
  • Mating Tab Width 1.6
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 4
  • Width 25.7
  • Height 31.25
  • Length 67.2
  • Operating Temperature Range -40 – 140
  • Circuit Application Signal
  • Degree of Protection IP67
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 230
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-L489-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Row-to-Row Spacing 5.5
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature On the Terminal
  • Strain Relief No
  • Number of Positions 21
  • Number of Rows 3
  • Nominal Voltage Architecture 12
  • Operating Voltage 12
  • Color Natural
  • Cable Exit Angle 90°
  • Body Material PBT GF
  • Mating Tab Width 2.8
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized No
  • Centerline (Pitch) 5
  • Width 14.9
  • Height 11.6
  • Length 19.2
  • Operating Temperature Range -40 – 120
  • Circuit Application Signal
  • Degree of Protection IP67
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 96
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-AM7801-T273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Primary Locking Feature Clean Body
  • Wire Type Copper
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Typical Current Rating 13
  • Terminal & Splice Type Pin
  • Mating Pin Diameter 1.588
  • Interface Plating Nickel (Ni)
  • Contact Termination Area Plating Material Tin (Sn)
  • Termination Method Crimp
  • Wire Size 14
  • Wire Size 1.5 – 2.5
  • Wire Size Search 14
  • Wire Size Search 1.5
  • Operating Temperature Range -40 – 120
  • Packaging Quantity 4000
  • Packaging Method Package
  • Terminal Transmits 0 – 24 A (Low Power)
CAT-AM705-T273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable Yes
  • Primary Locking Feature Locking Lance
  • Wire Type Copper
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Typical Current Rating 22
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 2.8
  • Mating Tab Thickness .6
  • Interface Plating Silver (Ag)
  • Contact Termination Area Plating Material Silver (Ag)
  • Termination Method Double Crimp
  • Wire Size 17 – 13
  • Wire Size 1 – 2.5
  • Wire Size Search 13
  • Wire Size Search 1
  • Wire Insulation Diameter 2.2 – 2.4
  • Operating Temperature Range -40 – 140
  • Packaging Quantity 3500
  • Packaging Method Reel
  • Terminal Transmits 25 – 40 A (Power)