2316939-1 Other Automotive Connector Accessories  1
PRODUCT
  1. Connectors
  2. Other Automotive Connector Accessories
  1. SLIDE,HDSCS,PIN HSG ASSY 2316939-1
active
  • Automotive Connector Accessory Type Mounting Clips
  • Connector System Wire-to-Board
  • Primary Product Material PBT GF
  • Primary Product Color Orange
  • Operating Temperature Range -40 – 140
2203956-1 Automotive Connector Caps & Covers  1
PRODUCT
  1. Connectors
  2. Automotive Connector Caps & Covers
  1. COVER,AMPSEAL 16 ML CONN, 180 DEG 2203956-1
active
  • Protection & Strain Relief Accessory Type Backshell
  • Connector System Wire-to-Wire
  • Cable Exit Angle 180° (In-Line)
  • Primary Product Color Black
  • Primary Product Material PA
  • Strain Relief Without
  • Compatible Cable Bundle Diameter Range 19.3
  • Operating Temperature (Max) 125
  • Operating Temperature Range -40 – 125
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bulk
  • Packaging Quantity 320
  • Serviceable Yes