1452581-7 Data Connectivity Housings
PRODUCT
  1. Connectors
  2. Data Connectivity Housings
  1. 1 WAY JACK COAX CONN FAKRA2 1452581-7
active
  • Connector & Housing Type Housing for Male Terminals
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Keying Code G
  • Number of Positions 1
  • Cable Exit Angle 180° (In-Line)
  • Mating Pin Diameter 1.02
  • Contact Current Rating (Max) 1
  • Termination Method to Wire & Cable Crimp
  • Operating Temperature (Max) 85
  • Cable Type Coax
  • Operating Temperature Range -40 – 85
  • Shielded No
  • Circuit Application Signal