1996705-4 PCB RF Modules
PRODUCT
  1. Connectors
  2. PCB RF Modules
  1. 8 Pos RF Mod,DaughterCard,SMPM,VITA67.2 1996705-4
active
ANSI/VITA 67.0-2012 ANSI/VITA 67.2-2012
  • RF Interface SMPM
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Coaxial Contacts 8
  • PCB Mount Orientation Right Angle
  • Number of Positions 8
  • Body Material Stainless Steel
  • Plating Finish Passivated
  • Connector Mounting Type Board Mount
  • Module Mounting Type Screw
  • Centerline (Pitch) 6.1
  • RF Contact Spacing 6.1
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • VITA 67 Yes
2101510-2 PCB RF Modules  1
PRODUCT
  1. Connectors
  2. PCB RF Modules
  1. 4 Pos RF Module, Backplane, OSMM PASSIVA 2101510-2
active
ANSI/VITA 67.0-2012 ANSI/VITA 67.1-2012
  • RF Interface OSMM
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Number of Coaxial Contacts 4
  • PCB Mount Orientation Vertical
  • Number of Positions 4
  • Impedance 50
  • Body Material Stainless Steel
  • Plating Finish Passivated
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 6.1
  • Operating Temperature Range -65 – 165
  • Circuit Application Signal
  • VITA 67 Yes
225532-3 RF Connectors
  • Connector Product Type Connector Assembly
  • RF Interface SMA
  • RF Connector Style Plug
  • Compatible With RF Cable Type Belden 84142
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type Interfacial Seal
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Material Finish Passivated
  • Ferrule Material Copper
  • Crimp Type Hex
  • Ferrule Plating Material Tin-Lead
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Brass
  • RF Connector Contact Configuration Not Captivated
  • RF Connector Center Contact Underplating Material Nickel
  • Termination Method to Wire & Cable Crimp
  • Mating Retention Type Safety Wire Holes
  • RF Connector Coupling Mechanism Threaded
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • RF Contact Captivation Method Mechanical
  • Product Length 26.17
  • RF Connector Mated Outer Diameter (Approximate) 8.99
  • Operating Temperature Range -65 – 165
  • Operating Frequency 18
  • Packaging Method Package
  • Dielectric Material PTFE
  • Military Category B
  • Coupling Nut Base Material Stainless Steel
  • Coupling Nut Plating Finish Passivated
  • Grade Military
1996942-1 RF Connectors
PRODUCT
  1. Connectors
  2. RF Connectors
  1. OSMM STR CBL PLUG RG405 1996942-1
active
  • RF Interface OSMM
  • RF Connector Style Plug
  • Compatible With RF Cable Type RG 405 Semi-Rigid
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type O-Ring
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Material Finish Plated
  • Body Plating Material Gold
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Brass
  • RF Connector Center Contact Underplating Material Copper
  • Termination Method to Wire & Cable Solder
  • RF Connector Coupling Mechanism Threaded
  • RF Contact Captivation Method Solder
  • RF Connector Mated Outer Diameter (Approximate) 5.49
  • Operating Temperature Range -65 – 165
  • Operating Frequency 45
  • Packaging Method Package
  • Dielectric Material PTFE
  • Coupling Nut Plating Material Gold over Nickel
  • Coupling Nut Base Material Stainless Steel
  • Gasket Material Silicone Rubber
1996771-1 RF Connectors
PRODUCT
  1. Connectors
  2. RF Connectors
  1. SMPM STR CBL JACK 1996771-1
active
ANSI/VITA 67.0-2012 ANSI/VITA 67.1-2012 ANSI/VITA 67.2-2012 SOSA
  • RF Interface SMPM
  • RF Connector Style Jack
  • Compatible With RF Cable Type .047 Semi-Rigid or Flex
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Beryllium Copper
  • Body Material Finish Plated
  • Body Plating Material Gold
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Beryllium Copper
  • RF Connector Center Contact Underplating Material Nickel
  • Termination Method to Wire & Cable Solder
  • RF Connector Coupling Mechanism Push-On
  • Connector Mounting Type Panel Mount
  • RF Contact Captivation Method Mechanical
  • RF Connector Mated Outer Diameter (Approximate) 4.75
  • Operating Temperature Range -65 – 165
  • Operating Frequency 26
  • Packaging Method Package
  • Dielectric Material PTFE
  • Additional Features VITA 67
1060469-1 RF Connectors
  • Connector Product Type Connector Assembly
  • RF Interface SMB
  • RF Connector Style Jack
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 1
  • PCB Mount Orientation Right Angle
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Brass
  • Body Material Finish Plated
  • Body Plating Material Gold
  • Body Shape Square
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Brass
  • RF Connector Center Contact Underplating Material Copper
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 3.9
  • Panel Mount Feature Type Lockwasher and Nut
  • RF Connector Coupling Mechanism Push-On
  • Connector Mounting Type Panel Mount
  • RF Contact Captivation Method Mechanical
  • Product Length 11
  • RF Connector Mated Outer Diameter (Approximate) 6.2
  • Height Above PC Board 7
  • Operating Temperature Range -65 – 165
  • Operating Frequency 4
  • Packaging Method Carton
  • Dielectric Material PTFE
  • Additional Features Board Standoff
  • Grade Commercial
  • PCB Leg Plating Material Gold
  • Comment Captured Center Contact
1053400-1 RF Connectors
  • Connector Product Type Connector Assembly
  • RF Interface SMA
  • RF Connector Style Jack
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 1
  • PCB Mount Orientation Right Angle
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Stainless Steel
  • Body Material Finish Plated
  • Body Plating Material Gold
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Beryllium Copper
  • RF Connector Contact Configuration Captivated Contacts
  • RF Connector Center Contact Underplating Material Copper
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 2.4
  • RF Connector Coupling Mechanism Threaded
  • Connector Mounting Type Board Mount
  • RF Contact Captivation Method Mechanical
  • Product Length 9.65
  • RF Connector Mated Outer Diameter (Approximate) 8.99
  • Height Above PC Board 9.5
  • Operating Temperature Range -65 – 125
  • Operating Frequency 18
  • Packaging Method Package
  • Dielectric Material PTFE
1053396-1 RF Connectors
  • Connector Product Type Connector Assembly
  • RF Interface SMA
  • RF Connector Style Jack
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 1
  • PCB Mount Orientation Right Angle
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Stainless Steel
  • Body Material Finish Plated
  • Body Plating Material Gold
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Beryllium Copper
  • RF Connector Contact Configuration Captivated Contacts
  • RF Connector Center Contact Underplating Material Copper
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 3.9
  • RF Connector Coupling Mechanism Threaded
  • Connector Mounting Type Board Mount
  • RF Contact Captivation Method Mechanical
  • Product Length 9.53
  • RF Connector Mated Outer Diameter (Approximate) 8.99
  • Height Above PC Board 9.5
  • Operating Temperature Range -65 – 125
  • Operating Frequency 18
  • Packaging Method Package
  • Dielectric Material PTFE
1059691-1 RF Connectors
PRODUCT
  1. Connectors
  2. RF Connectors
  1. 4565 0000 00 1059691-1
active
  • RF Interface OSP
  • RF Connector Style Plug
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Seal Type Interfacial Seal
  • Number of Positions 1
  • PCB Mount Orientation Right Angle
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Stainless Steel
  • Body Material Finish Plated
  • Body Plating Material Gold
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Beryllium Copper
  • RF Connector Center Contact Underplating Material Nickel
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 3.94
  • RF Connector Coupling Mechanism Push-On
  • RF Contact Captivation Method Mechanical
  • RF Connector Mated Outer Diameter (Approximate) 7.62
  • Height Above PC Board 9.53
  • Terminal Length 3.94
  • Pin Diameter 1.27
  • Operating Temperature Range -65 – 125
  • Operating Frequency 22
  • Packaging Method Package
  • Dielectric Material PTFE
  • Gasket Material Fluorosilicone
1-225092-1 RF Connectors
PRODUCT
  1. Connectors
  2. RF Connectors
  1. SERIES N PLUG W/PROOF 1-225092-1
active
  • RF Interface N Type
  • RF Connector Style Plug
  • Compatible With RF Cable Type RG 393
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type Interfacial Seal
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Material Finish Plated
  • Body Plating Material Silver
  • Crimp Type Dual
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Brass
  • RF Connector Contact Configuration Not Captivated
  • RF Connector Center Contact Underplating Material Nickel
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Threaded
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • RF Contact Captivation Method Mechanical
  • RF Connector Mated Outer Diameter (Approximate) 21
  • Operating Temperature Range -65 – 165
  • Operating Frequency 11
  • Packaging Method Carton
  • Dielectric Material PTFE
  • Grade Military
1-225550-3 RF Connectors
PRODUCT
  1. Connectors
  2. RF Connectors
  1. TNC PLUG 1-225550-3
active
  • RF Interface TNC
  • RF Connector Style Plug
  • Compatible With RF Cable Type RG 393
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type Interfacial Seal
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Phosphor Bronze
  • Body Material Finish Plated
  • Body Plating Material Silver
  • Crimp Type Dual
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Phosphor Bronze
  • RF Connector Center Contact Underplating Material Nickel
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Threaded
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • RF Contact Captivation Method Mechanical
  • RF Connector Mated Outer Diameter (Approximate) 16.26
  • Operating Temperature Range -55 – 125
  • Operating Frequency 11
  • Packaging Method Carton
  • Dielectric Material PTFE
  • Grade Military
1050776-1 RF Connectors
  • Connector Product Type Connector Assembly
  • RF Interface SMA
  • RF Connector Style Plug
  • Compatible With RF Cable Type RG 402 Semi-Rigid
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type Interfacial Seal
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Material Finish Plated
  • Body Plating Material Gold
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Beryllium Copper
  • RF Connector Center Contact Underplating Material Copper
  • Termination Method to Wire & Cable Solder
  • Mating Retention Type Safety Wire Holes
  • RF Connector Coupling Mechanism Threaded
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • RF Contact Captivation Method Solder
  • Product Length 11.18
  • RF Connector Mated Outer Diameter (Approximate) 8.99
  • Operating Temperature Range -65 – 165
  • Operating Frequency 18
  • Packaging Method Package
  • Dielectric Material PTFE
  • Military Category B
  • Mounting Nut Material Stainless Steel
  • Coupling Nut Base Material Stainless Steel
  • Coupling Nut Plating Finish Passivated
  • Grade Military
1051018-1 RF Connectors
PRODUCT
  1. Connectors
  2. RF Connectors
  1. 2004 7985 00 1051018-1
active
  • Connector Product Type Connector Assembly
  • RF Interface SMA
  • RF Connector Style Jack
  • Compatible With RF Cable Type RG 405 Semi-Rigid
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Material Finish Plated
  • Body Plating Material Gold
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Beryllium Copper
  • RF Connector Contact Configuration Not Captivated
  • RF Connector Center Contact Underplating Material Copper
  • Termination Method to Wire & Cable Solder
  • RF Connector Coupling Mechanism Threaded
  • Connector Mounting Type Panel Mount
  • RF Contact Captivation Method Solder
  • Panel Attachment Style Rear Mount
  • Product Length 19.3
  • RF Connector Mated Outer Diameter (Approximate) 8.99
  • Operating Temperature Range -65 – 125
  • Operating Frequency 18
  • Packaging Method Bag
  • Dielectric Material PTFE
  • Lockwasher Material Phosphor Bronze
  • Mounting Nut Material Stainless Steel
  • Lockwasher Plating Material Gold
  • Gasket Material Silicone Rubber
  • Grade Military
  • Lockwasher Plating Finish Plated
1052604-1 RF Connectors
  • Connector Product Type Connector Assembly
  • RF Interface SMA
  • RF Connector Style Jack
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Seal Type Hermetic
  • Number of Positions 1
  • PCB Mount Orientation Edge
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Stainless Steel
  • Body Material Finish Plated
  • Body Plating Material Gold
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Beryllium Copper
  • RF Connector Contact Configuration Captivated Contacts
  • RF Connector Center Contact Underplating Material Copper
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Panel Mount Feature Type Flange
  • RF Connector Coupling Mechanism Threaded
  • Connector Mounting Type Panel Mount
  • RF Contact Captivation Method Mechanical
  • Panel Attachment Style Front Mount
  • Product Length 17.07
  • RF Connector Mated Outer Diameter (Approximate) 8.99
  • Operating Temperature Range -65 – 165
  • Operating Frequency 18
  • Packaging Method Package
  • Dielectric Material PTFE
  • Number of Panel Mounting Holes 4
  • Comment Hermetically Sealed
1053372-1 RF Connectors
PRODUCT
  1. Connectors
  2. RF Connectors
  1. 2062 8001 90,OSM JACK, QPL 1053372-1
active
  • Connector Product Type Connector Assembly
  • RF Interface SMA
  • RF Connector Style Jack
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 1
  • PCB Mount Orientation Vertical
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Stainless Steel
  • Body Material Finish Plated
  • Body Plating Material Gold
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Beryllium Copper
  • RF Connector Contact Configuration Captivated Contacts
  • RF Connector Center Contact Underplating Material Copper
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 3.9
  • RF Connector Coupling Mechanism Threaded
  • Connector Mounting Type Board Mount
  • RF Contact Captivation Method Mechanical
  • Product Length 9.53
  • RF Connector Mated Outer Diameter (Approximate) 8.99
  • Height Above PC Board 9.5
  • Operating Temperature Range -65 – 125
  • Operating Frequency 18
  • Packaging Method Package
  • Dielectric Material PTFE
1053398-1 RF Connectors
  • Connector Product Type Connector Assembly
  • RF Interface SMA
  • RF Connector Style Jack
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 1
  • PCB Mount Orientation Right Angle
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Stainless Steel
  • Body Material Finish Plated
  • Body Plating Material Gold
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Beryllium Copper
  • RF Connector Contact Configuration Captivated Contacts
  • RF Connector Center Contact Underplating Material Copper
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 3.2
  • RF Connector Coupling Mechanism Threaded
  • Connector Mounting Type Board Mount
  • RF Contact Captivation Method Mechanical
  • Product Length 9.65
  • RF Connector Mated Outer Diameter (Approximate) 8.99
  • Height Above PC Board 9.5
  • Operating Temperature Range -65 – 125
  • Operating Frequency 18
  • Packaging Method Package
  • Dielectric Material PTFE
1059868-1 RF Connectors
  • RF Interface OSSP
  • RF Connector Style Jack
  • Compatible With RF Cable Type RG 405 Semi-Rigid
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Material Finish Passivated
  • Body Plating Material Gold
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Beryllium Copper
  • RF Connector Center Contact Underplating Material Copper
  • Termination Method to Wire & Cable Solder
  • Panel Mount Feature Type Floating Flange
  • RF Connector Coupling Mechanism Push-On
  • Connector Mounting Type Panel Mount
  • RF Contact Captivation Method Epoxy
  • Panel Attachment Style Rear Mount
  • RF Connector Mated Outer Diameter (Approximate) 5.33
  • Panel Thickness (Recommended) 3.18
  • Operating Temperature Range -65 – 105
  • Operating Frequency 28
  • Packaging Method Package
  • Dielectric Material PTFE
2-331350-1 RF Connectors
  • RF Interface BNC
  • RF Connector Style Plug
  • Compatible With RF Cable Type RG 58
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type Interfacial Seal
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Material Finish Plated
  • Body Plating Material Silver
  • Body Shape Circular
  • Body Insulation Without
  • Crimp Type Dual
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Brass
  • RF Connector Center Contact Underplating Material Copper
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Bayonet
  • RF Contact Captivation Method Mechanical
  • RF Connector Mated Outer Diameter (Approximate) 14.53
  • Operating Temperature Range -65 – 165
  • Operating Frequency 4
  • Packaging Method Package
  • Dielectric Material PTFE
  • Coupling Nut Base Material Brass
  • Grade Military
2-331351-1 RF Connectors
  • RF Interface BNC
  • RF Connector Style Jack
  • Compatible With RF Cable Type RG 58
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Material Finish Plated
  • Body Plating Material Silver
  • Body Shape Circular
  • Body Insulation Without
  • Crimp Type Dual
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Beryllium Copper
  • RF Connector Center Contact Underplating Material Nickel
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Bayonet
  • RF Contact Captivation Method Mechanical
  • RF Connector Mated Outer Diameter (Approximate) 14.53
  • Operating Temperature Range -65 – 165
  • Operating Frequency 4
  • Packaging Method Carton
  • Dielectric Material PTFE
  • Coupling Nut Base Material Brass
  • Grade Military
221117-2 RF Connectors
PRODUCT
  1. Connectors
  2. RF Connectors
  1. KIT, COMMERIAL SMA PLUG ASSY 221117-2
active
  • Connector Product Type Connector Assembly
  • RF Interface SMA
  • RF Connector Style Plug
  • Compatible With RF Cable Type RG 174
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type Interfacial Seal
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Material Finish Passivated
  • Ferrule Material Brass
  • Crimp Type Hex
  • Ferrule Plating Material Tin-Lead
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Brass
  • RF Connector Center Contact Underplating Material Nickel
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Threaded
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • RF Contact Captivation Method Mechanical
  • Product Length 30.18
  • RF Connector Mated Outer Diameter (Approximate) 8.99
  • Operating Temperature Range -65 – 165
  • Operating Frequency 18
  • Packaging Method Package
  • Dielectric Material PTFE
  • Coupling Nut Base Material Stainless Steel
  • Coupling Nut Plating Finish Passivated
  • Grade Military