CAT-EC7491-CH8172 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. ECONOSEAL, CONNECTOR HOUSING CAT-EC7491-CH8172
active
  • Connector & Housing Type Housing for Female Terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 1
  • Number of Rows 1
  • Operating Voltage 12
  • Operating Voltage 12
  • Nominal Voltage Architecture 12
  • Body Material Other
  • Cable Exit Angle 180°
  • Primary Product Color Black
  • Connector Code B
  • Mating Tab Width 1.2
  • Mating Pin Diameter 1.5
  • Mating Alignment Type Polarized
  • Strain Relief No
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Terminal Position Assurance Yes
  • Mounting Feature Without
  • Centerline (Pitch) 3.5
  • Row-to-Row Spacing 10.7
  • Product Height 8
  • Product Length 13.5
  • Product Width 9.5
  • Operating Temperature (Max) 70
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94HB
  • Packaging Method Bag
  • Packaging Quantity 25
  • Connector Position Assurance Capable No
  • Serviceable Yes
1-174360-1 Automotive Connector Locks & Position Assurance
PRODUCT
  1. Connectors
  2. Automotive Connector Locks & Position Assurance
  1. E-J MK-2 CAP HSG 3P NATURAL 1-174360-1
active
  • Connector & Contact Retention Accessory Type TPA (Terminal Position Assurance)
  • Connector System Wire-to-Wire
  • Primary Product Color Natural
  • Primary Product Material PBT
  • Operating Temperature Range -30 – 105
  • UL Flammability Rating UL 94HB
  • Packaging Method Bag
  • Serviceable Yes
174360-7 Automotive Connector Locks & Position Assurance
  • Connector & Contact Retention Accessory Type TPA (Terminal Position Assurance)
  • Connector System Wire-to-Wire
  • Primary Product Color Yellow
  • Primary Product Material PBT
  • Operating Temperature Range -30 – 105
  • UL Flammability Rating UL 94V-2
  • Packaging Method Bag
  • Packaging Quantity 100
  • Serviceable Yes
1-174355-1 Automotive Connector Locks & Position Assurance
PRODUCT
  1. Connectors
  2. Automotive Connector Locks & Position Assurance
  1. E-J MK-2 CAP HSG 2P NATURAL 1-174355-1
active
  • Connector & Contact Retention Accessory Type TPA (Terminal Position Assurance)
  • Connector System Wire-to-Wire
  • Primary Product Color Natural
  • Primary Product Material PBT
  • Operating Temperature Range -30 – 105
  • UL Flammability Rating UL 94HB
  • Packaging Method Bag
  • Serviceable Yes
174358-7 Automotive Connector Locks & Position Assurance
PRODUCT
  1. Connectors
  2. Automotive Connector Locks & Position Assurance
  1. 070 ECONOSEAL MARK-2 P/PLUG 3P 174358-7
active
  • Connector & Contact Retention Accessory Type TPA (Terminal Position Assurance)
  • Connector System Wire-to-Wire
  • Primary Product Color Yellow
  • Primary Product Material PBT
  • Operating Temperature Range -30 – 105
  • UL Flammability Rating UL 94V-2
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Serviceable Yes
1-174353-1 Automotive Connector Locks & Position Assurance
  • Connector & Contact Retention Accessory Type TPA (Terminal Position Assurance)
  • Connector System Wire-to-Wire
  • Primary Product Color Natural
  • Primary Product Material PBT
  • Operating Temperature Range -30 – 105
  • UL Flammability Rating UL 94HB
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Serviceable Yes
1-174358-1 Automotive Connector Locks & Position Assurance
PRODUCT
  1. Connectors
  2. Automotive Connector Locks & Position Assurance
  1. E-J MK-2 PLUG HSG 3P NATURAL 1-174358-1
active
  • Connector & Contact Retention Accessory Type TPA (Terminal Position Assurance)
  • Connector System Wire-to-Wire
  • Primary Product Color Natural
  • Primary Product Material PBT
  • Operating Temperature Range -30 – 105
  • UL Flammability Rating UL 94HB
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Serviceable Yes
174355-7 Automotive Connector Locks & Position Assurance
  • Connector & Contact Retention Accessory Type TPA (Terminal Position Assurance)
  • Connector System Wire-to-Wire
  • Primary Product Color Yellow
  • Primary Product Material PBT
  • Operating Temperature Range -30 – 105
  • UL Flammability Rating UL 94V-2
  • Packaging Method Bag
  • Packaging Quantity 100
  • Serviceable Yes
174353-7 Automotive Connector Locks & Position Assurance
  • Connector & Contact Retention Accessory Type TPA (Terminal Position Assurance)
  • Connector System Wire-to-Wire
  • Primary Product Color Yellow
  • Primary Product Material PBT
  • Operating Temperature Range -30 – 105
  • UL Flammability Rating UL 94V-2
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Serviceable Yes
172888-1 Automotive Seals & Cavity Plugs
  • Connector Seal Type Single Wire Seal (SWS)
  • Seal Material NBR
  • Primary Product Color Gray
  • Cavity Diameter 4.4
  • Accepts Cable Insulation Diameter Range 2 – 2.6
  • Operating Temperature (Max) 65
  • Operating Temperature Range -30 – 105
  • UL Flammability Rating None
  • Resistance to Hydrocarbons Variable
  • Shore A Hardness 38
  • Contains Lubricant Yes