CAT-AM78-H342 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header No
  • Number of Signal Positions 23
  • Number of Positions 23
  • Number of Rows 3
  • Number of Sections 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 250
  • Voltage Rating (Max) 250
  • Color Natural
  • Tab Width 1.3
  • Tab Thickness 1.3
  • Pin Diameter 1.3
  • Interface Plating Tin (Sn)
  • Termination Method Through Hole - Solder
  • PCB Mount Retention Type Solder Tail
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Mounting Orientation Vertical/180°
  • Mounting Holes With
  • Locking Interface With
  • Centerline (Pitch) 4
  • PCB Thickness (Recommended) 1.57
  • Width 32.1
  • Length 60.8
  • Profile Height from PCB 34.25
  • Operating Temperature Range -40 – 105
  • Operating Temperature (Max) 100
  • Circuit Application Power & Signal
  • Degree of Protection IP67
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 1
207359-1 Rectangular Connector Housings
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 5
  • Connector Style Receptacle
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Wire Type Stranded
  • Connector Configuration Inline
  • Number of Positions 3
  • Number of Rows 1
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Type Pin
  • Contact Layout Inline
  • Panel Mount Feature Without
  • Centerline (Pitch) 5
  • Housing Material Nylon
  • Housing Color Red
  • Width 27.84
  • Length 40.77
  • Operating Temperature Range -55 – 130
  • For Use With Plug Housing
  • Agency/Standard CSA
  • VDE Tested Yes
  • UL File Number E28476
  • CSA File Number LR16455
  • UL Flammability Rating UL 94V-0
  • UL Rating Certified
  • Packaging Quantity 1
  • Packaging Method Package
207360-1 Rectangular Connector Housings
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 5
  • Connector Style Plug
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Wire Type Stranded
  • Connector Configuration Inline
  • Number of Positions 3
  • Number of Rows 1
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Type Socket
  • Contact Layout Inline
  • Panel Mount Feature Without
  • Centerline (Pitch) 5
  • Housing Material Nylon
  • Housing Color Red
  • Length 23.7
  • Operating Temperature Range -55 – 130
  • For Use With Receptacle Housing
  • Agency/Standard CSA
  • VDE Tested Yes
  • UL File Number E28476
  • CSA File Number LR16455
  • UL Flammability Rating UL 94V-0
  • UL Rating Certified
  • Packaging Quantity 2000
  • Packaging Method Package
66504-9 D-Sub Connector Contacts  1
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Contact Size 20
  • Contact Base Material CuSn4
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 2
  • Termination Method to Wire & Cable Crimp
  • Wire Size 24 – 20
  • Wire Size .2 – .6
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
211150-1 Rectangular Connector Housings
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 5.08
  • Connector Style Plug
  • Connector Type Housing
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Wire Type Stranded
  • Connector Configuration Drawer
  • Number of Positions 25
  • Number of Rows 5
  • Operating Voltage 600
  • Color Black
  • Material Polyester
  • Contact Type Socket
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Centerline (Pitch) 5.08
  • Housing Material Polyester
  • Housing Color Black
  • Height 62.53
  • Width 30.78
  • Panel Thickness .031 – .091 in
  • Length 30.78
  • Operating Temperature Range -55 – 130
  • For Use With Hardware 208211-1 or -4
  • Agency/Standard CSA
  • VDE Tested Yes
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • UL Rating Certified
  • Packaging Quantity 1
  • Packaging Method Package
  • Comment Hardware not supplied.
208209-2 Rectangular Connector Housings
  • Connector System Wire-to-Panel
  • Row-to-Row Spacing 4.39
  • Connector Style Receptacle
  • Connector Type Housing
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Wire Type Stranded
  • Connector Configuration Drawer
  • Number of Positions 19
  • Number of Rows 5
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Type Pin
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Centerline (Pitch) 5.08
  • Housing Material Polyester
  • Housing Color Black
  • Width 30.78
  • Panel Thickness .031 – .091 in
  • Length 54.94
  • Operating Temperature Range -55 – 130
  • For Use With Hardware 208211-1 or -4
  • Agency/Standard CSA
  • VDE Tested Yes
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • UL Rating Certified
  • Packaging Quantity 1
  • Packaging Method Package
  • Comment Hardware not supplied.
382811-8 Board-to-Board Jumpers & Shunts
  • Number of Positions 2
  • Insulation Resistance 1000
  • Handle Without
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .127
  • Shunt Type Economy
  • Shunt Style Open Top
  • Housing Color Black
  • Housing Material Polyester - GF
  • Centerline (Pitch) 2.54
  • Product Height 6.35
  • Operating Temperature Range -65 – 105
  • UL Flammability Rating UL 94V-0
  • CSA Certified Yes
  • UL Rating Recognized
  • Packaging Method Box
  • Packaging Quantity 1500
208210-2 Rectangular Connector Housings
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 4.39
  • Connector Style Plug
  • Connector Type Housing
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Wire Type Stranded
  • Connector Configuration Drawer
  • Number of Positions 19
  • Number of Rows 5
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Type Socket
  • Panel Mount Feature Type Screw Mount
  • Panel Mount Feature With
  • Centerline (Pitch) 5.08
  • Housing Material Polyester
  • Housing Color Black
  • Width 36.88
  • Panel Thickness .031 – .091 in
  • Length 61.04
  • Operating Temperature Range -55 – 130
  • For Use With Hardware 208211-1 or -4
  • Agency/Standard CSA
  • VDE Tested Yes
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • UL Rating Certified
  • Packaging Quantity 1
  • Packaging Method Package
  • Comment Hardware not supplied.
2-382811-1 Board-to-Board Jumpers & Shunts
  • Number of Positions 2
  • Insulation Resistance 1000
  • Handle Without
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Thickness 2.54
  • Shunt Type Economy
  • Shunt Style Open Top
  • Housing Color Black
  • Housing Material Polyester - GF
  • Centerline (Pitch) 2.54
  • Product Height 6.35
  • Operating Temperature Range -40 – 85
  • UL Flammability Rating UL 94V-0
  • CSA Certified Yes
  • UL Rating Recognized
  • Packaging Method Box
  • Packaging Quantity 1500
382575-2 Board-to-Board Jumpers & Shunts
  • Number of Positions 2
  • Termination Resistance 15
  • Insulation Resistance 1000
  • Handle Without
  • Contact Base Material Beryllium Copper
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .381
  • Shunt Type 2mm Mini
  • Shunt Style Open Top
  • Housing Color Black
  • Housing Material Thermoplastic
  • Centerline (Pitch) 2
  • Product Height 3.56
  • Operating Temperature Range -65 – 105
  • UL Flammability Rating UL 94V-0
  • CSA Certified Yes
  • UL Rating Recognized
  • Packaging Method Box
  • Packaging Quantity 2000
208211-1 Rectangular Connector Hardware
  • Product Type Accessory
  • Material Stainless Steel
  • Screw & Hole Thread Size M4 x 0.7-6G
  • Hardware Type Mounting Screw
  • Length 24.54
  • Height 5.08
  • For Use With Plug Housing
  • Packaging Method Package
  • Packaging Quantity 1
382811-2 Board-to-Board Jumpers & Shunts
  • Number of Positions 2
  • Insulation Resistance 1000
  • Handle Without
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .381
  • Shunt Type Economy
  • Shunt Style Open Top
  • Housing Color Blue
  • Housing Material Polyester - GF
  • Centerline (Pitch) 2.54
  • Product Height 6.35
  • Operating Temperature Range -65 – 105
  • UL Flammability Rating UL 94V-0
  • CSA Certified Yes
  • UL Rating Recognized
  • Packaging Method Box
  • Packaging Quantity 1500
382811-6 Board-to-Board Jumpers & Shunts
  • Number of Positions 2
  • Insulation Resistance 1000
  • Handle Without
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .381
  • Shunt Type Economy
  • Shunt Style Open Top
  • Housing Color Black
  • Housing Material Polyester - GF
  • Centerline (Pitch) 2.54
  • Product Height 6.35
  • Operating Temperature Range -65 – 105
  • UL Flammability Rating UL 94V-0
  • CSA Certified Yes
  • UL Rating Recognized
  • Packaging Method Box
  • Packaging Quantity 1500
390088-1 Board-to-Board Jumpers & Shunts
  • Number of Positions 2
  • Termination Resistance 20
  • Insulation Resistance 10000
  • Handle Without
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .762
  • Shunt Type Dual Beam
  • Shunt Style Open Top
  • Housing Color Black
  • Housing Material Polyester - GF
  • Centerline (Pitch) 2.54
  • Product Height 6.27
  • Operating Temperature Range -65 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 1500
531230-4 Board-to-Board Jumpers & Shunts
  • Number of Positions 2
  • Insulation Resistance 1000
  • Handle Without
  • Contact Base Material Beryllium Copper
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Material Thickness 2.54
  • Shunt Type Standard Housing
  • Shunt Style Open Top
  • Contact Current Rating (Max) 3
  • Housing Color Black
  • Housing Material Polyester - GF
  • Centerline (Pitch) 5.08
  • Product Height 6.35
  • Operating Temperature Range -40 – 85
  • UL Flammability Rating UL 94V-0
  • CSA Certified Yes
  • UL Rating Recognized
  • Packaging Method Box
  • Packaging Quantity 2000
180907 Crimp Terminal Housings  1
  • Housing Type Receptacle Housing
  • Sealable No
  • Insulated No
  • Product Type Terminal Housing
  • Number of Positions 2
  • Housing Color Natural
  • Mating Retention With
  • Mating Alignment With
  • Terminal & Splice Type Receptacle
  • Terminal Orientation Straight
  • Mounting Style Free Hanging
  • Mating Retention Type Latch
  • Housing Material Polyamide
  • Centerline 7.4
  • Length 22.9
  • Operating Temperature Range -40 – 105
  • Packaging Method Carton
1658538-3 D-Sub Connector Contacts  1
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Contact Size 20
  • Contact Base Material CuSn4
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 1.2
  • Termination Method to Wire & Cable Crimp
  • Wire Size 28 – 24
  • Wire Size .08 – .2
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
881545-2 Board-to-Board Jumpers & Shunts
  • Number of Positions 2
  • Termination Resistance 15
  • Handle With
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .762
  • Shunt Type Novo
  • Shunt Style Open Top
  • Contact Current Rating (Max) 3
  • Housing Color Black
  • Housing Material Thermoplastic
  • Centerline (Pitch) 2.54
  • Product Height 10.9
  • Operating Temperature Range -65 – 105
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 14000
208099-3 Standard Rectangular Connectors
  • Product Type Connector
  • Connector Style Receptacle
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 5.08
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Header
  • Connector Configuration Inline
  • PCB Mount Orientation Right Angle
  • Number of Positions 19
  • Number of Rows 2
  • Operating Voltage 600
  • Operating Voltage 600
  • Drawer Style Standard
  • Contact Current Rating (Max) 7.5
  • Tail Plating Material Tin
  • Contact Type Pin
  • Contact Layout Inline
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Mating Retention Type Locking Tab
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • Housing Material Nylon
  • Housing Color Red
  • PCB Thickness (Recommended) 1.6
  • Tail Length 3.05
  • Operating Temperature Range -55 – 130
  • For Use With Plug Housing
  • UL Flammability Rating UL 94V-0
  • VDE Tested Yes
  • UL Rating Certified
  • UL File Number E28476
  • Agency/Standard CSA
  • Packaging Method Box & Tray
  • Packaging Quantity 24
100285-1 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature On the Terminal
  • Strain Relief No
  • Number of Positions 3
  • Number of Rows 2
  • Nominal Voltage Architecture 12
  • Operating Voltage 12
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Polarized Yes
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Height 28
  • Width 34
  • Operating Temperature Range -20 – 120
  • Packaging Quantity 200
  • Packaging Method Box
  • Connector Position Assurance Capable No
  • Serviceable No