1-1418883-1 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. 62.POS.MIXED REC.HSG 1-1418883-1
active
  • Connector & Housing Type Housing for Female Terminals
  • Connector System Wire-to-Board
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature On the Terminal
  • Number of Positions 62
  • Number of Rows 3
  • Operating Voltage 36
  • Nominal Voltage Architecture 12
  • Body Material PBT GF
  • Cable Exit Angle 90°
  • Primary Product Color Black
  • Mating Tab Width 1.6
  • Mating Alignment Type Polarized
  • Strain Relief Yes
  • Terminal Position Assurance Yes
  • Mounting Feature Without
  • Centerline (Pitch) 4
  • Row-to-Row Spacing 8
  • Product Height 44
  • Product Length 120.5
  • Product Width 46
  • Operating Temperature (Max) 70
  • Operating Temperature Range -40 – 120
  • Circuit Application Signal
  • UL Flammability Rating UL 94HB
  • Degree of Protection IP67
  • Packaging Method Box
  • Packaging Quantity 117
  • Connector Position Assurance Capable No
  • Serviceable Yes
1-1718485-6 Automotive Connector Caps & Covers  1
PRODUCT
  1. Connectors
  2. Automotive Connector Caps & Covers
  1. CARRIER FOR RECEPT. INSERTS 36 POS 1-1718485-6
active
  • Connector System Wire-to-Wire
  • Number of Positions 36
  • Compatible With Connector Code F
  • Cable Exit Angle 180° (In-Line)
  • Primary Product Color Orange
  • Primary Product Material PBT GF
  • Operating Temperature (Max) 70
  • Operating Temperature Range -40 – 120
  • Packaging Method Box
  • Packaging Quantity 900
  • Serviceable No
CAT-AM705-CH8172 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. AMP MCP, SEALED CONNECTOR HOUSING CAT-AM705-CH8172
active
  • Connector & Housing Type Housing for Female Terminals
  • Connector System Cable-to-Cable
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 1
  • Number of Rows 1
  • Blank Cavity Position 11
  • Operating Voltage 12
  • Operating Voltage 12
  • Nominal Voltage Architecture 12
  • Body Material Other
  • Cable Exit Angle 180°
  • Primary Product Color Black
  • Connector Code 0
  • Mating Tab Width .63
  • Mating Pin Diameter 1.56
  • Contact Current Rating (Max) 1
  • Mating Alignment Type Polarized
  • Strain Relief Add By Accessory
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Terminal Position Assurance No
  • Mounting Feature Without
  • Centerline (Pitch) .5
  • Row-to-Row Spacing 11
  • Product Height 1.24
  • Product Length 16.2
  • Product Width .61
  • Operating Temperature (Max) 70
  • Operating Temperature Range -40 – 100
  • Circuit Application Power
  • UL Flammability Rating UL 94HB
  • Degree of Protection IP54K
  • Agency/Standard DIN IEC 512
  • Packaging Method Bag
  • Packaging Quantity 1
  • Connector Position Assurance Capable No
  • Serviceable Yes
2066499-1 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. 12 POS DBL PLATE FOR CAP 2066499-1
active
  • Connector & Housing Type Housing for Male Terminals
  • Connector System Wire-to-Wire
  • Sealable No
  • Hybrid Connector No
  • Number of Positions 12
  • Number of Rows 2
  • Body Material PBT
  • Cable Exit Angle 180°
  • Primary Product Color Natural
  • Mating Tab Width 1.7
  • Mating Alignment Type Polarized
  • Strain Relief No
  • Terminal Position Assurance No
  • Mounting Feature Without
  • Centerline (Pitch) 4.8
  • Row-to-Row Spacing 5.6
  • Product Height 17.5
  • Product Length 32.2
  • Product Width 16.7
  • Operating Temperature (Max) 105
  • Operating Temperature Range -30 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-2
  • Packaging Method Bag
  • Packaging Quantity 6000
  • Connector Position Assurance Capable No
  • Serviceable No
353745-2 Automotive Connector Caps & Covers
PRODUCT
  1. Connectors
  2. Automotive Connector Caps & Covers
  1. FIX-IN SQUIB CONN HSG-LID BK 353745-2
nrd
  • Protection & Strain Relief Accessory Type Cover - Cable Exit
  • Connector System Wire-to-Board
  • Number of Positions 2
  • Cable Exit Angle 90° (Right Angle)
  • Primary Product Color Black
  • Primary Product Material PBT
  • Strain Relief With
  • Compatible Cable Bundle Diameter Range 5.7
  • Operating Temperature (Max) 70
  • Operating Temperature Range -40 – 105
  • UL Flammability Rating UL 94HB
  • Packaging Method Bag
  • Serviceable Yes