
PRODUCT
active
- Sealable Yes
- Connector & Contact Terminates To Printed Circuit Board
- Shielded No
- Hybrid Header No
- Number of Positions 21
- Number of Rows 3
- Nominal Voltage Architecture 12
- Operating Voltage 28
- Color Black
- Tab Width 2.8
- Tab Thickness .8
- Interface Plating Silver (Ag)
- Termination Method Through Hole - Solder
- PCB Mount Retention Type Boardlock
- PCB Mount Retention With
- Panel Mount Feature Without
- PCB Mount Alignment Without
- Mounting Orientation Vertical/180°
- Mounting Holes With
- Locking Interface Without
- Centerline (Pitch) 5
- Width 38
- Length 76
- Profile Height from PCB 42.45
- Operating Temperature Range -40 – 120
- Operating Temperature (Max) 100
- Circuit Application Signal
- Degree of Protection IP67
- UL Flammability Rating UL 94-HB
- Packaging Quantity 105
- Packaging Type Loose Piece

PRODUCT
active
- Connector Style Housing for female terminals
- Connector System Wire-to-Wire
- Sealable Yes
- Hybrid Connector No
- Primary Locking Feature On the Terminal
- Strain Relief No
- Number of Positions 12
- Number of Rows 2
- Nominal Voltage Architecture 12
- Operating Voltage 60
- Color Black
- Cable Exit Angle Other
- Body Material PBT GF
- Mating Tab Width 1.6
- Polarized Yes
- Mounting Feature Without
- Terminal Position Assurance Yes
- Centerline (Pitch) 4
- Height 31.25
- Width 25.7
- Length 54.1
- Operating Temperature Range -40 – 140
- Circuit Application Signal
- Degree of Protection IP67
- UL Flammability Rating UL 94V-0
- Packaging Quantity 300
- Packaging Method Box
- Connector Position Assurance Capable No
- Serviceable Yes

PRODUCT
active
- Connector Style Housing for male terminals
- Connector System Wire-to-Wire
- Sealable Yes
- Hybrid Connector No
- Primary Locking Feature Integrated in Housing
- Row-to-Row Spacing 4
- Strain Relief No
- Number of Positions 12
- Number of Rows 2
- Nominal Voltage Architecture 12
- Operating Voltage 250
- Color Gray
- Cable Exit Angle 180°
- Body Material PBT
- Mating Pin Diameter 1.5
- Polarized Yes
- Mounting Feature Without
- Terminal Position Assurance Yes
- Centerline (Pitch) 4.5
- Height 26.8
- Width 47.55
- Length 37.6
- Operating Temperature Range -40 – 125
- Degree of Protection IP67
- UL Flammability Rating UL 94-HB
- Packaging Quantity 25
- Packaging Method Bag
- Connector Position Assurance Capable Yes

PRODUCT
active
- Accessory Type Mounting Clips
- Connector System Wire-to-Wire
- Number of Positions 2
- Material PBT GF
- Color Red
- Operating Temperature Range -40 – 140
- UL Flammability Rating UL 94V-0
- Packaging Method Carton
- Packaging Quantity 1000
- Serviceable Yes

PRODUCT
active
- Accessory Type Cover - Cable Exit
- Strain Relief With
- Connector System Wire-to-Board
- Number of Positions 21
- Cable Exit Angle 90 (Right Angle)
- Color Black
- Material PA
- Cable Bundle Diameter 18.6
- Operating Temperature Range -40 – 120
- UL Flammability Rating UL 94-HB
- Packaging Quantity 200
- Packaging Method Box
- Serviceable Yes

PRODUCT
active
- Connector Style Housing for female terminals
- Connector System Wire-to-Board
- Sealable Yes
- Hybrid Connector Yes
- Primary Locking Feature On the Terminal
- Row-to-Row Spacing 8
- Strain Relief Yes
- Number of Positions 62
- Number of Rows 3
- Nominal Voltage Architecture 12
- Operating Voltage 36
- Color Black
- Cable Exit Angle 90°
- Body Material PBT GF
- Mating Tab Width 1.6
- Polarized Yes
- Mounting Feature Without
- Terminal Position Assurance Yes
- Centerline (Pitch) 4
- Height 44
- Width 46
- Length 120.5
- Operating Temperature Range -40 – 120
- Circuit Application Signal
- Degree of Protection IP67
- UL Flammability Rating UL 94-HB
- Packaging Quantity 117
- Packaging Method Box
- Connector Position Assurance Capable No
- Serviceable Yes

PRODUCT
active
- Connector Style Housing for female terminals
- Connector System Wire-to-Wire
- Sealable Yes
- Hybrid Connector Yes
- Primary Locking Feature On the Terminal
- Strain Relief No
- Number of Positions 18
- Number of Rows 2
- Color Black
- Connector Code A
- Cable Exit Angle 180°
- Body Material PBT GF
- Mating Tab Width 1.2
- Polarized Yes
- Mounting Feature Without
- Terminal Position Assurance Yes
- Centerline (Pitch) 3.5
- Height 33.3
- Width 37.1
- Length 60.3
- Circuit Application Signal
- Packaging Quantity 320
- Packaging Method Box
- Connector Position Assurance Capable No
- Serviceable Yes

PRODUCT
active
- Sealable Yes
- Primary Locking Feature Locking Lance
- Wire Type Copper
- Receptacle Style 180°
- Crimp Type F-Crimp
- Typical Current Rating 17
- Terminal & Splice Type Receptacle
- Mating Tab Width 4.8
- Mating Tab Thickness .8
- Interface Plating Silver (Ag)
- Contact Termination Area Plating Material Tin (Sn)
- Termination Method Crimp
- Wire Size .5 – 1
- Wire Size Search .5
- Wire Insulation Diameter 1.4 – 2.7
- Operating Temperature Range -40 – 140
- Agency/Standard LV214
- Packaging Quantity 1500
- Packaging Method Reel
- Terminal Transmits 0 – 24 A (Low Power)

PRODUCT
active
- Connector System Wire-to-Wire
- Number of Positions 36
- Keying F
- Cable Exit Angle 180 (In-Line)
- Color Orange
- Material PBT GF
- Operating Temperature Range -40 – 120
- Packaging Quantity 900
- Packaging Method Box
- Serviceable No

PRODUCT
active
- Connector Style Housing for male terminals
- Connector System Wire-to-Wire
- Sealable No
- Hybrid Connector No
- Primary Locking Feature Integrated in Housing
- Row-to-Row Spacing 5.6
- Strain Relief No
- Number of Positions 12
- Number of Rows 2
- Color Black
- Cable Exit Angle 180°
- Body Material PBT
- Mating Tab Width 1.7
- Polarized Yes
- Mounting Feature Without
- Terminal Position Assurance No
- Centerline (Pitch) 4.8
- Height 26.85
- Width 36.5
- Length 37.5
- Operating Temperature Range -30 – 105
- Circuit Application Signal
- UL Flammability Rating UL 94V-2
- Packaging Quantity 100
- Packaging Method Bag
- Connector Position Assurance Capable No
- Serviceable No

PRODUCT
active
- Product Type Accessory
- Strain Relief Without
- Thread Lead Type Double
- Material Brass
- Screw & Hole Thread Size 6-32 UNC-2A
- Mounting Hardware Jackscrew Pin and Jackscrew Tip Male
- Hardware Type Jackscrew Kit
- Jackscrew Type Turnable
- Jackscrew Style Male
- Jackscrew Plating Material Nickel
- Jackscrew Material Brass
- Length 68.6
- Height 5.5
- Packaging Method Bag
- Packaging Quantity 1

PRODUCT
active
- Product Type Accessory
- Strain Relief Without
- Thread Lead Type Double
- Material Brass
- Screw & Hole Thread Size 6-32 UNC-2B
- Mounting Hardware Jackscrew Pin and Jackscrew Tip Female
- Hardware Type Jackscrew Kit
- Jackscrew Type Turnable
- Jackscrew Style Female
- Jackscrew Plating Material Nickel
- Jackscrew Material Brass
- Length 68.6
- Height 5.5
- Packaging Method Bag
- Packaging Quantity 1

PRODUCT
active
- Accessory Type Cover - Cable Exit
- Strain Relief With
- Connector System Wire-to-Board
- Number of Positions 2
- Cable Exit Angle 90 (Right Angle)
- Color Black
- Material PBT
- Cable Bundle Diameter 5.7
- Operating Temperature Range -40 – 105
- UL Flammability Rating UL 94-HB
- Packaging Method Bag
- Serviceable Yes

PRODUCT
active
- Product Type Hardware
- Strain Relief Without
- Guide Pin/Socket Type Corner
- Material Brass
- Screw & Hole Thread Size 4-40 UNC-2A
- Hardware Type Guide Pin
- Length 21.2
- Width 3.5
- Height 3.25
- Packaging Method Bag
- Packaging Quantity 1000

PRODUCT
active
- Product Type Hardware
- Strain Relief Without
- Guide Pin/Socket Type Corner
- Material Brass
- Screw & Hole Thread Size 4-40 UNC-2A
- Hardware Type Guide Socket
- Length 20.3
- Width 5
- Height 5
- Packaging Method Bag
- Packaging Quantity 1000

PRODUCT
active
- Product Type Accessory
- Strain Relief Without
- Thread Lead Type Double
- Material Brass
- Screw & Hole Thread Size 6-32 UNC-2A
- Mounting Hardware Jackscrew Tip Female and Spirol Pin
- Hardware Type Jackscrew Kit
- Jackscrew Type Turnable
- Jackscrew Style Male
- Jackscrew Plating Material Nickel
- Jackscrew Material Brass
- Length 43.3
- Height 5.5
- Packaging Method Bag
- Packaging Quantity 1

PRODUCT
active
- Product Type Accessory
- Strain Relief Without
- Thread Lead Type Double
- Material Brass
- Screw & Hole Thread Size 6-32 UNC-2B
- Mounting Hardware Jackscrew Tip Female and Spirol Pin
- Hardware Type Jackscrew Kit
- Jackscrew Type Turnable
- Jackscrew Style Female
- Jackscrew Material Brass
- Length 43.3
- Height 5.5
- Packaging Quantity 2000

PRODUCT
active
- Product Type Accessory
- Strain Relief Without
- Thread Lead Type Double
- Material Brass
- Screw & Hole Thread Size 6-32 UNC-2A
- Mounting Hardware Jackscrew Pin and Jackscrew Tip Male
- Hardware Type Jackscrew Kit
- Jackscrew Type Turnable
- Jackscrew Style Male
- Jackscrew Plating Material Nickel
- Jackscrew Material Brass
- Length 68.6
- Height 5.5
- Packaging Method Bag
- Packaging Quantity 1

PRODUCT
active
- Product Type Accessory
- Strain Relief Without
- Thread Lead Type Double
- Material Brass
- Screw & Hole Thread Size 6-32 UNC-2A
- Mounting Hardware Jackscrew Pin and Jackscrew Tip Male
- Hardware Type Jackscrew Kit
- Jackscrew Type Turnable
- Jackscrew Style Male
- Jackscrew Plating Material Nickel
- Jackscrew Material Brass
- Length 68.6
- Height 5.5
- Packaging Method Bag
- Packaging Quantity 1

PRODUCT
active
- Product Type Accessory
- Strain Relief Without
- Thread Lead Type Double
- Material Brass
- Screw & Hole Thread Size 6-32 UNC-2B
- Mounting Hardware Jackscrew Pin and Jackscrew Tip Female
- Hardware Type Jackscrew Kit
- Jackscrew Type Turnable
- Jackscrew Style Female
- Jackscrew Plating Material Nickel
- Jackscrew Material Brass
- Length 68.6
- Height 5.5
- Packaging Method Bag
- Packaging Quantity 1