1996705-4 PCB RF Modules
ANSI/VITA 67.0-2012 ANSI/VITA 67.2-2012
  • RF Interface SMPM
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Coaxial Contacts 8
  • Number of Positions 8
  • Body Material Stainless Steel
  • Plating Finish Passivated
  • Mounting Angle Right Angle
  • Connector Mounting Type Board Mount
  • Module Mounting Type Screw
  • Centerline (Pitch) 6.1
  • RF Contact Spacing 6.1
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • VITA 67 Yes
2101510-2 PCB RF Modules  1
ANSI/VITA 67.0-2012 ANSI/VITA 67.1-2012
  • RF Interface OSMM
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Number of Coaxial Contacts 4
  • Number of Positions 4
  • Impedance 50
  • Body Material Stainless Steel
  • Plating Finish Passivated
  • Mounting Angle Vertical
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 6.1
  • Operating Temperature Range -65 – 165
  • Circuit Application Signal
  • VITA 67 Yes
225532-3 RF Connectors
  • Connector Product Type Connector Assembly
  • RF Interface SMA
  • RF Connector Style Plug
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type Interfacial Seal
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Finish Passivated
  • Crimp Type Hex
  • Ferrule Plating Material Tin-Lead
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Brass
  • RF Connector Contact Configuration Not Captivated
  • Ferrule Material Copper
  • Termination Method to Wire & Cable Crimp
  • Mating Retention Type Safety Wire Holes
  • RF Connector Coupling Mechanism Threaded
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • RF Contact Captivation Method Mechanical
  • Product Length 26.17
  • RF Connector Mated Outer Diameter (Approximate) 8.99
  • Cable Type Belden 84142
  • Operating Temperature Range -65 – 165
  • Operating Frequency 18
  • Packaging Method Package
  • Dielectric Material PTFE
  • Military Category B
  • Coupling Nut Base Material Stainless Steel
  • Coupling Nut Plating Finish Passivated
  • Grade Military
1996942-1 RF Connectors
  • RF Interface OSMM
  • RF Connector Style Plug
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type O-Ring
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Finish Plated
  • Body Plating Material Gold
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Brass
  • Termination Method to Wire & Cable Solder
  • RF Connector Coupling Mechanism Threaded
  • RF Contact Captivation Method Solder
  • RF Connector Mated Outer Diameter (Approximate) 5.49
  • Cable Type RG 405 Semi-Rigid
  • Operating Temperature Range -65 – 165
  • Operating Frequency 45
  • Packaging Method Package
  • Dielectric Material PTFE
  • Coupling Nut Plating Material Gold over Nickel
  • Coupling Nut Base Material Stainless Steel
  • Gasket Material Silicone Rubber
1996771-1 RF Connectors
ANSI/VITA 67.0-2012 ANSI/VITA 67.1-2012 ANSI/VITA 67.2-2012
  • RF Interface SMPM
  • RF Connector Style Jack
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Beryllium Copper
  • Body Finish Plated
  • Body Plating Material Gold
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Beryllium Copper
  • Termination Method to Wire & Cable Solder
  • RF Connector Coupling Mechanism Push-On
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Mechanical
  • RF Connector Mated Outer Diameter (Approximate) 4.75
  • Cable Type .047 Semi-Rigid or Flex
  • Operating Temperature Range -65 – 165
  • Operating Frequency 26
  • Packaging Method Package
  • Dielectric Material PTFE
  • Additional Features VITA 67
1060469-1 RF Connectors
  • Connector Product Type Connector Assembly
  • RF Interface SMB
  • RF Connector Style Jack
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Right Angle
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Brass
  • Body Finish Plated
  • Body Plating Material Gold
  • Body Shape Square
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Brass
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Panel Mount Feature Type Lockwasher and Nut
  • RF Connector Coupling Mechanism Push-On
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Mechanical
  • Product Length 11
  • RF Connector Mated Outer Diameter (Approximate) 6.2
  • Height Above PC Board 7
  • PCB Tail Length 3.9
  • Operating Temperature Range -65 – 165
  • Operating Frequency 4
  • Packaging Method Carton
  • Dielectric Material PTFE
  • Additional Features Board Standoff
  • Grade Commercial
  • PCB Leg Plating Material Gold
  • Comment Captured Center Contact
1053400-1 RF Connectors
  • Connector Product Type Connector Assembly
  • RF Interface SMA
  • RF Connector Style Jack
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Right Angle
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Stainless Steel
  • Body Finish Plated
  • Body Plating Material Gold
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Beryllium Copper
  • RF Connector Contact Configuration Captivated Contacts
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • RF Connector Coupling Mechanism Threaded
  • Connector Mounting Type Board Mount
  • RF Contact Captivation Method Mechanical
  • Product Length 9.65
  • RF Connector Mated Outer Diameter (Approximate) 8.99
  • Height Above PC Board 9.5
  • PCB Tail Length 2.4
  • Operating Temperature Range -65 – 125
  • Operating Frequency 18
  • Packaging Method Package
  • Dielectric Material PTFE
1053396-1 RF Connectors
  • Connector Product Type Connector Assembly
  • RF Interface SMA
  • RF Connector Style Jack
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Right Angle
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Stainless Steel
  • Body Finish Plated
  • Body Plating Material Gold
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Beryllium Copper
  • RF Connector Contact Configuration Captivated Contacts
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • RF Connector Coupling Mechanism Threaded
  • Connector Mounting Type Board Mount
  • RF Contact Captivation Method Mechanical
  • Product Length 9.53
  • RF Connector Mated Outer Diameter (Approximate) 8.99
  • Height Above PC Board 9.5
  • PCB Tail Length 3.9
  • Operating Temperature Range -65 – 125
  • Operating Frequency 18
  • Packaging Method Package
  • Dielectric Material PTFE
1059691-1 RF Connectors
  • RF Interface OSP
  • RF Connector Style Plug
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Seal Type Interfacial Seal
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Right Angle
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Stainless Steel
  • Body Finish Plated
  • Body Plating Material Gold
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Beryllium Copper
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • RF Connector Coupling Mechanism Push-On
  • RF Contact Captivation Method Mechanical
  • RF Connector Mated Outer Diameter (Approximate) 7.62
  • Height Above PC Board 9.53
  • PCB Tail Length 3.94
  • Terminal Length 3.94
  • Pin Diameter 1.27
  • Operating Temperature Range -65 – 125
  • Operating Frequency 22
  • Packaging Method Package
  • Dielectric Material PTFE
  • Gasket Material Fluorosilicone
1059684-1 RF Connectors
  • RF Interface OSP
  • RF Connector Style Plug
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Seal Type Interfacial Seal
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Vertical
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Stainless Steel
  • Body Finish Plated
  • Body Plating Material Gold
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Brass
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • RF Connector Coupling Mechanism Push-On
  • RF Contact Captivation Method Mechanical
  • RF Connector Mated Outer Diameter (Approximate) 7.62
  • Height Above PC Board 8.71
  • PCB Tail Length 3.99
  • Terminal Length 3.99
  • Pin Diameter 1.27
  • Operating Temperature Range -65 – 125
  • Operating Frequency 18
  • Packaging Method Package
  • Dielectric Material PTFE
  • Gasket Material Fluorosilicone
1-225092-1 RF Connectors
  • RF Interface N Type
  • RF Connector Style Plug
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type Interfacial Seal
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Finish Plated
  • Body Plating Material Silver
  • Crimp Type Dual
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Brass
  • RF Connector Contact Configuration Not Captivated
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Threaded
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • RF Contact Captivation Method Mechanical
  • RF Connector Mated Outer Diameter (Approximate) 21
  • Cable Type RG 393
  • Operating Temperature Range -65 – 165
  • Operating Frequency 11
  • Packaging Method Carton
  • Dielectric Material PTFE
  • Grade Military
1-225550-3 RF Connectors
  • RF Interface TNC
  • RF Connector Style Plug
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type Interfacial Seal
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Phosphor Bronze
  • Body Finish Plated
  • Body Plating Material Silver
  • Crimp Type Dual
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Phosphor Bronze
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Threaded
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • RF Contact Captivation Method Mechanical
  • RF Connector Mated Outer Diameter (Approximate) 16.256
  • Cable Type RG 393
  • Operating Temperature Range -55 – 125
  • Operating Frequency 11
  • Packaging Method Carton
  • Dielectric Material PTFE
  • Grade Military
1050776-1 RF Connectors
  • Connector Product Type Connector Assembly
  • RF Interface SMA
  • RF Connector Style Plug
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type Interfacial Seal
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Finish Plated
  • Body Plating Material Gold
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Beryllium Copper
  • Termination Method to Wire & Cable Solder
  • Mating Retention Type Safety Wire Holes
  • RF Connector Coupling Mechanism Threaded
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • RF Contact Captivation Method Solder
  • Product Length 11.18
  • RF Connector Mated Outer Diameter (Approximate) 8.99
  • Cable Type RG 402 Semi-Rigid
  • Operating Temperature Range -65 – 125
  • Operating Frequency 18
  • Packaging Method Package
  • Dielectric Material PTFE
  • Military Category B
  • Mounting Nut Material Stainless Steel
  • Coupling Nut Base Material Stainless Steel
  • Coupling Nut Plating Finish Passivated
  • Grade Military
1051018-1 RF Connectors
  • Connector Product Type Connector Assembly
  • RF Interface SMA
  • RF Connector Style Jack
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Finish Plated
  • Body Plating Material Gold
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Beryllium Copper
  • RF Connector Contact Configuration Not Captivated
  • Termination Method to Wire & Cable Solder
  • RF Connector Coupling Mechanism Threaded
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Solder
  • Panel Attachment Style Rear Mount
  • Product Length 19.3
  • RF Connector Mated Outer Diameter (Approximate) 8.99
  • Cable Type RG 405 Semi-Rigid
  • Operating Temperature Range -65 – 125
  • Operating Frequency 18
  • Packaging Method Bag
  • Dielectric Material PTFE
  • Lockwasher Material Phosphor Bronze
  • Mounting Nut Material Stainless Steel
  • Lockwasher Plating Material Gold
  • Gasket Material Silicone Rubber
  • Grade Military
  • Lockwasher Plating Finish Plated
1052604-1 RF Connectors
  • Connector Product Type Connector Assembly
  • RF Interface SMA
  • RF Connector Style Jack
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Seal Type Hermetic
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Edge
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Stainless Steel
  • Body Finish Plated
  • Body Plating Material Gold
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Beryllium Copper
  • RF Connector Contact Configuration Captivated Contacts
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Panel Mount Feature Type Flange
  • RF Connector Coupling Mechanism Threaded
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Mechanical
  • Panel Attachment Style Front Mount
  • Product Length 17.07
  • RF Connector Mated Outer Diameter (Approximate) 8.99
  • Operating Temperature Range -65 – 165
  • Operating Frequency 18
  • Packaging Method Package
  • Dielectric Material PTFE
  • Number of Panel Mounting Holes 4
  • Comment Hermetically Sealed
1053372-1 RF Connectors
  • Connector Product Type Connector Assembly
  • RF Interface SMA
  • RF Connector Style Jack
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Vertical
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Stainless Steel
  • Body Finish Plated
  • Body Plating Material Gold
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Beryllium Copper
  • RF Connector Contact Configuration Captivated Contacts
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • RF Connector Coupling Mechanism Threaded
  • Connector Mounting Type Board Mount
  • RF Contact Captivation Method Mechanical
  • Product Length 9.53
  • RF Connector Mated Outer Diameter (Approximate) 8.99
  • Height Above PC Board 9.5
  • PCB Tail Length 3.9
  • Operating Temperature Range -65 – 125
  • Operating Frequency 18
  • Packaging Method Package
  • Dielectric Material PTFE
1053398-1 RF Connectors
  • Connector Product Type Connector Assembly
  • RF Interface SMA
  • RF Connector Style Jack
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Right Angle
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Stainless Steel
  • Body Finish Plated
  • Body Plating Material Gold
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Beryllium Copper
  • RF Connector Contact Configuration Captivated Contacts
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • RF Connector Coupling Mechanism Threaded
  • Connector Mounting Type Board Mount
  • RF Contact Captivation Method Mechanical
  • Product Length 9.65
  • RF Connector Mated Outer Diameter (Approximate) 8.99
  • Height Above PC Board 9.5
  • PCB Tail Length 3.2
  • Operating Temperature Range -65 – 125
  • Operating Frequency 18
  • Packaging Method Package
  • Dielectric Material PTFE
1059868-1 RF Connectors
  • RF Interface OSSP
  • RF Connector Style Jack
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Finish Passivated
  • Body Plating Material Gold
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Beryllium Copper
  • Termination Method to Wire & Cable Solder
  • Panel Mount Feature Type Floating Flange
  • RF Connector Coupling Mechanism Push-On
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Epoxy
  • Panel Attachment Style Rear Mount
  • RF Connector Mated Outer Diameter (Approximate) 5.334
  • Panel Thickness (Recommended) 3.18
  • Cable Type RG 405 Semi-Rigid
  • Operating Temperature Range -65 – 105
  • Operating Frequency 28
  • Packaging Method Package
  • Dielectric Material PTFE
1061022-1 RF Connectors
  • RF Interface MCX
  • RF Connector Style Jack
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Right Angle
  • Number of Coaxial Contacts 1
  • Number of Mounting Legs 4
  • Impedance 50
  • Body Material Brass
  • Body Finish Plated
  • Body Plating Material Gold
  • Body Shape Circular
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Beryllium Copper
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Without
  • RF Connector Coupling Mechanism Push-On
  • Connector Mounting Type Board Mount
  • RF Contact Captivation Method Mechanical
  • Product Length 9.93
  • RF Connector Mated Outer Diameter (Approximate) 4.5
  • Height Above PC Board 6
  • PCB Tail Length 3.9
  • Operating Temperature Range -65 – 165
  • Operating Frequency 6
  • Packaging Method Package
  • Dielectric Material PTFE
  • Comment End Launch
2-331350-1 RF Connectors
  • RF Interface BNC
  • RF Connector Style Plug
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type Interfacial Seal
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Finish Plated
  • Body Plating Material Silver
  • Body Shape Circular
  • Body Insulation Without
  • Crimp Type Dual
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Brass
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Bayonet
  • RF Contact Captivation Method Mechanical
  • RF Connector Mated Outer Diameter (Approximate) 14.529
  • Cable Type RG 58
  • Operating Temperature Range -65 – 165
  • Operating Frequency 4
  • Packaging Method Package
  • Dielectric Material PTFE
  • Coupling Nut Base Material Brass
  • Grade Military