CAT-L489-H342 Automotive Headers  1
PRODUCT
  1. Connectors
  2. Automotive Headers
  1. LEAVYSEAL HEADERS CAT-L489-H342
active
  • Connector System Wire-to-Board
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Hybrid Header No
  • Number of Signal Positions 62
  • Number of Positions 21
  • PCB Mount Orientation Horizontal
  • Number of Rows 1
  • Operating Voltage 42
  • Operating Voltage 28
  • Nominal Voltage Architecture 12
  • Voltage Rating (Max) 42
  • Voltage Rating (Max) 36
  • Primary Product Color Black
  • Mating Tab Width 1.5
  • Mating Tab Thickness .6
  • Contact Mating Area Plating Material Silver (Ag)
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Mounting Holes With
  • Locking Interface Without
  • Centerline (Pitch) 4
  • Product Length 57.9
  • Product Width 29.8
  • PCB Thickness (Recommended) 1.57
  • Profile Height from PCB 42.45
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 120
  • Shielded No
  • Circuit Application Power
  • UL Flammability Rating UL 94HB
  • Degree of Protection IP67
  • Packaging Quantity 6
  • Packaging Type Loose Piece
CAT-H3399-CH8172 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. HEAVY DUTY SEALED CONNECTOR HOUSINGS CAT-H3399-CH8172
active
  • Connector & Housing Type Housing for Female Terminals
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature On the Terminal
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • Number of Rows 1
  • Operating Voltage 42
  • Operating Voltage 42
  • Nominal Voltage Architecture 12
  • Body Material PBT GF
  • Cable Exit Angle 180
  • Primary Product Color Black
  • Connector Code A
  • Mating Tab Width 1.5
  • Mating Alignment Type Polarized
  • Strain Relief Add By Accessory
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 4
  • Row-to-Row Spacing 1.5
  • Product Height 19
  • Product Length 25.7
  • Product Width 18.5
  • Operating Temperature (Max) 70
  • Operating Temperature Range -40 – 140
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Degree of Protection IP67
  • Agency/Standard DIN IEC 512
  • Packaging Method Box
  • Packaging Quantity 1
  • Connector Position Assurance Capable No
  • Serviceable Yes
776463-1 Automotive Connector Caps & Covers  1
PRODUCT
  1. Connectors
  2. Automotive Connector Caps & Covers
  1. STRAIN RELIEF,35 POSITION AMPSEAL 776463-1
active
  • Protection & Strain Relief Accessory Type Backshell
  • Connector System Wire-to-Board
  • Sealable No
  • Number of Positions 35
  • Cable Exit Angle 180° (In-Line)
  • Primary Product Color Black
  • Primary Product Material PBT
  • Strain Relief With
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 105
  • UL Flammability Rating UL 94HB
  • Packaging Method Package
  • Packaging Quantity 1
CAT-H3399-SL34 Other Automotive Connector Accessories  1
PRODUCT
  1. Connectors
  2. Other Automotive Connector Accessories
  1. HEAVY DUTY CONNECTORS FIXING SLIDES CAT-H3399-SL34
active
  • Automotive Connector Accessory Type Mounting Clip
  • Connector System Wire-to-Board
  • Number of Positions 2
  • Primary Product Material PBT GF
  • Primary Product Color Gray
  • Operating Temperature Range -40 – 140
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 1
  • Serviceable Yes
CAT-AM7801-CH8172 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. AMPSEAL 16 HOUSINGS CAT-AM7801-CH8172
active
  • Connector & Housing Type Housing for Female Terminals
  • Connector System Wire-to-Device
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • Number of Rows 1
  • Operating Voltage 250
  • Operating Voltage 12
  • Nominal Voltage Architecture 12
  • Body Material Other
  • Cable Exit Angle 180°
  • Primary Product Color Black
  • Connector Code 1
  • Mating Pin Diameter 1.5
  • Contact Current Rating (Max) 13
  • Mating Alignment Type Polarized
  • Strain Relief Add By Accessory
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 4.5
  • Row-to-Row Spacing 0
  • Product Height 10.24
  • Product Length 15.76
  • Product Width 16.9
  • Operating Temperature (Max) 70
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94HB
  • Degree of Protection IP67
  • Packaging Method Bag
  • Packaging Quantity 1
  • Connector Position Assurance Capable No
CAT-L489-B128 Automotive Connector Caps & Covers  1
PRODUCT
  1. Connectors
  2. Automotive Connector Caps & Covers
  1. LEAVYSEAL BACKSHELLS CAT-L489-B128
active
  • Protection & Strain Relief Accessory Type Cover
  • Connector System Wire-to-Board
  • Sealable Yes
  • Number of Positions 15
  • Cable Exit Angle 90° (Right Angle)
  • Primary Product Color Black
  • Primary Product Material PA
  • Strain Relief With
  • Compatible Cable Bundle Diameter Range 17
  • Operating Temperature (Max) 70
  • Operating Temperature Range -40 – 100
  • UL Flammability Rating UL 94HB
  • Packaging Method Bag
  • Packaging Quantity 150
  • Serviceable Yes
CAT-L489-CH8172 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. LEAVYSEAL HOUSINGS CAT-L489-CH8172
active
  • Connector & Housing Type Housing for Female Terminals
  • Connector System Wire-to-Board
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Contact Retainer
  • Number of Positions 1
  • Number of Rows 1
  • Operating Voltage 42
  • Operating Voltage 12
  • Nominal Voltage Architecture 12
  • Body Material PA GF
  • Cable Exit Angle 180°
  • Primary Product Color Black
  • Connector Code 0
  • Mating Tab Width 1.5
  • Contact Current Rating (Max) .25
  • Mating Alignment Type Polarization Rib
  • Strain Relief Add By Accessory
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 4
  • Accepts Wire Insulation Diameter Range 1.4 – 2.16
  • Row-to-Row Spacing 1.5
  • Product Height 11.6
  • Product Length 19.2
  • Product Width 14.9
  • Operating Temperature (Max) 70
  • Operating Temperature Range -40 – 120
  • Circuit Application Power
  • UL Flammability Rating UL 94HB
  • Degree of Protection IP67
  • Agency/Standard LV214
  • Packaging Method Box
  • Packaging Quantity 1
  • Connector Position Assurance Capable No
  • Serviceable Yes
1718328-1 Other Automotive Connector Accessories  1
  • Automotive Connector Accessory Type Mounting Clips
  • Connector System Wire-to-Wire
  • Primary Product Material PBT GF
  • Primary Product Color Red
  • Operating Temperature Range -40 – 140
  • UL Flammability Rating UL 94-HB
  • Packaging Method Bag
  • Packaging Quantity 500
  • Serviceable Yes
CAT-AM705-CH8172 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. AMP MCP, SEALED CONNECTOR HOUSING CAT-AM705-CH8172
active
  • Connector & Housing Type Housing for Female Terminals
  • Connector System Cable-to-Cable
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 1
  • Number of Rows 1
  • Operating Voltage 12
  • Operating Voltage 12
  • Nominal Voltage Architecture 12
  • Body Material Other
  • Cable Exit Angle 180°
  • Primary Product Color Black
  • Connector Code 0
  • Mating Tab Width .63
  • Mating Pin Diameter 1.56
  • Contact Current Rating (Max) 1
  • Mating Alignment Type Polarized
  • Strain Relief Add By Accessory
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Centerline (Pitch) .5
  • Row-to-Row Spacing 11
  • Product Height 1.24
  • Product Length 16.2
  • Product Width .61
  • Operating Temperature (Max) 70
  • Operating Temperature Range -40 – 100
  • Circuit Application Power
  • UL Flammability Rating UL 94HB
  • Degree of Protection IP54K
  • Agency/Standard DIN IEC 512
  • Packaging Method Bag
  • Packaging Quantity 1
  • Connector Position Assurance Capable No
  • Serviceable Yes
1670057-1 Automotive Connector Caps & Covers  1
PRODUCT
  1. Connectors
  2. Automotive Connector Caps & Covers
  1. COVER MIXED,90,CODA 1670057-1
active
  • Protection & Strain Relief Accessory Type Cover - Cable Exit
  • Connector System Wire-to-Board
  • Number of Positions 2
  • Cable Exit Angle 90° (Right Angle)
  • Primary Product Color Black
  • Primary Product Material PA
  • Strain Relief With
  • Compatible Cable Bundle Diameter Range 14.1
  • Operating Temperature (Max) 70
  • Operating Temperature Range -40 – 120
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 700
  • Serviceable Yes
776493-2 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. SOC, SF, SIZE 16, 18-20 AWG, NI/SN 776493-2
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Typical Current Rating 13
  • Terminal & Splice Type Socket
  • Mating Pin Diameter 1.59
  • Automotive Terminal Interface Plating Nickel (Ni)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 20 – 18
  • Wire Size .5 – .75
  • Wire Size Search .5
  • Wire Size Search 18
  • Wire Insulation Diameter 2.26 – 3.32
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 120
  • Packaging Quantity 4000
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
CAT-AM705-T273 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. AMP MCP, RECEPTACLE AND TAB CAT-AM705-T273
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Insulated No
  • Receptacle Style 180°
  • Automotive Terminal Seal Type Single Wire Seal (SWS)
  • Crimp Type F-Crimp
  • Typical Current Rating 8
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 1.5
  • Mating Tab Thickness .4
  • Automotive Terminal Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 7 – 5
  • Wire Size .2 – .35
  • Wire Size Search .2
  • Wire Size Search 5
  • Tab Length 27.5
  • Wire Insulation Diameter 1.4 – 2.7
  • Operating Temperature (Max) 70
  • Operating Temperature Range -45 – 125
  • Agency/Standard LV214
  • Packaging Quantity 1500
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
1-1718485-6 Automotive Connector Caps & Covers  1
PRODUCT
  1. Connectors
  2. Automotive Connector Caps & Covers
  1. CARRIER FOR RECEPT. INSERTS 36 POS 1-1718485-6
active
  • Connector System Wire-to-Wire
  • Number of Positions 36
  • Compatible With Connector Code F
  • Cable Exit Angle 180° (In-Line)
  • Primary Product Color Orange
  • Primary Product Material PBT GF
  • Operating Temperature (Max) 70
  • Operating Temperature Range -40 – 120
  • Packaging Method Box
  • Packaging Quantity 900
  • Serviceable No
CAT-AM705-CH8173 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. AMP MCP, UNSEALED CONNECTOR HOUSING CAT-AM705-CH8173
active
  • Connector & Housing Type Housing for Female Terminals
  • Connector System Cable-to-Cable
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 1
  • Number of Rows 1
  • Operating Voltage 12
  • Operating Voltage 12
  • Nominal Voltage Architecture 12
  • Body Material PA
  • Cable Exit Angle 180°
  • Primary Product Color Black
  • Connector Code 8
  • Mating Tab Width .63
  • Contact Current Rating (Max) 10
  • Mating Alignment Type Polarized
  • Strain Relief Add By Accessory
  • Connector Mounting Type Board Mount
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Centerline (Pitch) 2.5
  • Row-to-Row Spacing 10.9
  • Product Height 4.2
  • Product Length 13
  • Product Width 2.8
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 100
  • Circuit Application Power
  • UL Flammability Rating UL 94HB
  • Degree of Protection IP2B
  • Agency/Standard DIN IEC 512
  • Packaging Method Bag
  • Packaging Quantity 12
  • Connector Position Assurance Capable No
  • Serviceable No
9-1534904-4 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. CONNECTOR HSG 94 POS. 9-1534904-4
active
  • Connector & Housing Type Housing for Female Terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Number of Positions 94
  • Number of Rows 4
  • Operating Voltage 12
  • Nominal Voltage Architecture 12
  • Body Material PBT GF
  • Cable Exit Angle 90°
  • Primary Product Color Black
  • Connector Code A
  • Mating Alignment Type Polarized
  • Strain Relief No
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Operating Temperature (Max) 70
  • Operating Temperature Range -40 – 120
  • UL Flammability Rating UL 94HB
  • Packaging Method Box
  • Packaging Quantity 108
  • Serviceable Yes
929930-3 Automotive Terminals
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. JUN-POW-TIM CONTACT L/P 929930-3
active
  • Sealable Yes
  • Primary Locking Feature Locking Lance
  • Automotive Terminal Seal Type Single Wire Seal (SWS)
  • Crimp Type F-Crimp
  • Typical Current Rating 30
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 2.8
  • Mating Tab Thickness .8
  • Automotive Terminal Interface Plating Tin (Sn)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 20 – 17
  • Wire Size .5 – 1
  • Wire Size Search .5
  • Wire Size Search 17
  • Wire Insulation Diameter 3.4 – 3.3
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 130
  • Packaging Quantity 1000
  • Packaging Method Box
  • Terminal Transmits 25 – 40 A (Power)
929940-6 Automotive Terminals
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. JPT REC 2.8 Contact SWS Ag (LP) 929940-6
active
  • Sealable Yes
  • Primary Locking Feature Locking Lance
  • Automotive Terminal Seal Type Single Wire Seal (SWS)
  • Crimp Type F-Crimp
  • Typical Current Rating 30
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 2.8
  • Mating Tab Thickness .8
  • Automotive Terminal Interface Plating Silver (Ag)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 20 – 17
  • Wire Size .5 – 1
  • Wire Size Search .5
  • Wire Size Search 17
  • Wire Insulation Diameter 3.4 – 3.3
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 140
  • Packaging Quantity 1000
  • Packaging Method Box
  • Terminal Transmits 25 – 40 A (Power)
927838-2 Automotive Terminals
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. SPT REC 6.3 Contact SRC Sn (LP) 927838-2
active
  • Sealable No
  • Primary Locking Feature Locking Lance
  • Crimp Type F-Crimp
  • Typical Current Rating 40
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 5.8
  • Mating Tab Thickness .8
  • Automotive Terminal Interface Plating Tin (Sn)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 17 – 13
  • Wire Size 1 – 2.5
  • Wire Size Search 1
  • Wire Size Search 13
  • Tab Length 25
  • Wire Insulation Diameter 2.2 – 3.
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 130
  • Packaging Quantity 1500
  • Packaging Method Box
  • Terminal Transmits 25 – 40 A (Power)
166500-9 Automotive Terminals
  • Sealable No
  • Primary Locking Feature Locking Lance
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Typical Current Rating 3
  • Terminal & Splice Type Receptacle
  • Mating Tab Width .64
  • Mating Tab Thickness .64
  • Automotive Terminal Interface Plating Tin (Sn)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 24 – 20
  • Wire Size .2 – .5
  • Wire Size Search .2
  • Wire Size Search 20
  • Wire Insulation Diameter 1.4
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 85
  • Packaging Quantity 14000
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
  • Customer Preferred Contact No
1827120-1 Automotive Connector Locks & Position Assurance
  • Connector System Wire-to-Board
  • Primary Product Color Black
  • Primary Product Material PBT GF
  • Operating Temperature Range -30 – 80
  • UL Flammability Rating UL 94HB
  • Packaging Method Bag
  • Packaging Quantity 500
  • Serviceable Yes