2-212810-0 Rectangular Power Connectors
PRODUCT
  1. Connectors
  2. Rectangular Power Connectors
  1. V.35,SKT ASY,RA,34P,W/BRKT 2-212810-0
active
  • Rectangular Power Connector Type Connector Assembly
  • Connector & Housing Type Receptacle
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 34
  • PCB Mount Orientation Right Angle
  • Number of Power Positions 34
  • Number of Signal Positions 34
  • Number of Rows 4
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Current Rating (Max) 13
  • Contact Retention Within Housing With
  • Contact Type Socket
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .76
  • Contact Termination Area Plating Thickness 2.54
  • Termination Post & Tail Length 3.05
  • Termination Method to Wire & Cable Solder
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Screw & Hole Thread Size 6-32 UNC-2A
  • PCB Mount Retention Type Mounting Bracket
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Contact Retention Type Within Housing Locking Spring
  • Mating Alignment With
  • Mating Alignment Type Guide Hole
  • Strain Relief Without
  • Connector Mounting Type Board Mount
  • Mating Retention With
  • Mating Retention Type Jackscrews - Fixed
  • Centerline (Pitch) 3.81
  • Housing Color Black
  • Housing Material Phenolic GF
  • Row-to-Row Spacing 4.57
  • Width 23.24
  • Length 50.8
  • Height 19.05
  • Operating Temperature Range -55 – 150
  • Shielded No
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Box & Tray
  • Packaging Quantity 12
  • For Use With Standard Connectors