2040594-5 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. SEAL CAP HSG 8P, AMPSEAL16 SEA 2040594-5
active
  • Connector & Housing Type Housing for Male Terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Number of Positions 8
  • Number of Rows 2
  • Primary Product Color Black
  • Mating Pin Diameter 1.5
  • Terminal Position Assurance No
  • Centerline (Pitch) 4.5
  • Operating Temperature (Max) 70
  • Operating Temperature Range -40 – 125
  • UL Flammability Rating UL 94HB
  • Degree of Protection IP67
  • Packaging Method Box
  • Packaging Quantity 200
  • Connector Position Assurance Capable Yes
1-1564337-1 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. 16POS, MIXED,REC HSG,ASSY 1-1564337-1
active
  • Connector & Housing Type Housing for Female Terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature On the Terminal
  • Number of Positions 16
  • Number of Rows 2
  • Operating Voltage 60
  • Nominal Voltage Architecture 12
  • Body Material PBT GF
  • Cable Exit Angle Other
  • Primary Product Color Black
  • Mating Tab Width 1.6
  • Mating Alignment Type Polarized
  • Strain Relief No
  • Terminal Position Assurance Yes
  • Mounting Feature Without
  • Centerline (Pitch) 4
  • Product Height 31.25
  • Product Length 67.2
  • Product Width 25.7
  • Operating Temperature (Max) 70
  • Operating Temperature Range -40 – 140
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Degree of Protection IP67
  • Packaging Method Package
  • Packaging Quantity 230
  • Connector Position Assurance Capable No
  • Serviceable Yes
1-1670782-1 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. 18POS, MIXED,REC HSG,ASSY,CODA 1-1670782-1
active
  • Connector & Housing Type Housing for Female Terminals
  • Connector System Wire-to-Board
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Integrated in Housing
  • Number of Positions 18
  • Number of Rows 2
  • Operating Voltage 12
  • Nominal Voltage Architecture 12
  • Body Material PBT GF
  • Cable Exit Angle 180°
  • Primary Product Color Black
  • Mating Tab Width 1.2
  • Mating Alignment Type Polarized
  • Strain Relief No
  • Terminal Position Assurance Yes
  • Mounting Feature Without
  • Centerline (Pitch) 3.5
  • Row-to-Row Spacing 5.6
  • Product Height 33.3
  • Product Length 60.3
  • Product Width 31
  • Operating Temperature (Max) 70
  • Operating Temperature Range -25 – 125
  • Circuit Application Signal
  • UL Flammability Rating UL 94HB
  • Degree of Protection IPX9K
  • Packaging Method Loose Piece
  • Packaging Quantity 420
  • Connector Position Assurance Capable No
  • Serviceable No
1241396-3 Automotive Terminals
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. AMP MCP 2.8K, CONTACT, SWS 1241396-3
active
  • Sealable Yes
  • Primary Locking Feature Locking Lance
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Automotive Terminal Seal Type Single Wire Seal (SWS)
  • Crimp Type F-Crimp
  • Typical Current Rating 22
  • Terminal & Splice Type Receptacle
  • Mating Tab Width 2.8
  • Mating Tab Thickness .6
  • Automotive Terminal Interface Plating Silver (Ag)
  • Contact Termination Area Plating Material Silver (Ag)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 17 – 13
  • Wire Size 1 – 2.5
  • Wire Size Search 1
  • Wire Size Search 13
  • Wire Insulation Diameter 2.2 – 2.4
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 140
  • Packaging Quantity 3500
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
2098252-3 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. PIN, SF, SIZE 16, 14-16 AWG, NI/SN 2098252-3
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Typical Current Rating 13
  • Terminal & Splice Type Pin
  • Mating Pin Diameter 1.59
  • Automotive Terminal Interface Plating Nickel (Ni)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 15 – 13
  • Wire Size 1.5 – 2.5
  • Wire Size Search 1.5
  • Wire Size Search 13
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 120
  • Packaging Quantity 4000
  • Packaging Method Package
  • Terminal Transmits 0 – 24 A (Low Power)
4-1437284-3 Automotive Seals & Cavity Plugs  1
PRODUCT
  1. Connectors
  2. Automotive Seals & Cavity Plugs
  1. CVTY PLUG,SUPERSEAL,CVTY DIA,2.4 4-1437284-3
active
  • Seal Material Polyacetal
  • Primary Product Color Natural
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 125
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Contains Lubricant No