CAT-L489-H342 Automotive Headers  1
PRODUCT
  1. Connectors
  2. Automotive Headers
  1. LEAVYSEAL HEADERS CAT-L489-H342
active
  • Header Type Fully Shrouded
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Hybrid Header No
  • Number of Signal Positions 62
  • Number of Positions 21
  • PCB Mount Orientation Horizontal
  • Number of Rows 1
  • Number of Sections 1
  • Operating Voltage 42
  • Operating Voltage 28
  • Nominal Voltage Architecture 12
  • Voltage Rating (Max) 42
  • Voltage Rating (Max) 36
  • Primary Product Color Black
  • Contact Type Tab
  • Mating Tab Width 1.5
  • Mating Tab Thickness .6
  • Contact Mating Area Plating Material Silver (Ag)
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Mounting Holes With
  • Locking Interface With
  • Centerline (Pitch) 4
  • Product Length 57.9
  • Product Width 29.8
  • Profile Height from PCB 34.6
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 120
  • Shielded No
  • Circuit Application Power
  • UL Flammability Rating UL 94HB
  • Degree of Protection IP67
  • Packaging Quantity 6
  • Packaging Type Tray
CAT-L489-CH8172 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. LEAVYSEAL HOUSINGS CAT-L489-CH8172
active
  • Connector & Housing Type Housing for Female Terminals
  • Connector System Wire-to-Board
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Contact Retainer
  • Number of Positions 1
  • Number of Rows 1
  • Operating Voltage 42
  • Operating Voltage 12
  • Nominal Voltage Architecture 12
  • Body Material PA GF
  • Cable Exit Angle 180°
  • Primary Product Color Black
  • Connector Code 0
  • Mating Tab Width 1.5
  • Contact Current Rating (Max) .25
  • Mating Alignment Type Polarization Rib
  • Strain Relief Add By Accessory
  • Terminal Position Assurance Yes
  • Mounting Feature Without
  • Centerline (Pitch) 4
  • Accepts Wire Insulation Diameter Range 1.4 – 2.16
  • Row-to-Row Spacing 1.5
  • Product Height 11.6
  • Product Length 19.2
  • Product Width 14.9
  • Operating Temperature (Max) 70
  • Operating Temperature Range -40 – 120
  • Circuit Application Power
  • UL Flammability Rating UL 94HB
  • Degree of Protection IP67
  • Agency/Standard LV214
  • Packaging Method Box
  • Packaging Quantity 1
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-L489-B128 Automotive Connector Caps & Covers  1
PRODUCT
  1. Connectors
  2. Automotive Connector Caps & Covers
  1. LEAVYSEAL BACKSHELLS CAT-L489-B128
active
  • Protection & Strain Relief Accessory Type Cover
  • Connector System Wire-to-Board
  • Sealable Yes
  • Number of Positions 15
  • Cable Exit Angle 90° (Right Angle)
  • Primary Product Color Black
  • Primary Product Material PA
  • Strain Relief With
  • Compatible Cable Bundle Diameter Range 17
  • Operating Temperature (Max) 70
  • Operating Temperature Range -40 – 100
  • UL Flammability Rating UL 94HB
  • Packaging Method Bag
  • Packaging Quantity 150
  • Serviceable Yes
CAT-L489-SL34 Other Automotive Connector Accessories  1
PRODUCT
  1. Connectors
  2. Other Automotive Connector Accessories
  1. LEAVYSEAL LOCKING SLIDES CAT-L489-SL34
active
  • Automotive Connector Accessory Type Mounting Clips
  • Connector System Wire-to-Board
  • Primary Product Material PA GF
  • Primary Product Color Gray
  • Operating Temperature Range -40 – 120
  • UL Flammability Rating UL 94-HB
  • Industry Standard DIN
  • Packaging Method Bag
  • Packaging Quantity 500
  • Serviceable Yes
CAT-L489-M8649 Other Automotive Connector Accessories  1
PRODUCT
  1. Connectors
  2. Other Automotive Connector Accessories
  1. LEAVYSEAL MOUNTING ACCESSORIES CAT-L489-M8649
active
  • Automotive Connector Accessory Type Alignment Plate
  • Connector System Wire-to-Board
  • Number of Positions 15
  • Primary Product Material PBT GF
  • Primary Product Color Black
  • Operating Temperature Range -40 – 120
  • UL Flammability Rating UL 94-HB
  • Packaging Method Bag
  • Packaging Quantity 1
  • Serviceable Yes
1-2311123-1 Automotive Connector Caps & Covers  1
PRODUCT
  1. Connectors
  2. Automotive Connector Caps & Covers
  1. REC CONN CVR,48POS,MCON 1.2,45DEG 1-2311123-1
active
  • Protection & Strain Relief Accessory Type Cover - Cable Exit
  • Connector System Wire-to-Device
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 48
  • Cable Exit Angle 45°
  • Primary Product Color Black
  • Primary Product Material PA
  • Connector Mounting Type Motor
  • Compatible Cable Bundle Diameter Range 15
  • Operating Temperature (Max) 130
  • Operating Temperature Range -40 – 130
  • UL Flammability Rating UL 94HB
  • Degree of Protection IPX9K
  • Packaging Method Bag & Box
2-2311123-1 Automotive Connector Caps & Covers  1
PRODUCT
  1. Connectors
  2. Automotive Connector Caps & Covers
  1. REC CONN CVR,48POS,MCON 1.2,45DEG 2-2311123-1
active
  • Protection & Strain Relief Accessory Type Wire Cover
  • Connector System Wire-to-Device
  • Sealable Yes
  • Cable Exit Angle 45°
  • Primary Product Color Black
  • Primary Product Material PA
  • Connector Mounting Type Motor
  • Compatible Cable Bundle Diameter Range 15
  • Operating Temperature (Max) 130
  • Operating Temperature Range -40 – 130
  • UL Flammability Rating UL 94HB
  • Degree of Protection IPX9K
  • Packaging Method Bag & Box