CAT-AM71-C83998J Circular Power Connectors  1
PRODUCT
  1. Connectors
  2. Circular Power Connectors
  1. CPC SERIES 1 CAT-AM71-C83998J
active
  • Connector Product Type Connector Assembly
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector & Housing Type Plug
  • Circular Connector Shell Type All Plastic
  • Number of Positions 4
  • Number of Power Positions 0
  • Number of Signal Positions 4
  • Reverse Numbering Without
  • Keying A
  • Operating Voltage 250
  • Operating Voltage 250
  • Reverse Gender No
  • Contact Type Pin
  • Contact Current Rating (Max) 13
  • Contact Protection With
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Screw & Hole Thread Size 1-3/8 - 18 UNEF-2A
  • Panel Mount Feature Type Flange
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment With
  • Mating Retention With
  • Panel Mount Feature With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Body Orientation Straight
  • Housing Color Black
  • Housing Material Glass Filled Nylon 6/6
  • Circular Connector Shell Size 11
  • Operating Temperature Range -55 – 105
  • Fluid Resistance None
  • Circuit Application Power & Signal
  • Shielded No
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • Packaging Method Bag
  • Packaging Quantity 1
CAT-AM71-C83998BB Circular Power Connectors  1
PRODUCT
  1. Connectors
  2. Circular Power Connectors
  1. CPC SERIES 3 CAT-AM71-C83998BB
active
  • Connector Product Type Housing
  • Connector System Wire-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector & Housing Type Plug
  • Circular Connector Shell Type All Plastic
  • Number of Positions 3
  • Number of Power Positions 3
  • Number of Signal Positions 0
  • Reverse Numbering Without
  • Operating Voltage 600
  • Operating Voltage 600
  • Reverse Gender No
  • Contact Type Pin
  • Contact Current Rating (Max) 32
  • Contact Protection With
  • Termination Method to Wire & Cable Crimp
  • Screw & Hole Thread Size 1-3/8 - 18 UNEF-2A
  • Panel Mount Feature Type Flange
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment With
  • Mating Retention With
  • Panel Mount Feature With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Body Orientation Straight
  • Housing Color Black
  • Housing Material PA 6.6 GF
  • Circular Connector Shell Size 17
  • Accepts Wire Insulation Diameter Range 5.59
  • Operating Temperature Range -55 – 105
  • Fluid Resistance None
  • Circuit Application Power
  • Shielded No
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • Packaging Method Standard
  • Packaging Quantity 100
CAT-AM71-C83998K Circular Power Connectors  1
PRODUCT
  1. Connectors
  2. Circular Power Connectors
  1. CPC SERIES 6 CAT-AM71-C83998K
active
  • Connector Product Type Housing
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector & Housing Type Plug
  • Circular Connector Shell Type All Plastic
  • Number of Positions 4
  • Number of Power Positions 0
  • Number of Signal Positions 4
  • Reverse Numbering Without
  • Keying A
  • Operating Voltage 600
  • Operating Voltage 600
  • Reverse Gender No
  • Contact Type Pin
  • Contact Protection With
  • Screw & Hole Thread Size 1-3/8 - 18 UNEF-2A
  • Panel Mount Feature Type Flange with Mounting Holes
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment With
  • Mating Retention With
  • Panel Mount Feature With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Body Orientation Straight
  • Housing Color Black
  • Housing Material Nylon
  • Circular Connector Shell Size 11
  • Operating Temperature Range -55 – 105
  • Fluid Resistance Immersion
  • Circuit Application Power & Signal
  • Shielded No
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • Packaging Method Bag
  • Packaging Quantity 100
206434-1 Circular Power Connectors
PRODUCT
  1. Connectors
  2. Circular Power Connectors
  1. CPC PLUG ASSEMBLY SIZE 11-8 206434-1
active
  • Connector Product Type Housing
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector & Housing Type Plug
  • Circular Connector Shell Type All Plastic
  • Number of Positions 8
  • Number of Power Positions 0
  • Number of Signal Positions 8
  • Reverse Numbering Without
  • Operating Voltage 250
  • Operating Voltage 250
  • Reverse Gender Yes
  • Contact Type Pin
  • Contact Current Rating (Max) 7.5
  • Contact Protection With
  • Screw & Hole Thread Size 5/8-24 UNEF-2A
  • Panel Mount Feature Type Flange
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment With
  • Mating Retention With
  • Panel Mount Feature Without
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Body Orientation Straight
  • Housing Color Black
  • Housing Material Thermoplastic
  • Circular Connector Shell Size 11
  • Accepts Wire Insulation Diameter Range 1.73
  • Operating Temperature Range -55 – 105
  • Fluid Resistance None
  • Circuit Application Signal
  • Shielded No
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • Packaging Method Bag
  • Packaging Quantity 100
CAT-AM71-C83998I Circular Power Connectors  1
  • Connector Product Type Housing
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector & Housing Type Plug
  • Circular Connector Shell Type All Plastic
  • Number of Positions 3
  • Number of Power Positions 0
  • Number of Signal Positions 0
  • Reverse Numbering Without
  • Operating Voltage 600
  • Operating Voltage 600
  • Reverse Gender No
  • Contact Type Pin
  • Contact Protection With
  • Screw & Hole Thread Size 1-3/8 - 18 UNEF-2A
  • Panel Mount Feature Type Flange with Mounting Holes
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment With
  • Mating Retention With
  • Panel Mount Feature With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Body Orientation Straight
  • Housing Color Black
  • Housing Material PA 6-6 GF
  • Circular Connector Shell Size 11
  • Operating Temperature Range -55 – 105
  • Fluid Resistance None
  • Circuit Application Power & Signal
  • Shielded No
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • CSA Certified Yes
  • UL Rating Recognized
  • Packaging Method Bag
  • Packaging Quantity 100
207485-1 Circular Power Connectors
PRODUCT
  1. Connectors
  2. Circular Power Connectors
  1. CPC PLUG ASSEMBLY SIZE 23-16 207485-1
active
  • Connector Product Type Housing
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector & Housing Type Plug
  • Circular Connector Shell Type All Plastic
  • Number of Positions 16
  • Number of Power Positions 4
  • Number of Signal Positions 12
  • Reverse Numbering Without
  • Operating Voltage 600
  • Operating Voltage 600
  • Reverse Gender No
  • Contact Type Socket
  • Contact Protection With
  • Termination Method to Wire & Cable Crimp
  • Screw & Hole Thread Size 1-3/8 - 18 UNEF-2A
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Alignment With
  • Mating Retention With
  • Panel Mount Feature Without
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Body Orientation Straight
  • Housing Color Black
  • Housing Material PA 6.6 GF
  • Circular Connector Shell Size 23
  • Power Conductor Insulation Diameter 5.59
  • Signal Conductor Insulation Diameter 3.81
  • Operating Temperature Range -55 – 105
  • Fluid Resistance None
  • Circuit Application Power & Signal
  • Shielded No
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • Packaging Method Standard
  • Packaging Quantity 100
  • For Use With Cable
CAT-AM71-C83998F Circular Power Connectors  1
PRODUCT
  1. Connectors
  2. Circular Power Connectors
  1. CPC SERIES 1 POSTED CAT-AM71-C83998F
active
  • Connector Product Type Connector Assembly
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Housing Type Receptacle
  • Circular Connector Shell Type All Plastic
  • Number of Positions 4
  • Number of Power Positions 0
  • Number of Signal Positions 4
  • Keying A
  • Operating Voltage 250
  • Operating Voltage 250
  • Reverse Gender No
  • Contact Type Pin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Panel Mount Feature Type Flange with Mounting Holes
  • Connector Mounting Type Panel Mount
  • Mating Alignment With
  • Mating Retention With
  • Panel Mount Feature With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Housing Color Black
  • Housing Material PA 6.6
  • Circular Connector Shell Size 11
  • Assembly Length 30.71
  • Operating Temperature Range -55 – 105
  • Fluid Resistance Immersion
  • Circuit Application Signal
  • Shielded No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • Packaging Quantity 27
193844-1 Power Contacts
PRODUCT
  1. Connectors
  2. Power Contacts
  1. PIN ASSY. 14 AWG 193844-1
active
  • Power Contact Type Contact
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 1
  • Test Current 23
  • Contact Mating Area Plating Material Silver
  • Contact Current Rating (Max) 23
  • Contact Type Pin
  • Contact Retention Within Housing With
  • Mating Pin Diameter 1.57
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Thickness 5.08
  • Contact Mating Area Plating Material Finish Semi-Bright
  • Wire Contact Termination Area Plating Material Thickness 5.08
  • Wire Contact Termination Area Plating Material Silver
  • Wire Contact Termination Area Plating Material Finish Semi-Bright
  • Contact Orientation Straight
  • Contact Underplating Material Nickel
  • Contact Underplating Material Thickness 1.27
  • Louvertac Band Plating Material Gold
  • Louvertac Band Material Beryllium Copper
  • Contact Size 16
  • Termination Method to Wire & Cable Crimp
  • Wire Insulation Support Without
  • Wire Size 14
  • Wire Size 2
  • Operating Temperature Range -55 – 150
  • Circuit Application Power
  • Agency/Standard UL
  • UL File Number E28476
  • Packaging Method Bag
  • Packaging Quantity 100
  • Wire/Cable Type Discrete Wire
  • For Use With CMC (Circular Metal Connector)
  • Comment Mates with Socket Part Number 193846-2 (Tape Mounted) and 193846-1 (Loose Piece).
CAT-AM71-T98E Power Contacts  1
PRODUCT
  1. Connectors
  2. Power Contacts
  1. TYPE III CONTACTS LP CAT-AM71-T98E
active
  • Power Contact Type Contact
  • Connector & Contact Terminates To Wire & Cable
  • Test Current 13
  • Contact Shape & Form Round
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 13
  • Contact Type Pin
  • Contact Retention Within Housing With
  • Mating Pin Diameter 1.57
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Thickness .38
  • Contact Mating Area Plating Material Finish Bright
  • Wire Contact Termination Area Plating Material Thickness .076
  • Wire Contact Termination Area Plating Material Gold
  • Wire Contact Termination Area Plating Material Finish Bright
  • Contact Orientation Straight
  • Contact Underplating Material Nickel
  • Contact Underplating Material Thickness .76
  • Contact Size 16
  • Termination Method to Wire & Cable Crimp
  • Contact Retention Type Within Housing Locking Lance
  • Wire Insulation Support With
  • Wire Size 18 – 14
  • Wire Size .05 – .15
  • Accepts Wire Insulation Diameter Range .36 – .76
  • Operating Temperature Range -55 – 150
  • Circuit Application Power & Signal
  • Packaging Method Box
  • Packaging Quantity 1000
  • Wire/Cable Type Discrete Wire
  • For Use With CPC Connectors
  • Comment These contacts can be used in MultiMate contact positions of all connector housings.
CAT-AM71-T98D Power Contacts  1
PRODUCT
  1. Connectors
  2. Power Contacts
  1. TYPE III CONTACTS LP EMEA CAT-AM71-T98D
active
  • Power Contact Type Contact
  • Connector & Contact Terminates To Wire & Cable
  • Test Current 13
  • Contact Shape & Form Round
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 13
  • Contact Type Pin
  • Contact Retention Within Housing With
  • Mating Pin Diameter 1.57
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Thickness .76
  • Contact Mating Area Plating Material Finish Bright
  • Wire Contact Termination Area Plating Material Thickness .076
  • Wire Contact Termination Area Plating Material Gold Flash
  • Wire Contact Termination Area Plating Material Finish Bright
  • Contact Orientation Straight
  • Contact Underplating Material Nickel
  • Contact Underplating Material Thickness .76
  • Contact Size 16
  • Termination Method to Wire & Cable Crimp
  • Contact Retention Type Within Housing Snap-In
  • Wire Insulation Support With
  • Wire Size 18 – 15
  • Wire Size .12 – .2
  • Accepts Wire Insulation Diameter Range .89 – 1.4
  • Operating Temperature Range -55 – 150
  • Circuit Application Power & Signal
  • Color Code Yellow
  • Agency/Standard UL
  • UL File Number E28476
  • Packaging Method Bag
  • Packaging Quantity 200
  • Wire Type Regular Wire
CAT-AM71-T98B Power Contacts  1
PRODUCT
  1. Connectors
  2. Power Contacts
  1. TYPE III CONTACTS STRIP CAT-AM71-T98B
active
  • Power Contact Type Contact
  • Connector & Contact Terminates To Wire & Cable
  • Test Current 13
  • Contact Shape & Form Round
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 13
  • Contact Type Pin
  • Contact Retention Within Housing With
  • Mating Pin Diameter 1.57
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Thickness .38
  • Contact Mating Area Plating Material Finish Bright
  • Wire Contact Termination Area Plating Material Thickness .076
  • Wire Contact Termination Area Plating Material Gold
  • Wire Contact Termination Area Plating Material Finish Bright
  • Contact Orientation Straight
  • Contact Underplating Material Nickel
  • Contact Underplating Material Thickness .76
  • Contact Size 16
  • Termination Method to Wire & Cable Crimp
  • Contact Retention Type Within Housing Locking Lance
  • Wire Insulation Support With
  • Wire Size 18 – 14
  • Wire Size .05 – .09
  • Accepts Wire Insulation Diameter Range .36 – .76
  • Operating Temperature Range -55 – 150
  • Circuit Application Power & Signal
  • Packaging Method Reel
  • Packaging Quantity 4000
  • Wire/Cable Type Discrete Wire
  • For Use With CPC Connectors
  • Comment Overall insulation crimp diameter, including crimp barrel, must not exceed 3.18 [.125].
CAT-AM71-C83998U Circular Power Connectors  1
PRODUCT
  1. Connectors
  2. Circular Power Connectors
  1. CPC SERIES 5 CAT-AM71-C83998U
active
  • Connector Product Type Housing
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector & Housing Type Plug
  • Circular Connector Shell Type All Plastic
  • Number of Positions 3
  • Number of Power Positions 3
  • Number of Signal Positions 0
  • Seal Type Peripheral
  • Reverse Numbering Without
  • Keying A
  • Operating Voltage 250
  • Operating Voltage 250
  • Reverse Gender Yes
  • Contact Type Pin
  • Contact Protection With
  • Screw & Hole Thread Size 15/16-20 UNEF-2A
  • Panel Mount Feature Type Flange with Mounting Holes
  • Connector Mounting Type Panel Mount
  • Mating Alignment With
  • Mating Retention With
  • Panel Mount Feature With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Body Orientation Straight
  • Housing Color Black
  • Housing Material Nylon
  • Circular Connector Shell Size 17
  • Accepts Wire Insulation Diameter Range 2.41 – 5.21
  • Operating Temperature Range -55 – 105
  • Fluid Resistance Immersion
  • Circuit Application Power & Signal
  • Shielded No
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • Packaging Method Bag
  • Packaging Quantity 24
CAT-AM71-C83998B Unscreened Circular Connector Backshells & Clamps  1
  • Backshell & Clamp Accessory Type Cable Clamp
  • Protective Cover With
  • Product Type Accessory
  • Cable Clamp Color Black
  • Cable Clamp Material Thermoplastic
  • Cable Clamp Flammability Rating UL 94V-0
  • Screw & Hole Thread Size 1-3/8-18 UNEF-2B
  • Body Orientation Right Angle
  • Accepts Cable Diameter (Max) 8.36
  • Compatible With Circular Connector Shell Size 11
  • Packaging Method Bulk
  • Packaging Quantity 1
  • Comment Cable clamp inserts are not sold separately.
CAT-AM71-C83998A Unscreened Circular Connector Backshells & Clamps  1
  • Backshell & Clamp Accessory Type Cable Clamp
  • Protective Cover Without
  • Product Type Accessory
  • Cable Clamp Color Black
  • Cable Clamp Material Thermoplastic
  • Cable Clamp Flammability Rating UL 94V-1
  • Screw & Hole Thread Size 1-3/8-18
  • Body Orientation Straight
  • Accepts Cable Diameter (Max) 8.3
  • Compatible With Circular Connector Shell Size 11
  • Packaging Method Individual
  • Packaging Quantity 100
205841-1 Circular Power Connectors
PRODUCT
  1. Connectors
  2. Circular Power Connectors
  1. CPC RECPT ASSEMBLY SIZE 11-8 205841-1
active
  • Connector Product Type Housing
  • Connector System Wire-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector & Housing Type Receptacle
  • Circular Connector Shell Type All Plastic
  • Number of Positions 8
  • Number of Power Positions 0
  • Number of Signal Positions 8
  • Reverse Numbering Without
  • Operating Voltage 250
  • Operating Voltage 250
  • Reverse Gender No
  • Contact Type Pin
  • Contact Current Rating (Max) 7.5
  • Contact Protection With
  • Screw & Hole Thread Size 5/8-24 UNEF-2A
  • Panel Mount Feature Type Flange with Mounting Holes
  • Connector Mounting Type Panel Mount
  • Mating Alignment With
  • Mating Retention With
  • Panel Mount Feature With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Body Orientation Straight
  • Housing Color Black
  • Housing Material Thermoplastic
  • Circular Connector Shell Size 11
  • Accepts Wire Insulation Diameter Range 1.73
  • Operating Temperature Range -55 – 105
  • Fluid Resistance None
  • Circuit Application Signal
  • Shielded No
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • Packaging Method Bag
  • Packaging Quantity 100
206306-1 Circular Power Connectors
PRODUCT
  1. Connectors
  2. Circular Power Connectors
  1. 23-37 RECEPT REV SEX 206306-1
active
  • Connector Product Type Housing
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector & Housing Type Receptacle
  • Circular Connector Shell Type All Plastic
  • Number of Positions 37
  • Number of Power Positions 0
  • Number of Signal Positions 37
  • Reverse Numbering Without
  • Keying A
  • Operating Voltage 600
  • Operating Voltage 600
  • Reverse Gender Yes
  • Contact Type Socket
  • Contact Protection With
  • Screw & Hole Thread Size 1-3/8 - 18 UNEF-2A
  • Panel Mount Feature Type Flange with Mounting Holes
  • Connector Mounting Type Panel Mount
  • Mating Alignment With
  • Mating Retention With
  • Panel Mount Feature With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Body Orientation Straight
  • Housing Color Black
  • Housing Material Nylon - GF
  • Circular Connector Shell Size 23
  • Operating Temperature Range -55 – 105
  • Fluid Resistance None
  • Circuit Application Power & Signal
  • Shielded No
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • Packaging Method Standard
  • Packaging Quantity 1
  • Comment 5 Locating Key Arrangement.
207496-9 Wire-to-Board Headers & Receptacles
PRODUCT
  1. Connectors
  2. Wire-to-Board Headers & Receptacles
  1. SKT HDR ASSY,4P,MMATE LF 207496-9
active
  • PCB Connector Assembly Type PCB Mount Header
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Contact Load Condition Fully Loaded
  • Number of Loaded Positions 4
  • Number of Columns 2
  • PCB Mount Orientation Vertical
  • Number of Positions 4
  • Number of Rows 2
  • Operating Voltage 600
  • Operating Voltage 600
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • PCB Contact Termination Area Plating Material Finish Matte
  • Contact Underplating Material Thickness 1.27
  • Mating Pin Diameter 1.75
  • PCB Contact Termination Area Plating Material Thickness 3.81
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Finish Bright
  • Contact Mating Area Plating Material Thickness .76
  • Contact Type Socket
  • Contact Current Rating (Max) 7.5
  • Contact Layout Matrix
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Round Termination Post & Tail Diameter .99
  • PCB Mount Retention Type Screw Mount
  • PCB Mount Alignment Without
  • Mating Retention With
  • PCB Mount Retention With
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 5
  • Housing Color Black
  • Housing Material PA 66
  • Row-to-Row Spacing 5
  • Connector Width 10.36
  • Connector Height 14.35
  • Connector Length 10.36
  • Operating Temperature Range -55 – 130
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • VDE Tested Yes
  • Packaging Quantity 126
  • Packaging Method Box
1-640508-0 Rectangular Power Connectors
PRODUCT
  1. Connectors
  2. Rectangular Power Connectors
  1. 03P MR II CAP HSG V0 RED 1-640508-0
active
  • Rectangular Power Connector Type Housing
  • Connector & Housing Type Receptacle
  • Connector System Wire-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 3
  • Number of Power Positions 0
  • Number of Signal Positions 3
  • Number of Rows 1
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Current Rating (Max) 9
  • Contact Retention Within Housing With
  • Contact Type Pin
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Without
  • Connector Mounting Type Panel Mount
  • Mating Retention With
  • Mating Retention Type Positive Lock
  • Centerline (Pitch) 4.2
  • Housing Color Black
  • Housing Material PA 66
  • Wire Size 26 – 18
  • Wire Size .12 – .8
  • Row-to-Row Spacing 4.19
  • Length 26.92
  • Height 7.37
  • Width 12.95
  • Accepts Wire Insulation Diameter Range 2.92
  • Operating Temperature Range -55 – 85
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Glow Wire Rating Standard Part - Not Glow Wire
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Box
  • Packaging Quantity 1700
207440-1 Rectangular Connector Housings
PRODUCT
  1. Connectors
  2. Rectangular Connector Housings
  1. 9 POS SQ GRID METRIMATE-RCPT 207440-1
active
  • Insertion Force Type Normal
  • Connector System Wire-to-Board
  • Connector & Housing Type Receptacle
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Housing
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Wire Type Stranded
  • Number of Positions 9
  • Number of Rows 3
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Type Pin
  • Contact Current Rating (Max) 14
  • Contact Layout Matrix
  • Panel Mount Feature Type Latches
  • Panel Mount Feature With
  • Connector Mounting Type Panel Mount
  • Centerline (Pitch) 5
  • Housing Material PA 66
  • Housing Color Black
  • Row-to-Row Spacing 5
  • Width 23.8
  • Panel Thickness .03 – .09 in
  • Length 25.35
  • Operating Temperature Range -55 – 130
  • Circuit Application Power & Signal
  • For Use With Plug Housing
  • Agency/Standard CSA
  • VDE Tested Yes
  • UL File Number E28476
  • CSA File Number LR16455
  • UL Flammability Rating UL 94V-0
  • UL Rating Certified
  • Packaging Quantity 1
  • Packaging Method Package
66105-1 Power Contacts
PRODUCT
  1. Connectors
  2. Power Contacts
  1. III+ SKT,24-20,30AU>10,LP 66105-1
active
  • Power Contact Type Contact
  • Connector & Contact Terminates To Wire & Cable
  • Test Current 13
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 13
  • Contact Type Socket
  • Contact Retention Within Housing With
  • Mating Pin Diameter 1.57
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Thickness .76
  • Contact Mating Area Plating Material Finish Bright
  • Wire Contact Termination Area Plating Material Thickness .25
  • Wire Contact Termination Area Plating Material Gold
  • Wire Contact Termination Area Plating Material Finish Bright
  • Contact Orientation Straight
  • Contact Underplating Material Nickel
  • Contact Underplating Material Thickness .76
  • Contact Size 16
  • Termination Method to Wire & Cable Crimp
  • Wire Insulation Support With
  • Wire Size 24 – 20
  • Wire Size .2 – .6
  • Accepts Wire Insulation Diameter Range 1.02 – 2.03
  • Operating Temperature Range -55 – 150
  • Circuit Application Power & Signal
  • Packaging Method Carton
  • Packaging Quantity 1000
  • Wire/Cable Type Discrete Wire
  • For Use With CPC Connectors