CAT-H3399-CH8172 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. HEAVY DUTY SEALED CONNECTOR HOUSINGS CAT-H3399-CH8172
active
  • Connector & Housing Type Housing for Female Terminals
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature On the Terminal
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • Number of Rows 1
  • Operating Voltage 42
  • Operating Voltage 42
  • Nominal Voltage Architecture 12
  • Body Material PBT GF
  • Cable Exit Angle 180
  • Primary Product Color Black
  • Connector Code A
  • Mating Tab Width 1.5
  • Mating Alignment Type Polarized
  • Strain Relief Add By Accessory
  • Terminal Position Assurance Yes
  • Mounting Feature Without
  • Centerline (Pitch) 4
  • Row-to-Row Spacing 1.5
  • Product Height 19
  • Product Length 25.7
  • Product Width 18.5
  • Operating Temperature (Max) 70
  • Operating Temperature Range -40 – 140
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Degree of Protection IP67
  • Agency/Standard DIN IEC 512
  • Packaging Method Box
  • Packaging Quantity 1
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-H3399-SL34 Other Automotive Connector Accessories  1
PRODUCT
  1. Connectors
  2. Other Automotive Connector Accessories
  1. HEAVY DUTY CONNECTORS FIXING SLIDES CAT-H3399-SL34
active
  • Automotive Connector Accessory Type Mounting Clip
  • Connector System Wire-to-Board
  • Number of Positions 2
  • Primary Product Material PBT GF
  • Primary Product Color Gray
  • Operating Temperature Range -40 – 140
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 1
  • Serviceable Yes
CAT-H3399-C1748 Automotive Connector Caps & Covers  1
PRODUCT
  1. Connectors
  2. Automotive Connector Caps & Covers
  1. HEAVY DUTY CONNECTORS PROTECTION CAPS CAT-H3399-C1748
active
  • Protection & Strain Relief Accessory Type Cover
  • Connector System Wire-to-Board
  • Sealable Yes
  • Number of Positions 2
  • Cable Exit Angle 180° (In-Line)
  • Primary Product Color Black
  • Primary Product Material PA
  • Strain Relief Without
  • Operating Temperature (Max) 70
  • Operating Temperature Range -40 – 120
  • UL Flammability Rating UL 94HB
  • Packaging Method Box
  • Packaging Quantity 400
CAT-H3399-B128 Automotive Connector Caps & Covers  1
PRODUCT
  1. Connectors
  2. Automotive Connector Caps & Covers
  1. HEAVY DUTY SEALED CONNECTOR BACKSHELLS CAT-H3399-B128
active
  • Protection & Strain Relief Accessory Type Cover - Cable Exit
  • Connector System Wire-to-Board
  • Number of Positions 2
  • Cable Exit Angle 180° (In-Line)
  • Primary Product Color Black
  • Primary Product Material PA
  • Strain Relief With
  • Compatible Cable Bundle Diameter Range 9.9
  • Operating Temperature (Max) 70
  • Operating Temperature Range -40 – 120
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 400
  • Serviceable Yes
1670365-2 Automotive Connector Caps & Covers  1
PRODUCT
  1. Connectors
  2. Automotive Connector Caps & Covers
  1. COVER MIXED, 180, 2-3POS, NW4.5 1670365-2
active
  • Protection & Strain Relief Accessory Type Cover - Cable Exit
  • Connector System Wire-to-Device
  • Number of Positions 2
  • Cable Exit Angle 180° (In-Line)
  • Primary Product Color Black
  • Primary Product Material PA
  • Strain Relief With
  • Operating Temperature Range -40 – 140
  • UL Flammability Rating UL 94V-0
  • Serviceable Yes
1670721-1 Automotive Seals & Cavity Plugs  1
PRODUCT
  1. Connectors
  2. Automotive Seals & Cavity Plugs
  1. AXIAL SEAL 37 X 37 1670721-1
active
  • Connector Seal Type Peripheral Seal
  • Seal Material Silicone
  • Primary Product Color Green
  • Packaging Method Box
  • Packaging Quantity 2000
  • Shore A Hardness 50
2-1564536-1 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. 4POS,TAB5.8X0.8,TABHSG,ASSY, COD. B 2-1564536-1
active
  • Connector & Housing Type Housing for Male Terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature On the Terminal
  • Number of Positions 4
  • Number of Rows 1
  • Operating Voltage 60
  • Nominal Voltage Architecture 12
  • Body Material PBT GF
  • Cable Exit Angle 180°
  • Primary Product Color Gray
  • Mating Tab Width 5.8
  • Mating Alignment Type Polarized
  • Terminal Position Assurance No
  • Mounting Feature Without
  • Centerline (Pitch) 9
  • Product Height 39.8
  • Product Length 62.5
  • Product Width 50.6
  • Operating Temperature Range -40 – 140
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Degree of Protection IP67
  • Packaging Method Box
  • Connector Position Assurance Capable No
2278730-2 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. 3P CAN CONNECTOR, RECEPTACLE, HDSCS 2278730-2
active
  • Connector & Housing Type Housing for Male Terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 3
  • Number of Rows 1
  • Blank Cavity Position 0
  • Operating Voltage 42
  • Body Material PBT GF
  • Cable Exit Angle 180°
  • Primary Product Color Black
  • Connector Code A
  • Mating Tab Width 1.5
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 4
  • Row-to-Row Spacing 4
  • Product Height 42.42
  • Product Length 53.1
  • Product Width 25.9
  • Operating Temperature (Max) 140
  • Operating Temperature Range -40 – 140
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Degree of Protection IP67
  • Packaging Method Box
  • Packaging Quantity 250
2306960-1 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. 3POS,AMP MCP 1.5K,REC HSG ASSY,SLD,COD A 2306960-1
active
  • Connector & Housing Type Housing for Female Terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 3
  • Number of Rows 1
  • Blank Cavity Position 1
  • Operating Voltage 60
  • Body Material PBT GF
  • Primary Product Color Black
  • Connector Code A
  • Strain Relief No
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 4
  • Row-to-Row Spacing 4
  • Product Height 30.75
  • Product Length 36
  • Product Width 18.5
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Degree of Protection IPX9K
  • Packaging Method Box
  • Serviceable Yes
2317070-1 Other Automotive Connector Accessories  1
PRODUCT
  1. Connectors
  2. Other Automotive Connector Accessories
  1. SLIDE,HDSCS,PIN HSG ASSY 2317070-1
active
  • Automotive Connector Accessory Type Slide
  • Sealable No
  • Number of Positions 0
  • Primary Product Material PBT GF
  • Primary Product Color Orange
  • Operating Temperature Range -40 – 140
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Serviceable Yes
9-2112300-9 Automotive Connector Caps & Covers  1
PRODUCT
  1. Connectors
  2. Automotive Connector Caps & Covers
  1. PROTECTION CAP, FOR REC.HSG GROUP B 9-2112300-9
active
  • Protection & Strain Relief Accessory Type Cap
  • Sealable Yes
  • Compatible With Connector Code B
  • Cable Exit Angle 180° (In-Line)
  • Primary Product Color Black
  • Primary Product Material PBT GF
  • Strain Relief Without
  • Operating Temperature (Max) 75
  • Operating Temperature Range -40 – 140
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box