583859-1 Wire-to-Board Connector Assemblies & Housings
PRODUCT
  1. Connectors
  2. Wire-to-Board Connector Assemblies & Housings
  1. HOUSING CSTL 156 C/L 28 POS 583859-1
active
  • Connector Product Type Housing
  • Connector & Housing Type Receptacle
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Dual Positions 28
  • Number of Positions 28
  • Number of Rows 2
  • Contact Current Rating (Max) 5
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Mounting Ears
  • Strain Relief Without
  • Mating Retention Without
  • Connector Mounting Type Board Mount
  • Housing Material Polyester GF
  • Centerline (Pitch) 3.96
  • Housing Color Black
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Carton
  • Packaging Quantity 300
583859-3 Wire-to-Board Connector Assemblies & Housings
PRODUCT
  1. Connectors
  2. Wire-to-Board Connector Assemblies & Housings
  1. HOUSING CSTL 156 C/L 22 POS 583859-3
active
  • Connector Product Type Housing
  • Connector & Housing Type Receptacle
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Dual Positions 22
  • Number of Positions 22
  • Number of Rows 2
  • Contact Current Rating (Max) 5
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Mounting Ears
  • Strain Relief Without
  • Mating Retention Without
  • Connector Mounting Type Board Mount
  • Housing Material Polyester GF
  • Centerline (Pitch) 3.96
  • Housing Color Black
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Carton
  • Packaging Quantity 300
583879-1 Wire-to-Board Connector Contacts
PRODUCT
  1. Connectors
  2. Wire-to-Board Connector Contacts
  1. CONTACT CSTL 15AU 50SN/PB 583879-1
active
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Wire Contact Termination Area Plating Material Tin-Lead
  • Contact Retention Within Housing With
  • Contact Type Socket
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 5
  • Termination Method to Wire & Cable Wire Wrap
  • Contact Retention Type Within Housing Locking Lance
  • Centerline (Pitch) 2.54
  • Operating Temperature Range -40 – 85
  • Circuit Application Power & Signal
  • Packaging Quantity 5000
  • Packaging Method Loose Piece
1-583859-5 Wire-to-Board Connector Assemblies & Housings
PRODUCT
  1. Connectors
  2. Wire-to-Board Connector Assemblies & Housings
  1. HOUSING CSTL 156 C/L 12 POS 1-583859-5
active
  • Connector Product Type Housing
  • Connector & Housing Type Receptacle
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Dual Positions 12
  • Number of Positions 12
  • Number of Rows 2
  • Contact Current Rating (Max) 5
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Mounting Ears
  • Strain Relief Without
  • Mating Retention Without
  • Connector Mounting Type Board Mount
  • Housing Material Polyester GF
  • Centerline (Pitch) 3.96
  • Housing Color Black
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Package
  • Packaging Quantity 1
2-583859-1 Wire-to-Board Connector Assemblies & Housings
PRODUCT
  1. Connectors
  2. Wire-to-Board Connector Assemblies & Housings
  1. HOUSING CSTL 156 C/L 8 POS 2-583859-1
active
  • Connector Product Type Housing
  • Connector & Housing Type Receptacle
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Dual Positions 8
  • Number of Positions 8
  • Number of Rows 2
  • Contact Current Rating (Max) 5
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Mounting Ears
  • Strain Relief Without
  • Mating Retention Without
  • Connector Mounting Type Board Mount
  • Housing Material Polyester GF
  • Centerline (Pitch) 3.96
  • Housing Color Black
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Package
  • Packaging Quantity 1
583859-7 Wire-to-Board Connector Assemblies & Housings
PRODUCT
  1. Connectors
  2. Wire-to-Board Connector Assemblies & Housings
  1. HOUSING CSTL 156 C/L 15 POS 583859-7
active
  • Connector Product Type Housing
  • Connector & Housing Type Receptacle
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Dual Positions 15
  • Number of Positions 15
  • Number of Rows 2
  • Contact Current Rating (Max) 5
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Mounting Ears
  • Strain Relief Without
  • Mating Retention Without
  • Connector Mounting Type Board Mount
  • Housing Material Polyester GF
  • Centerline (Pitch) 3.96
  • Housing Color Black
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Package
  • Packaging Quantity 1
1-583859-3 Wire-to-Board Connector Assemblies & Housings
PRODUCT
  1. Connectors
  2. Wire-to-Board Connector Assemblies & Housings
  1. HOUSING CSTL 156 C/L 6 POS 1-583859-3
active
  • Connector Product Type Housing
  • Connector & Housing Type Receptacle
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Dual Positions 6
  • Number of Positions 6
  • Number of Rows 2
  • Contact Current Rating (Max) 5
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Mounting Ears
  • Strain Relief Without
  • Mating Retention Without
  • Connector Mounting Type Board Mount
  • Housing Material Polyester GF
  • Centerline (Pitch) 3.96
  • Housing Color Black
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Package
  • Packaging Quantity 1
583873-5 Wire-to-Board Connector Assemblies & Housings
PRODUCT
  1. Connectors
  2. Wire-to-Board Connector Assemblies & Housings
  1. HOUSING CSTL 125 C/L 15 POS 583873-5
active
  • Connector Product Type Housing
  • Connector & Housing Type Receptacle
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Dual Positions 15
  • Number of Positions 15
  • Number of Rows 2
  • Contact Current Rating (Max) 5
  • Termination Method to Wire & Cable Crimp
  • Mating Retention Without
  • Connector Mounting Type Board Mount
  • Housing Material Polyester GF
  • Centerline (Pitch) 3.18
  • Housing Color Black
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 500
1-583864-3 Wire-to-Board Connector Assemblies & Housings
PRODUCT
  1. Connectors
  2. Wire-to-Board Connector Assemblies & Housings
  1. HOUSING CSTL 125 C/L 28 POS 1-583864-3
active
  • Connector Product Type Housing
  • Connector & Housing Type Receptacle
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Dual Positions 28
  • Number of Positions 28
  • Number of Rows 2
  • Contact Current Rating (Max) 5
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Mounting Ears
  • Mating Retention Without
  • Connector Mounting Type Board Mount
  • Housing Material Polyester GF
  • Centerline (Pitch) 3.18
  • Housing Color Black
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 125
1-583864-7 Wire-to-Board Connector Assemblies & Housings
PRODUCT
  1. Connectors
  2. Wire-to-Board Connector Assemblies & Housings
  1. HOUSING CSTL 125 C/L 40 POS 1-583864-7
active
  • Connector Product Type Housing
  • Connector & Housing Type Receptacle
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Dual Positions 40
  • Number of Positions 40
  • Number of Rows 2
  • Contact Current Rating (Max) 5
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Mounting Ears
  • Mating Retention Without
  • Connector Mounting Type Board Mount
  • Housing Material Polyester GF
  • Centerline (Pitch) 3.18
  • Housing Color Black
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 125
1-583873-9 Wire-to-Board Connector Assemblies & Housings
PRODUCT
  1. Connectors
  2. Wire-to-Board Connector Assemblies & Housings
  1. HOUSING CSTL 125 C/L 44 POS 1-583873-9
active
  • Connector Product Type Housing
  • Connector & Housing Type Receptacle
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 44
  • Number of Rows 2
  • Contact Current Rating (Max) 5
  • Termination Method to Wire & Cable Crimp
  • Mating Retention Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 3.18
  • Housing Color Black
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
2-583864-1 Wire-to-Board Connector Assemblies & Housings
PRODUCT
  1. Connectors
  2. Wire-to-Board Connector Assemblies & Housings
  1. HOUSING CSTL 125 C/L 30 POS 2-583864-1
active
  • Connector Product Type Housing
  • Connector & Housing Type Receptacle
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Dual Positions 30
  • Number of Positions 30
  • Number of Rows 2
  • Contact Current Rating (Max) 5
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Mounting Ears
  • Mating Retention Without
  • Connector Mounting Type Board Mount
  • Housing Material Polyester GF
  • Centerline (Pitch) 3.18
  • Housing Color Black
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 125
3-583717-9 Wire-to-Board Connector Assemblies & Housings
PRODUCT
  1. Connectors
  2. Wire-to-Board Connector Assemblies & Housings
  1. HOUSING CSTL 100 C/L 8 POS 3-583717-9
active
  • Connector Product Type Housing
  • Connector & Housing Type Receptacle
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 8
  • Number of Rows 2
  • Contact Current Rating (Max) 5
  • Termination Method to Wire & Cable Crimp
  • Mating Retention Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
5-583879-4 Wire-to-Board Connector Contacts
PRODUCT
  1. Connectors
  2. Wire-to-Board Connector Contacts
  1. CONTACT CSTL 15AU 50SN/PB 5-583879-4
active
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • PCB Contact Termination Area Plating Material Finish Matte
  • Wire Contact Termination Area Plating Material Tin
  • Wire Contact Termination Area Plating Material Finish Matte
  • Contact Retention Within Housing With
  • Contact Type Socket
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 5
  • Termination Method to Wire & Cable Wire Wrap
  • Contact Retention Type Within Housing Locking Lance
  • Centerline (Pitch) 2.54
  • Operating Temperature Range -40 – 85
  • Circuit Application Power & Signal
  • Packaging Quantity 5000
  • Packaging Method Loose Piece
5-583879-8 Wire-to-Board Connector Contacts
PRODUCT
  1. Connectors
  2. Wire-to-Board Connector Contacts
  1. CONTACT CSTL 15AU 50SN/PB 5-583879-8
active
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • PCB Contact Termination Area Plating Material Finish Matte
  • Wire Contact Termination Area Plating Material Tin
  • Wire Contact Termination Area Plating Material Finish Matte
  • Contact Retention Within Housing With
  • Contact Type Socket
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 5
  • Termination Method to Wire & Cable Wire Wrap
  • Contact Retention Type Within Housing Locking Lance
  • Centerline (Pitch) 2.54
  • Operating Temperature Range -40 – 85
  • Circuit Application Power & Signal
  • Packaging Method Loose Piece
5-583879-9 Wire-to-Board Connector Contacts
PRODUCT
  1. Connectors
  2. Wire-to-Board Connector Contacts
  1. CONTACT CSTL 15AU 50SN/PB 5-583879-9
active
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • PCB Contact Termination Area Plating Material Finish Matte
  • Wire Contact Termination Area Plating Material Tin
  • Wire Contact Termination Area Plating Material Finish Matte
  • Contact Retention Within Housing With
  • Contact Type Socket
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 5
  • Termination Method to Wire & Cable Wire Wrap
  • Contact Retention Type Within Housing Locking Lance
  • Centerline (Pitch) 2.54
  • Operating Temperature Range -40 – 85
  • Circuit Application Power & Signal
  • Packaging Method Loose Piece
583873-1 Wire-to-Board Connector Assemblies & Housings
  • Connector Product Type Housing
  • Connector & Housing Type Receptacle
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 6
  • Number of Rows 2
  • Contact Current Rating (Max) 5
  • Termination Method to Wire & Cable Crimp
  • Mating Retention Without
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 3.18
  • Housing Color Black
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
583873-9 Wire-to-Board Connector Assemblies & Housings
PRODUCT
  1. Connectors
  2. Wire-to-Board Connector Assemblies & Housings
  1. HOUSING CSTL 125 C/L 22 POS 583873-9
active
  • Connector Product Type Housing
  • Connector & Housing Type Receptacle
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Dual Positions 22
  • Number of Positions 22
  • Number of Rows 2
  • Contact Current Rating (Max) 5
  • Termination Method to Wire & Cable Crimp
  • Mating Retention Without
  • Connector Mounting Type Board Mount
  • Housing Material Polyester GF
  • Centerline (Pitch) 3.18
  • Housing Color Black
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 500
583879-4 Wire-to-Board Connector Contacts
PRODUCT
  1. Connectors
  2. Wire-to-Board Connector Contacts
  1. CONTACT CSTL 15AU 50SN/PB 583879-4
active
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Wire Contact Termination Area Plating Material Tin-Lead
  • Contact Retention Within Housing With
  • Contact Type Socket
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 5
  • Termination Method to Wire & Cable Wire Wrap
  • Contact Retention Type Within Housing Locking Lance
  • Centerline (Pitch) 2.54
  • Operating Temperature Range -40 – 85
  • Circuit Application Power & Signal
  • Packaging Quantity 5000
  • Packaging Method Loose Piece
583879-8 Wire-to-Board Connector Contacts
PRODUCT
  1. Connectors
  2. Wire-to-Board Connector Contacts
  1. CONTACT CSTL 15AU 50SN/PB 583879-8
active
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Wire Contact Termination Area Plating Material Tin-Lead
  • Contact Retention Within Housing With
  • Contact Type Socket
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 5
  • Termination Method to Wire & Cable Wire Wrap
  • Contact Retention Type Within Housing Locking Lance
  • Centerline (Pitch) 2.54
  • Operating Temperature Range -40 – 85
  • Circuit Application Power & Signal
  • Packaging Method Loose Piece