1473672-1 Automotive Housings
  • Connector & Housing Type Housing for Female Terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature On the Terminal
  • Number of Positions 4
  • Number of Rows 1
  • Operating Voltage 12
  • Nominal Voltage Architecture 12
  • Body Material PBT
  • Cable Exit Angle 180°
  • Primary Product Color Natural
  • Mating Tab Width .64
  • Mating Alignment Type Polarized
  • Strain Relief No
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 2.2
  • Product Height 11.35
  • Product Length 19
  • Product Width 11.8
  • Operating Temperature (Max) 70
  • Operating Temperature Range -30 – 100
  • Circuit Application Signal
  • UL Flammability Rating UL 94HB
  • Packaging Method Bag
  • Packaging Quantity 100
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-M9194-CH8172 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. MULTILOCK, CONNECTOR HOUSING CAT-M9194-CH8172
active
  • Connector & Housing Type Housing for Female Terminals
  • Connector System Cable-to-Panel
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • Number of Rows 1
  • Operating Voltage 12
  • Nominal Voltage Architecture 12
  • Body Material Other
  • Cable Exit Angle 180°
  • Primary Product Color Black
  • Connector Code 1
  • Mating Tab Width .63
  • Contact Current Rating (Max) 10
  • Mating Alignment Type Polarized
  • Strain Relief Add By Accessory
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 2
  • Row-to-Row Spacing 10
  • Product Height 7.9
  • Product Length 8
  • Product Width 1
  • Operating Temperature (Max) 70
  • Operating Temperature Range -40 – 100
  • Circuit Application Power
  • UL Flammability Rating UL 94HB
  • Degree of Protection IP67
  • Agency/Standard DIN IEC 512
  • Packaging Method Bag
  • Packaging Quantity 1
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-AM78-CH8172 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. AMPSEAL HOUSINGS CAT-AM78-CH8172
active
  • Connector & Housing Type Housing for Female Terminals
  • Connector System Wire-to-Board
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Number of Positions 8
  • Number of Rows 3
  • Operating Voltage 250
  • Nominal Voltage Architecture 12
  • Body Material Other
  • Cable Exit Angle 180°
  • Primary Product Color Black
  • Connector Code 1
  • Mating Pin Diameter 1.3
  • Mating Alignment Type Polarized
  • Strain Relief Add By Accessory
  • Connector Mounting Type Board Mount
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 4
  • Row-to-Row Spacing 4
  • Product Height 34.6
  • Product Length 27.4
  • Product Width 33.6
  • Operating Temperature (Max) 75
  • Operating Temperature Range -40 – 125
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Degree of Protection IP67
  • Packaging Method Package
  • Packaging Quantity 1
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-H3399-CH8172 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. HEAVY DUTY SEALED CONNECTOR HOUSINGS CAT-H3399-CH8172
active
  • Connector & Housing Type Housing for Female Terminals
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature On the Terminal
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • Number of Rows 1
  • Operating Voltage 42
  • Operating Voltage 42
  • Nominal Voltage Architecture 12
  • Body Material PBT GF
  • Cable Exit Angle 180
  • Primary Product Color Black
  • Connector Code A
  • Mating Tab Width 1.5
  • Mating Alignment Type Polarized
  • Strain Relief Add By Accessory
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 4
  • Row-to-Row Spacing 1.5
  • Product Height 19
  • Product Length 25.7
  • Product Width 18.5
  • Operating Temperature (Max) 70
  • Operating Temperature Range -40 – 140
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0
  • Degree of Protection IP67
  • Agency/Standard DIN IEC 512
  • Packaging Method Box
  • Packaging Quantity 1
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-AM7801-CH8172 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. AMPSEAL 16 HOUSINGS CAT-AM7801-CH8172
active
  • Connector & Housing Type Housing for Female Terminals
  • Connector System Wire-to-Device
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 2
  • Number of Rows 1
  • Operating Voltage 250
  • Operating Voltage 12
  • Nominal Voltage Architecture 12
  • Body Material Other
  • Cable Exit Angle 180°
  • Primary Product Color Black
  • Connector Code 1
  • Mating Pin Diameter 1.5
  • Contact Current Rating (Max) 13
  • Mating Alignment Type Polarized
  • Strain Relief Add By Accessory
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 4.5
  • Row-to-Row Spacing 0
  • Product Height 10.24
  • Product Length 15.76
  • Product Width 16.9
  • Operating Temperature (Max) 70
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94HB
  • Degree of Protection IP67
  • Packaging Method Bag
  • Packaging Quantity 1
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-L489-H342 Automotive Headers  1
PRODUCT
  1. Connectors
  2. Automotive Headers
  1. LEAVYSEAL HEADERS CAT-L489-H342
active
  • Connector System Wire-to-Board
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Hybrid Header No
  • Number of Signal Positions 62
  • Number of Positions 21
  • PCB Mount Orientation Horizontal
  • Number of Rows 1
  • Number of Sections 1
  • Operating Voltage 42
  • Operating Voltage 28
  • Nominal Voltage Architecture 12
  • Voltage Rating (Max) 42
  • Voltage Rating (Max) 36
  • Primary Product Color Black
  • Mating Tab Width 1.5
  • Mating Tab Thickness .6
  • Contact Mating Area Plating Material Silver (Ag)
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Mounting Holes With
  • Locking Interface With
  • Centerline (Pitch) 4
  • Product Length 57.9
  • Product Width 29.8
  • PCB Thickness (Recommended) 1.57
  • Profile Height from PCB 36.3
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 120
  • Shielded No
  • Circuit Application Power
  • UL Flammability Rating UL 94HB
  • Degree of Protection IP67
  • Packaging Quantity 6
  • Packaging Type Tray
CAT-AM78-H342 Automotive Headers  1
PRODUCT
  1. Connectors
  2. Automotive Headers
  1. AMPSEAL HEADERS CAT-AM78-H342
active
  • Connector System Wire-to-Board
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Hybrid Header No
  • Number of Signal Positions 8
  • Number of Positions 8
  • PCB Mount Orientation Horizontal
  • Number of Rows 3
  • Number of Sections 1
  • Operating Voltage 250
  • Nominal Voltage Architecture 12
  • Voltage Rating (Max) 250
  • Primary Product Color Black
  • Connector Code 1
  • Mating Tab Width 1.3
  • Mating Tab Thickness 1.3
  • Mating Pin Diameter 1.3
  • Contact Mating Area Plating Material Gold (Au)
  • Contact Current Rating (Max) 11
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • Mounting Holes With
  • Locking Interface With
  • Centerline (Pitch) 4
  • Product Length 40.6
  • Product Width 32.1
  • PCB Thickness (Recommended) 1.5 – 1.6
  • Profile Height from PCB 34.25
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 105
  • Shielded No
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Degree of Protection IP67
  • Packaging Quantity 1
CAT-L489-CH8172 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. LEAVYSEAL HOUSINGS CAT-L489-CH8172
active
  • Connector & Housing Type Housing for Female Terminals
  • Connector System Wire-to-Board
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Contact Retainer
  • Number of Positions 1
  • Number of Rows 1
  • Operating Voltage 42
  • Operating Voltage 12
  • Nominal Voltage Architecture 12
  • Body Material PA GF
  • Cable Exit Angle 180°
  • Primary Product Color Black
  • Connector Code 0
  • Mating Tab Width 1.5
  • Contact Current Rating (Max) .25
  • Mating Alignment Type Polarization Rib
  • Strain Relief Add By Accessory
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 4
  • Accepts Wire Insulation Diameter Range 1.4 – 2.16
  • Row-to-Row Spacing 1.5
  • Product Height 11.6
  • Product Length 19.2
  • Product Width 14.9
  • Operating Temperature (Max) 70
  • Operating Temperature Range -40 – 120
  • Circuit Application Power
  • UL Flammability Rating UL 94HB
  • Degree of Protection IP67
  • Agency/Standard LV214
  • Packaging Method Box
  • Packaging Quantity 1
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-AM7801-T273 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. AMPSEAL 16 CONTACTS CAT-AM7801-T273
active
  • Sealable No
  • Primary Locking Feature Clean Body
  • Automotive Terminal Wire Type Copper
  • Crimp Type F-Crimp
  • Typical Current Rating 13
  • Terminal & Splice Type Pin
  • Mating Pin Diameter 1.58
  • Automotive Terminal Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 15 – 13
  • Wire Size .5 – .75
  • Wire Size Search .5
  • Wire Size Search 13
  • Tab Length 19.91
  • Wire Insulation Diameter 2.26 – 3.32
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 120
  • Packaging Quantity 1000
  • Packaging Method Bag
  • Terminal Transmits 0 – 24 A (Low Power)
  • Customer Preferred Contact No
CAT-L489-B128 Automotive Connector Caps & Covers  1
PRODUCT
  1. Connectors
  2. Automotive Connector Caps & Covers
  1. LEAVYSEAL BACKSHELLS CAT-L489-B128
active
  • Protection & Strain Relief Accessory Type Cover
  • Connector System Wire-to-Board
  • Sealable Yes
  • Number of Positions 15
  • Cable Exit Angle 90° (Right Angle)
  • Primary Product Color Black
  • Primary Product Material PA
  • Strain Relief With
  • Compatible Cable Bundle Diameter Range 17
  • Operating Temperature (Max) 70
  • Operating Temperature Range -40 – 100
  • UL Flammability Rating UL 94HB
  • Packaging Method Bag
  • Packaging Quantity 150
  • Serviceable Yes
CAT-H3399-SL34 Other Automotive Connector Accessories  1
PRODUCT
  1. Connectors
  2. Other Automotive Connector Accessories
  1. HEAVY DUTY CONNECTORS FIXING SLIDES CAT-H3399-SL34
active
  • Automotive Connector Accessory Type Mounting Clip
  • Connector System Wire-to-Board
  • Number of Positions 2
  • Primary Product Material PBT GF
  • Primary Product Color Gray
  • Operating Temperature Range -40 – 140
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 1
  • Serviceable Yes
CAT-AM78-B128 Automotive Connector Caps & Covers  1
PRODUCT
  1. Connectors
  2. Automotive Connector Caps & Covers
  1. AMPSEAL BACKSHELLS CAT-AM78-B128
active
  • Protection & Strain Relief Accessory Type Backshell
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 8
  • Cable Exit Angle 180° (In-Line)
  • Primary Product Color Black
  • Primary Product Material PBT
  • Strain Relief With
  • Compatible Cable Bundle Diameter Range 17
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 105
  • UL Flammability Rating UL 94HB
  • Degree of Protection IP69
  • Packaging Method Bag
  • Packaging Quantity 1
  • Serviceable Yes
CAT-H991-CH8172 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. AMPSEAL 16 HYBRID LEVER HOUSINGS CAT-H991-CH8172
active
  • Connector & Housing Type Housing for Female Terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Integrated in Housing
  • Number of Positions 28
  • Number of Rows 4
  • Operating Voltage 550
  • Nominal Voltage Architecture 12
  • Body Material PBT GF
  • Cable Exit Angle 90°
  • Primary Product Color Black
  • Mating Alignment Type Polarized
  • Strain Relief Add By Accessory
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 5.3
  • Row-to-Row Spacing 5.9
  • Product Height 46.25
  • Product Length 111.25
  • Product Width 72.75
  • Operating Temperature (Max) 70
  • Operating Temperature Range -55 – 125
  • UL Flammability Rating UL 94HB
  • Packaging Method Tray
  • Packaging Quantity 10
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-SU763-H342 Automotive Headers  1
PRODUCT
  1. Connectors
  2. Automotive Headers
  1. SUPERSEAL 1.0 HEADERS CAT-SU763-H342
active
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Hybrid Header No
  • Number of Signal Positions 26
  • Number of Positions 26
  • PCB Mount Orientation Horizontal
  • Number of Rows 2
  • Number of Sections 1
  • Operating Voltage 250
  • Operating Voltage 250
  • Nominal Voltage Architecture 12
  • Voltage Rating (Max) 250
  • Voltage Rating (Max) 250
  • Primary Product Color Black
  • Mating Pin Diameter 1
  • Contact Mating Area Plating Material Gold (Au)
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Mounting Hole
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Mounting Holes With
  • Locking Interface With
  • Centerline (Pitch) 2.5
  • Product Length 36.5
  • Product Width 23
  • Profile Height from PCB 24.7
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 125
  • Shielded No
  • Circuit Application Signal
  • UL Flammability Rating UL 94HB
  • Degree of Protection JIS D0203
  • Packaging Quantity 8
  • Packaging Type Tube
CAT-M4599-H342 Automotive Headers  1
PRODUCT
  1. Connectors
  2. Automotive Headers
  1. AMP MCP UNSEALED HEADERS CAT-M4599-H342
active
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Hybrid Header No
  • Number of Signal Positions 6
  • Number of Positions 6
  • PCB Mount Orientation Horizontal
  • Number of Rows 3
  • Operating Voltage 24
  • Nominal Voltage Architecture 12
  • Voltage Rating (Max) 36
  • Primary Product Color Black
  • Mating Tab Width .63
  • Mating Tab Thickness .6
  • Contact Mating Area Plating Material Silver (Ag)
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Mounting Hole
  • PCB Mount Retention With
  • Panel Mount Feature With
  • PCB Mount Alignment With
  • Connector Mounting Type Panel Mount
  • Mounting Holes With
  • Locking Interface With
  • Centerline (Pitch) 2.5
  • Product Length 26
  • Product Width 20.3
  • PCB Thickness (Recommended) 1.57
  • Profile Height from PCB 26.2
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 100
  • Shielded No
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94HB
  • Packaging Quantity 6
  • Packaging Type Tray
CAT-L489-SL34 Other Automotive Connector Accessories  1
PRODUCT
  1. Connectors
  2. Other Automotive Connector Accessories
  1. LEAVYSEAL LOCKING SLIDES CAT-L489-SL34
active
  • Automotive Connector Accessory Type Mounting Clips
  • Connector System Wire-to-Board
  • Primary Product Material PA GF
  • Primary Product Color Gray
  • Operating Temperature Range -40 – 120
  • UL Flammability Rating UL 94-HB
  • Industry Standard DIN
  • Packaging Method Bag
  • Packaging Quantity 500
  • Serviceable Yes
CAT-H3399-C1748 Automotive Connector Caps & Covers  1
PRODUCT
  1. Connectors
  2. Automotive Connector Caps & Covers
  1. HEAVY DUTY CONNECTORS PROTECTION CAPS CAT-H3399-C1748
active
  • Protection & Strain Relief Accessory Type Cover
  • Connector System Wire-to-Board
  • Sealable Yes
  • Number of Positions 2
  • Cable Exit Angle 180° (In-Line)
  • Primary Product Color Black
  • Primary Product Material PA
  • Strain Relief Without
  • Operating Temperature (Max) 70
  • Operating Temperature Range -40 – 120
  • UL Flammability Rating UL 94HB
  • Packaging Method Box
  • Packaging Quantity 400
CAT-SU763-CH8172 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. SUPERSEAL 1.0 HOUSINGS CAT-SU763-CH8172
active
  • Connector & Housing Type Housing for Female Terminals
  • Connector System Wire-to-Board
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Number of Positions 26
  • Number of Rows 4
  • Operating Voltage 250
  • Operating Voltage 250
  • Nominal Voltage Architecture 12
  • Body Material PBT GF
  • Cable Exit Angle 180°
  • Primary Product Color Black
  • Mating Pin Diameter 1
  • Mating Alignment Type Polarized
  • Strain Relief No
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 3
  • Row-to-Row Spacing 2.54
  • Product Height 34.55
  • Product Length 32.15
  • Product Width 32.2
  • Operating Temperature (Max) 70
  • Operating Temperature Range -40 – 125
  • UL Flammability Rating UL 94V-2
  • Degree of Protection JIS D0203
  • Packaging Method Box
  • Packaging Quantity 20
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-AM7801-B128 Automotive Connector Caps & Covers  1
PRODUCT
  1. Connectors
  2. Automotive Connector Caps & Covers
  1. AMPSEAL 16 BACKSHELLS CAT-AM7801-B128
active
  • Protection & Strain Relief Accessory Type Backshell
  • Connector System Wire-to-Device
  • Number of Positions 2
  • Cable Exit Angle 180° (In-Line)
  • Primary Product Color Black
  • Primary Product Material PA
  • Strain Relief With
  • Compatible Cable Bundle Diameter Range 10
  • Operating Temperature (Max) 70
  • Operating Temperature Range -40 – 125
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag & Box
  • Packaging Quantity 2200
  • Serviceable Yes
CAT-AM78-T273 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. AMPSEAL CONTACTS CAT-AM78-T273
active
  • Sealable Yes
  • Receptacle Style 180°
  • Automotive Terminal Seal Type Family Seal
  • Crimp Type F-Crimp
  • Typical Current Rating 17
  • Terminal & Splice Type Socket
  • Mating Pin Diameter 1.3
  • Automotive Terminal Interface Plating Gold (Au)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 20 – 15
  • Wire Size .5 – 1.3
  • Wire Size Search .5
  • Wire Size Search 15
  • Wire Insulation Diameter 1.7 – 2.7
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 125
  • Packaging Quantity 1000
  • Packaging Method Package
  • Terminal Transmits 0 – 24 A (Low Power)