213300-7 Rectangular Power Connectors
PRODUCT
  1. Connectors
  2. Rectangular Power Connectors
  1. M-SERIES 34P CBL PLUG KIT 213300-7
active
  • Assembly Requirement Unassembled Kit
  • Rectangular Power Connector Type Housing
  • Connector & Housing Type Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 34
  • Number of Power Positions 4
  • Number of Signal Positions 34
  • Number of Rows 4
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Current Rating (Max) 15
  • Contact Retention Within Housing With
  • Contact Type Pin
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Without
  • Contact Retention Type Within Housing Locking Spring
  • Strain Relief With
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 3.81
  • Housing Color Black
  • Housing Material Phenolic GF
  • Accepts Cable Diameter (Max) 7.62
  • Wire Size 30 – 14
  • Wire Size .05 – 2
  • Row-to-Row Spacing 4.57
  • Length 52.07
  • Width 21.03
  • Operating Temperature Range -55 – 150
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Bag
  • Packaging Quantity 1
  • For Use With Receptacle Connector Kit
213621-3 Rectangular Connector Hardware
PRODUCT
  1. Connectors
  2. Rectangular Connector Hardware
  1. M SERIES V.35 CBL CLMP,PLTD 213621-3
active
  • Connector System Wire-to-Wire
  • Sealable No
  • Product Type Hardware
  • Strain Relief Without
  • Number of Positions 0
  • Material Zinc Alloy
  • Hardware Type Cable Clamp
  • Accepts Cable Diameter (Max) 15.24
  • Width 19.05
  • Length 19.05
  • Height 17.68
  • Operating Temperature Range -55 – 150
  • Circuit Application Power & Signal
  • Packaging Method Package
  • Packaging Quantity 1
  • Comment Seating fixture Part No. 91296-1 required to fully seat cable clamp inserts.
213621-4 Rectangular Connector Hardware
PRODUCT
  1. Connectors
  2. Rectangular Connector Hardware
  1. M SERIES V.35 CBL CLMP,PLTD 213621-4
active
  • Connector System Wire-to-Wire
  • Product Type Hardware
  • Strain Relief Without
  • Number of Positions 0
  • Material Zinc Alloy
  • Hardware Type Cable Clamp
  • Accepts Cable Diameter (Max) 10.16
  • Width 19.05
  • Length 19.05
  • Height 17.68
  • Operating Temperature Range -55 – 150
  • Circuit Application Power & Signal
  • Packaging Method Package
  • Packaging Quantity 1
  • Comment Seating fixture Part No. 91296-1 required to fully seat cable clamp inserts.