344263-1 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. 13 WAY REC HSG. SIL. SEALECONO 344263-1
active
  • Connector & Housing Type Housing for Female Terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Number of Positions 13
  • Number of Rows 1
  • Body Material PA
  • Cable Exit Angle 180°
  • Primary Product Color Black
  • Mating Alignment Type Polarized
  • Strain Relief No
  • Terminal Position Assurance No
  • Mounting Feature Without
  • Centerline (Pitch) 4.8
  • Row-to-Row Spacing 5.6
  • Product Height 32.55
  • Product Length 35
  • Product Width 24.6
  • Circuit Application Signal
  • Packaging Method Bag
  • Packaging Quantity 400
  • Connector Position Assurance Capable No
  • Serviceable No