CAT-AM705-CH8173 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. AMP MCP, UNSEALED CONNECTOR HOUSING CAT-AM705-CH8173
active
  • Connector & Housing Type Housing for Female Terminals
  • Connector System Cable-to-Cable
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 1
  • Number of Rows 1
  • Operating Voltage 12
  • Operating Voltage 12
  • Nominal Voltage Architecture 12
  • Body Material PA
  • Cable Exit Angle 180°
  • Primary Product Color Black
  • Connector Code 8
  • Mating Tab Width .63
  • Contact Current Rating (Max) 10
  • Mating Alignment Type Polarized
  • Strain Relief Add By Accessory
  • Connector Mounting Type Board Mount
  • Terminal Position Assurance No
  • Mounting Feature Without
  • Centerline (Pitch) 2.5
  • Row-to-Row Spacing 10.9
  • Product Height 4.2
  • Product Length 13
  • Product Width 2.8
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 100
  • Circuit Application Power
  • UL Flammability Rating UL 94HB
  • Degree of Protection IP2B
  • Agency/Standard DIN IEC 512
  • Packaging Method Bag
  • Packaging Quantity 12
  • Connector Position Assurance Capable No
  • Serviceable No