202512-1 Rectangular Connector Hardware
PRODUCT
  1. Connectors
  2. Rectangular Connector Hardware
  1. COR. GUIDE SOCKET ASSY. 202512-1
active
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Hardware
  • Strain Relief Without
  • Number of Positions 42
  • Guide Pin/Socket Type Corner
  • Material Copper Alloy
  • Screw & Hole Thread Size 4-40
  • Mounting Hardware Nuts and Lockwashers
  • Hardware Type Guide Socket Kit
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Length 20.45
  • Height 4.57
  • Width 4.57
  • Operating Temperature Range -55 – 150
  • Circuit Application Power & Signal
  • For Use With Standard Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Gold plated
202514-1 Rectangular Connector Hardware  1
PRODUCT
  1. Connectors
  2. Rectangular Connector Hardware
  1. COR. GUIDE PIN ASSY. 202514-1
active
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Hardware
  • Strain Relief Without
  • Number of Positions 42
  • Guide Pin/Socket Type Corner
  • Material Brass
  • Screw & Hole Thread Size 4-40
  • Mounting Hardware Nuts and Lockwashers
  • Hardware Type Guide Pin Kit
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Length 21.34
  • Height 3.96
  • Width 3.96
  • Operating Temperature Range -55 – 150
  • Circuit Application Power & Signal
  • For Use With Standard Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Gold plated
583717-3 Wire-to-Board Connector Assemblies & Housings  1
  • Connector Product Type Housing
  • Connector & Housing Type Receptacle
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 15
  • Number of Rows 2
  • Contact Current Rating (Max) 5
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal