CAT-AM71-A17 Power Contacts  1
  • Power Contact Type Contact
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 1
  • Operating Voltage 600
  • Operating Voltage 600
  • Test Current 50
  • Contact Current Rating (Max) 50
  • Contact Type Pin
  • Contact Retention Within Housing With
  • Mating Pin Diameter 3.18
  • Contact Base Material Copper
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .76
  • Contact Mating Area Plating Material Finish Semi-Bright
  • Contact Termination Area Plating Material Gold Flash
  • Contact Termination Area Plating Thickness .02
  • Wire Contact Termination Area Plating Material Gold Flash
  • Wire Contact Termination Area Plating Material Finish Semi-Bright
  • Contact Orientation Straight
  • Contact Underplating Material Nickel
  • Contact Underplating Material Thickness 1.27
  • Wire Contact Termination Area Plating Material Thickness .02
  • Contact Size 8
  • Termination Type Crimp
  • Wire Insulation Support Without
  • Mount Type Straight
  • Wire Size 14 – 12
  • Wire Size 2 – 3
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • Packaging Method Carton
  • Packaging Quantity 100