539972-1 Insertion & Extraction Tools  1
  • Insertion & Extraction Tool Type Contact Extraction
  • Insertion & Extraction Tool Application Contact-to-Wire
4-1579007-3 Insertion & Extraction Tools  1
  • Insertion & Extraction Tool Type Contact Extraction
913923-1 Insertion & Extraction Tools  1
PRODUCT
  1. Application Tooling
  2. Insertion & Extraction Tools
  1. EXTRACTON TOOL FOR 175150 913923-1
active
  • Insertion & Extraction Tool Type Contact Extraction
  • Insertion & Extraction Tool Application Contact-to-Housing
776200-2 Automotive Headers  1
PRODUCT
  1. Connectors
  2. Automotive Headers
  1. HDR ASSY,23 POS. VERTICAL NATL 776200-2
active
  • Connector System Wire-to-Board
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Hybrid Header No
  • Number of Signal Positions 23
  • Number of Positions 23
  • PCB Mount Orientation Vertical
  • Number of Rows 3
  • Number of Sections 1
  • Operating Voltage 250
  • Nominal Voltage Architecture 12
  • Voltage Rating (Max) 250
  • Primary Product Color Natural
  • Mating Tab Width 1.3
  • Mating Tab Thickness 1.3
  • Mating Pin Diameter 1.3
  • Contact Mating Area Plating Material Tin (Sn)
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Solder Tail
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Mounting Holes With
  • Locking Interface With
  • Centerline (Pitch) 4
  • Product Length 60.8
  • Product Width 32.1
  • PCB Thickness (Recommended) 1.57
  • Profile Height from PCB 34.25
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 105
  • Shielded No
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Degree of Protection IP67
  • Packaging Quantity 1
100285-1 Automotive Housings
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. 3P.4MM.SOCK.ASS.M24 100285-1
active
  • Connector & Housing Type Housing for Female Terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature On the Terminal
  • Number of Positions 3
  • Number of Rows 2
  • Operating Voltage 12
  • Nominal Voltage Architecture 12
  • Body Material PBT GF
  • Cable Exit Angle 180°
  • Primary Product Color Black
  • Mating Alignment Type Polarized
  • Strain Relief No
  • Terminal Position Assurance No
  • Mounting Feature Without
  • Product Height 28
  • Product Width 34
  • Operating Temperature (Max) 70
  • Operating Temperature Range -20 – 120
  • Packaging Method Box
  • Packaging Quantity 200
  • Connector Position Assurance Capable No
  • Serviceable No
724762-1 Insertion & Extraction Tools  1
  • Insertion & Extraction Tool Type Contact Extraction
  • Insertion & Extraction Tool Application Contact-to-Housing
1463644-1 Insertion & Extraction Tools  1
PRODUCT
  1. Application Tooling
  2. Insertion & Extraction Tools
  1. EXT-TOOL,5.0 POWER KEY CONN. 1463644-1
active
  • Insertion & Extraction Tool Type Contact Extraction
  • Insertion & Extraction Tool Application Contact-to-Housing
234605-1 Insertion & Extraction Tools  1
  • Insertion & Extraction Tool Type Contact Extraction
  • Insertion & Extraction Tool Application Contact-to-Housing
91417-1 Insertion & Extraction Tools  1
PRODUCT
  1. Application Tooling
  2. Insertion & Extraction Tools
  1. TOOL, KEYING (AMPMODU MTE) 91417-1
active
  • Insertion & Extraction Tool Type Contact Extraction
  • Insertion & Extraction Tool Application Contact-to-Housing