533289-5 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Make First / Break Last No
  • Stackable No
  • Number of Rows 2
  • PCB Mount Orientation Vertical
  • Number of Positions 60
  • Contact Base Material Beryllium Copper
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Configuration Four-Beam
  • Contact Mating Area Plating Material Gold
  • Contact Type Socket
  • Contact Current Rating (Max) 3
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 3.78
  • PCB Mount Retention Type Mounting Hole
  • Mating Alignment Without
  • PCB Mount Retention Without
  • Centerline (Pitch) 2.54
  • Housing Color Brown
  • Housing Material Thermoplastic
  • Connector Height 10.16
  • Row-to-Row Spacing 2.54
  • PCB Thickness (Recommended) 2.36
  • Tail Length 3.78
  • Operating Temperature Range -65 – 125
  • High Temperature Compatible Yes
  • Assembly Process Feature None
  • Packaging Quantity 6
  • Packaging Method Tube
533285-5 Board-to-Board Headers & Receptacles
  • PCB Connector Assembly Type PCB Mount Receptacle
  • Make First / Break Last No
  • Stackable No
  • Number of Rows 4
  • PCB Mount Orientation Vertical
  • Number of Positions 160
  • Contact Base Material Beryllium Copper
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Configuration Four-Beam
  • Contact Mating Area Plating Material Gold
  • Contact Type Socket
  • Contact Current Rating (Max) 3
  • Contact Layout Matrix
  • Termination Method to Printed Circuit Board Through Hole
  • Termination Post Length 3.78
  • PCB Mount Retention Type Mounting Hole
  • Mating Alignment Without
  • PCB Mount Retention Without
  • Centerline (Pitch) 2.54
  • Housing Color Brown
  • Housing Material Polyphenylene Sulfide (PPS)
  • Connector Height 10.16
  • Row-to-Row Spacing 2.54
  • PCB Thickness (Recommended) 2.36
  • Tail Length 3.78
  • Operating Temperature Range -65 – 125
  • High Temperature Compatible Yes
  • Assembly Process Feature None
  • Packaging Quantity 4
  • Packaging Method Tube