CAT-EC7491-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Number of Positions 13
  • Number of Rows 1
  • Color Black
  • Centerline (Pitch) 4.8
  • Circuit Application Signal
  • Connector Position Assurance Capable No
1-1627215-3 Power Contacts  1
  • Product Type Contact
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Receptacle
  • Contact Base Material Brass
  • Contact Orientation Straight
  • Wire Insulation Support With
  • Mount Type Crimp
  • Mating Pin Diameter 6.1
  • Operating Temperature Range 90
  • Packaging Method Reel
1-1627215-0 Power Contacts  1
  • Product Type Contact
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 1
  • Contact Type Receptacle
  • Contact Base Material Brass
  • Contact Orientation Straight
  • Termination Type Crimp
  • Wire Insulation Support With
  • Mount Type Crimp
  • Mating Pin Diameter 6.1
  • Operating Temperature Range 90
  • Special Features Custom Configurable
  • Packaging Method Loose Piece
1-1627215-1 Power Contacts  1
  • Product Type Contact
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 1
  • Contact Type Receptacle
  • Contact Base Material Brass
  • Contact Orientation Straight
  • Termination Type Crimp
  • Wire Insulation Support With
  • Mount Type Crimp
  • Mating Pin Diameter 6.1
  • Operating Temperature Range 90
  • Packaging Method Reel