1376688-1 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector No
  • Strain Relief No
  • Number of Positions 2
  • Number of Rows 1
  • Color Yellow
  • Cable Exit Angle 90°
  • Body Material PBT
  • Mating Pin Diameter 1
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 3.1
  • Width 11.8
  • Height 29.5
  • Length 16.6
  • Operating Temperature Range -30 – 80
  • UL Flammability Rating UL 94-HB
  • Packaging Method Bag
  • Connector Position Assurance Capable No
  • Serviceable Yes
353377-7 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector No
  • Strain Relief No
  • Number of Positions 2
  • Number of Rows 1
  • Color Yellow
  • Cable Exit Angle 90°
  • Body Material PBT
  • Mating Pin Diameter 1
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 3.1
  • Width 11
  • Height 27
  • Length 12
  • Operating Temperature Range -30 – 80
  • Packaging Method Bag
  • Connector Position Assurance Capable No
  • Serviceable Yes
1612120-3 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector No
  • Strain Relief No
  • Number of Positions 2
  • Number of Rows 1
  • Color Orange
  • Cable Exit Angle 90°
  • Body Material PBT
  • Mating Pin Diameter 1
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 3.1
  • Width 11.8
  • Height 29.5
  • Length 16.6
  • Operating Temperature Range -30 – 80
  • UL Flammability Rating UL 94-HB
  • Packaging Method Bag
  • Packaging Quantity 100
  • Connector Position Assurance Capable No
  • Serviceable Yes
1473139-1 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector No
  • Strain Relief No
  • Number of Positions 2
  • Number of Rows 1
  • Color Yellow
  • Cable Exit Angle 90°
  • Body Material PBT
  • Mating Pin Diameter 1
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 3.1
  • Width 16
  • Height 29.5
  • Length 14
  • Operating Temperature Range -30 – 80
  • UL Flammability Rating UL 94-HB
  • Packaging Method Bag
  • Packaging Quantity 100
  • Connector Position Assurance Capable No
  • Serviceable Yes
1612120-1 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector No
  • Strain Relief No
  • Number of Positions 2
  • Number of Rows 1
  • Color Yellow
  • Cable Exit Angle 90°
  • Body Material PBT
  • Mating Pin Diameter 1
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 3.1
  • Width 11.8
  • Height 29.5
  • Length 16.6
  • Operating Temperature Range -30 – 80
  • UL Flammability Rating UL 94-HB
  • Packaging Method Bag
  • Packaging Quantity 100
  • Connector Position Assurance Capable No
  • Serviceable Yes
353376-3 Automotive, Truck, Bus, & Off-Road Terminals
  • Sealable No
  • Wire Type Copper
  • Receptacle Style 90°
  • Crimp Type F-Crimp
  • Terminal & Splice Type Socket
  • Mating Pin Diameter 1
  • Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Termination Method Crimp
  • Wire Size 22 – 20
  • Wire Size .3 – .5
  • Wire Size Search 20
  • Wire Size Search .3
  • Wire Insulation Diameter 1.4 – 1.7
  • Operating Temperature Range -30 – 80
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
1612121-1 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector No
  • Strain Relief No
  • Number of Positions 2
  • Number of Rows 1
  • Color Black
  • Cable Exit Angle 90°
  • Body Material PBT
  • Mating Pin Diameter 1
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 3.1
  • Width 12.6
  • Height 19.4
  • Length 16.2
  • Operating Temperature Range -30 – 80
  • UL Flammability Rating UL 94-HB
  • Packaging Method Bag
  • Packaging Quantity 100
  • Connector Position Assurance Capable No
  • Serviceable Yes
1612124-3 Automotive, Truck, Bus, & Off-Road Terminals
  • Sealable No
  • Wire Type Copper
  • Receptacle Style 180°
  • Crimp Type F-Crimp
  • Terminal & Splice Type Socket
  • Mating Pin Diameter 1
  • Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Termination Method Crimp
  • Wire Size .3 – .5
  • Wire Size Search 20
  • Wire Size Search .3
  • Wire Insulation Diameter 1.4 – 1.7
  • Operating Temperature Range -30 – 80
  • Packaging Quantity 4000
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
1376030-1 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector No
  • Strain Relief No
  • Number of Positions 2
  • Number of Rows 1
  • Color Yellow
  • Cable Exit Angle 90°
  • Body Material PBT
  • Mating Pin Diameter 1
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 3.1
  • Width 14.3
  • Height 29.5
  • Length 14
  • Operating Temperature Range -30 – 80
  • UL Flammability Rating UL 94-HB
  • Packaging Method Bag
  • Connector Position Assurance Capable No
  • Serviceable Yes
1376688-3 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector No
  • Strain Relief No
  • Number of Positions 2
  • Number of Rows 1
  • Color Orange
  • Cable Exit Angle 90°
  • Body Material PBT
  • Mating Pin Diameter 1
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 3.1
  • Width 11.8
  • Height 29.5
  • Length 16.6
  • Operating Temperature Range -30 – 80
  • UL Flammability Rating UL 94-HB
  • Packaging Method Bag
  • Connector Position Assurance Capable No
  • Serviceable Yes
1612121-3 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector No
  • Strain Relief No
  • Number of Positions 2
  • Number of Rows 1
  • Color Yellow
  • Cable Exit Angle 90°
  • Body Material PBT
  • Mating Pin Diameter 1
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 3.1
  • Width 12.6
  • Height 19.4
  • Length 16.2
  • Operating Temperature Range -30 – 80
  • UL Flammability Rating UL 94-HB
  • Packaging Method Bag
  • Packaging Quantity 100
  • Connector Position Assurance Capable No
  • Serviceable Yes
353744-7 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable No
  • Hybrid Connector No
  • Strain Relief No
  • Number of Positions 2
  • Number of Rows 1
  • Color Yellow
  • Cable Exit Angle 90°
  • Body Material PBT
  • Mating Pin Diameter 1
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 3.07
  • Width 12.9
  • Height 18
  • Length 14.5
  • Operating Temperature Range -40 – 105
  • UL Flammability Rating UL 94-HB
  • Packaging Method Bag
  • Connector Position Assurance Capable No
  • Serviceable Yes