CAT-AM78-CH8172 Automotive Housings  1
PRODUCT
  1. Connectors
  2. Automotive Housings
  1. AMPSEAL HOUSINGS CAT-AM78-CH8172
active
  • Connector & Housing Type Housing for Female Terminals
  • Connector System Wire-to-Board
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Number of Positions 8
  • Number of Rows 3
  • Operating Voltage 250
  • Nominal Voltage Architecture 12
  • Body Material Other
  • Cable Exit Angle 180°
  • Primary Product Color Black
  • Connector Code 1
  • Mating Pin Diameter 1.3
  • Mating Alignment Type Polarized
  • Strain Relief Add By Accessory
  • Connector Mounting Type Board Mount
  • Terminal Position Assurance Yes
  • Mounting Feature Without
  • Centerline (Pitch) 4
  • Row-to-Row Spacing 4
  • Product Height 34.6
  • Product Length 27.4
  • Product Width 33.6
  • Operating Temperature (Max) 75
  • Operating Temperature Range -40 – 125
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Degree of Protection IP67
  • Packaging Method Package
  • Packaging Quantity 1
  • Connector Position Assurance Capable No
  • Serviceable Yes
CAT-AM78-H342 Automotive Headers  1
PRODUCT
  1. Connectors
  2. Automotive Headers
  1. AMPSEAL HEADERS CAT-AM78-H342
active
  • Connector System Wire-to-Board
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Hybrid Header No
  • Number of Signal Positions 8
  • Number of Positions 8
  • PCB Mount Orientation Horizontal
  • Number of Rows 3
  • Number of Sections 1
  • Operating Voltage 250
  • Nominal Voltage Architecture 12
  • Voltage Rating (Max) 250
  • Primary Product Color Black
  • Connector Code 1
  • Mating Tab Width 1.3
  • Mating Tab Thickness 1.3
  • Mating Pin Diameter 1.3
  • Contact Mating Area Plating Material Gold (Au)
  • Contact Current Rating (Max) 11
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature With
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • Mounting Holes With
  • Locking Interface With
  • Centerline (Pitch) 4
  • Product Length 40.6
  • Product Width 32.1
  • PCB Thickness (Recommended) 1.5 – 1.6
  • Profile Height from PCB 23.6
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 105
  • Shielded No
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Degree of Protection IP67
  • Packaging Quantity 1
CAT-AM78-B128 Automotive Connector Caps & Covers  1
PRODUCT
  1. Connectors
  2. Automotive Connector Caps & Covers
  1. AMPSEAL BACKSHELLS CAT-AM78-B128
active
  • Protection & Strain Relief Accessory Type Backshell
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 8
  • Cable Exit Angle 180° (In-Line)
  • Primary Product Color Black
  • Primary Product Material PBT
  • Strain Relief With
  • Compatible Cable Bundle Diameter Range 17
  • Operating Temperature (Max) 65
  • Operating Temperature Range -40 – 105
  • UL Flammability Rating UL 94HB
  • Degree of Protection IP69
  • Packaging Method Bag
  • Packaging Quantity 1
  • Serviceable Yes
CAT-AM78-T273 Automotive Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Automotive Terminals
  1. AMPSEAL CONTACTS CAT-AM78-T273
active
  • Sealable Yes
  • Receptacle Style 180°
  • Automotive Terminal Seal Type Family Seal
  • Crimp Type F-Crimp
  • Typical Current Rating 17
  • Terminal & Splice Type Socket
  • Mating Pin Diameter 1.3
  • Automotive Terminal Interface Plating Gold (Au)
  • Automotive Terminal Termination Method Crimp
  • Wire Size 20 – 15
  • Wire Size .5 – 1.3
  • Wire Size Search .5
  • Wire Size Search 15
  • Wire Insulation Diameter 1.7 – 2.7
  • Operating Temperature (Max) 80
  • Operating Temperature Range -40 – 125
  • Packaging Quantity 1000
  • Packaging Method Package
  • Terminal Transmits 0 – 24 A (Low Power)
770678-1 Automotive Seals & Cavity Plugs  1
  • Connector Seal Type Sealing Plug
  • Seal Material Nylon 6/6
  • Primary Product Color Natural
  • Packaging Method Package
  • Packaging Quantity 1
  • Contains Lubricant No