1-640520-0 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 6
  • Number of Power Positions 0
  • Number of Signal Positions 6
  • Number of Rows 3
  • Row-to-Row Spacing 4.19
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Current Rating (Max) 9
  • Contact Retention With
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Without
  • Mating Retention With
  • Mating Retention Type Positive Lock
  • Centerline (Pitch) 4.2
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material PA 66
  • Wire Size 26 – 18
  • Wire Size .12 – .8
  • Length 21.34
  • Height 12.95
  • Accepts Wire Insulation Diameter Range 2.92
  • Width 21.34
  • Operating Temperature Range -55 – 85
  • Circuit Application Power & Signal
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Box
  • Packaging Quantity 1500
1-87175-8 Wire-to-Board Connector Housings
  • Connector Product Type Housing
  • Connector & Housing Type Receptacle
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 8
  • Number of Rows 1
  • Operating Voltage 250
  • Insulation Resistance 5000
  • Termination Resistance 12
  • Dielectric Withstanding Voltage (Max) 750
  • Contact Base Material Phosphor Bronze
  • Contact Type Socket
  • Contact Current Rating (Max) 3
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • Mating Retention Type Lock
  • Mating Retention With
  • Housing Material Polyester GF
  • Centerline (Pitch) 2.54
  • Housing Color Black
  • Housing Entry Configuration Both Ends Closed
  • Connector Height 4.44
  • Row-to-Row Spacing 2.54
  • Connector Length 20.72
  • Operating Temperature Range -65 – 105
  • UL Flammability Rating UL 94V-0
  • Approved Standards CSA LR7189
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Package
  • Packaging Quantity 1