CAT-AM71-C83998X Circular Power Connectors  1
  • Product Type Housing
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Housing Type Receptacle
  • Contact Type Socket
  • Shell Type All Plastic
  • Number of Positions 10
  • Number of Power Positions 2
  • Number of Signal Positions 8
  • Keying A
  • Reverse Numbering With
  • Seal Type Peripheral
  • Operating Voltage 250
  • Operating Voltage 250
  • Reverse Gender Reverse
  • Contact Protection With
  • Screw & Hole Thread Size 15/16-20 UNEF-2A
  • Panel Mount Feature Type Flange with Mounting Holes
  • Connector Mounting Type Panel
  • Mating Alignment With
  • Mating Retention With
  • Panel Mount Feature With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Housing Color Black
  • Housing Material Nylon
  • Shell Size 17
  • UL Flammability Rating UL 94V-0
  • Body Orientation Straight
  • Accepts Wire Insulation Diameter Range 1.5 – 3.3
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Fluid Resistance Immersion
  • Circuit Application Power & Signal
  • VDE Tested No
  • Packaging Method Bag
  • Packaging Quantity 100
CAT-AM71-A17 Power Contacts  1
  • Product Type Contact
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 1
  • Operating Voltage 600
  • Operating Voltage 600
  • Test Current 50
  • Contact Current Rating (Max) 50
  • Contact Type Pin
  • Contact Retention Within Housing With
  • Contact Base Material Copper
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness 5.08
  • Contact Mating Area Plating Material Finish Semi-Bright
  • Contact Termination Area Plating Material Silver
  • Contact Termination Area Plating Thickness 1.27
  • Wire Contact Termination Area Plating Material Silver
  • Crimp Area Plating Finish Semi-Bright
  • Crimp Area Plating Thickness 1.27
  • Contact Orientation Straight
  • Contact Underplating Material Nickel
  • Underplate Material Thickness 1.27
  • Contact Size 8
  • Termination Type Crimp
  • Wire Insulation Support Without
  • Mount Type Straight
  • Wire Size 10 – 8
  • Wire Size 5 – 8
  • Mating Pin Diameter 3.18
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • For Multiple Crimp No
  • Packaging Method Reel
  • Packaging Quantity 1500
  • For Use With CPC Connectors