CAT-MINH6642 Automotive, Truck, Bus, & Off-Road Headers  1
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Shielded No
  • Hybrid Header No
  • Number of Signal Positions 16
  • Number of Positions 16
  • Number of Rows 2
  • Number of Sections 1
  • Operating Voltage 12
  • Tab Width .5
  • Tab Thickness .4
  • Interface Plating Gold (Au)
  • Termination Method Surface Mount
  • PCB Mount Retention Type Solder Tail
  • PCB Mount Retention Without
  • Panel Mount Feature Without
  • Mounting Holes Without
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Locking Interface Without
  • Width 19
  • Profile Height from PCB 7.9
  • Length 29
  • Operating Temperature Range -40 – 80
  • Operating Temperature (Max) 70
  • Circuit Application Signal
  • UL Flammability Rating None