CAT-AX41-C8422A Signal Relays  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Signal Relays
  1. Signal Relays: 5 amp, Monostable DC CAT-AX41-C8422A
active
  • Relay Type Cradle N Relay V23154/V23162
  • Product Type Relay
  • Relay Style Cradle N Relay
  • Contact Limiting Breaking Current .2
  • Contact Voltage Rating 36
  • Contact Voltage Rating 30
  • Signal Relay Coil Power Rating (DC) 34
  • Signal Relay Coil Voltage Rating 5
  • Signal Relay Coil Voltage Rating 5
  • Signal Relay Contact Switching Voltage (Max) 36
  • Signal Relay Contact Switching Voltage (Max) 30
  • Signal Relay Coil Magnetic System Monostable, DC
  • Coil Resistance 890
  • Insulation Initial Resistance 1000
  • Power Consumption 800
  • Insulation Initial Dielectric Between Adjacent Contacts 500
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Input Voltage 150
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Contact Limiting Making Current 2
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 500
  • Coil Power Rating Class 600 – 800 mW
  • Input Voltage 125
  • Actuating System AC/DC
  • Isolation (HF Parameter) -13.7dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 25
  • Signal Relay Terminal Type PCB-SMT
  • Signal Relay Contact Current Rating .2
  • Signal Relay Contact Arrangement 1 Form A (NO)
  • Contact Material Ag, Gold Flashed
  • Contact Number of Poles 2
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Contact Special Features Single Contact
  • Termination Type Plug-In/Solder
  • Signal Relay Mounting Type Printed Circuit Board
  • Dimensions (L x W x H) (Approximate) 19 x 30 x 30
  • Width 19
  • Height Class (Mechanical) 25 – 30 mm
  • Length 30
  • Height 30
  • Width Class (Mechanical) 16 – 20 mm
  • Length Class (Mechanical) 25 – 30 mm
  • Operating Temperature Range -40 – 70
  • Environmental Ambient Temperature (Max) 70
  • Environmental Ambient Temperature Class 50 – 70°C
  • Performance Type Standard
  • Packaging Method Box & Carton
CAT-P851-T1B Power Relays  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. PCB Power Relay: 40 Amp, Monostable CAT-P851-T1B
active
  • Power Relay Type Standard
  • Output Type AC
  • Enclosure Type Plastic Dust Cover
  • Output Switching Random
  • Coil Current .014
  • Contact Limiting Breaking Current 40
  • Coil Magnetic System Monostable, AC
  • Coil Power Rating DC 1700
  • Coil Resistance 9.1
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 12
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 500mA @ 12V
  • Contact Switching Voltage (Max) 600
  • Contact Voltage Rating 277
  • Output Current (Min) .5
  • Insulation Creepage Between Contact & Coil 8
  • Insulation Initial Resistance 1000
  • Insulation Initial Dielectric Between Adjacent Contacts 1500
  • Output Current Rating 0 – 3
  • Output Voltage Rating (AC Relays) 0 – 277
  • Output Voltage (Max) 600
  • Insulation Initial Dielectric Between Coil & Contact Class 0 – 4000
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Contact Limiting Continuous Current 40
  • Contact Limiting Making Current 40
  • Insulation Initial Dielectric Between Open Contacts 1500
  • Actuating System AC
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Input Voltage 0 – 12
  • Insulation Creepage Class 8 – 9.5
  • Coil Power Rating 4
  • Output Current Rating 0 – 3
  • Packaging Style Panel Mount
  • Insulation Special Features 8000V Initial Surge Withstand Voltage between Contacts & Coil
  • Product Weight 86
  • Contact Arrangement 2 Form A (NO)
  • Contact Current Class 30 – 50
  • Contact Current Rating (Max) 20
  • Contact Material AgCdO
  • Contact Number of Poles 2
  • Relay Terminal Type Panel Mount Relay
  • Contact Plating Material AgCdO
  • Switch Arrangement (2) x 1 Form C
  • Relay Mounting Type Flange Mount
  • Product Height 30.73
  • Product Length 52.32
  • Product Width 34.54
  • Insulation Clearance Class 8 – 9.5
  • Height Class (Mechanical) 25 – 30
  • Length Class (Mechanical) 50 – 60
  • Width Class (Mechanical) 30 – 40
  • Insulation Clearance Between Contact & Coil 8
  • Operating Temperature Range -55 – 85
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Tray
CAT-AM7-248H6 IDC D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. IDC D-Sub Connectors
  1. IDC D-Sub: Receptacle Kit, Wire to Wire, Signal, 2.74 mm CAT-AM7-248H6
active
  • Shell Type Front Metal Shell
  • Enclosure Material PVC
  • Connector & Housing Type Receptacle
  • Connector System Cable-to-Cable
  • Connector Product Type Connector Kit
  • D-Sub Shell Size 1
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grounding Indents Without
  • Grade Standard
  • Number of Positions 9
  • Number of Rows 2
  • Compatible With Wire & Cable Type Discrete Wire
  • Pre-Assembled No
  • Cable Clamp Type One-Piece Quick Snap
  • Shell Material Steel
  • Insert Material Thermoplastic
  • Shell Plating Material Tin
  • Shield Plating Material Tin
  • Shield Material Steel
  • Color Black
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold
  • D-Sub Contact Size 20
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Thickness .76
  • Contact Type Socket
  • Termination Method to Wire & Cable Insulation Displacement (IDC)
  • Screw & Hole Thread Size 4-40
  • PCB Mount Retention Type None
  • Wire Insulation Support With
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Connector Lock With
  • Jackscrew Material Zinc Alloy
  • Mating Connector Lock Type Jackscrews
  • Mounting Angle Straight
  • Enclosure With
  • Centerline (Pitch) 2.77
  • Accepts Wire Insulation Diameter Range 1.52
  • Accepts Cable Diameter (Max) 9.53
  • Cable Insulation Diameter Range 4.19 – 11.56
  • Solid Wire Size 26 – 22
  • Solid Wire Size .05 – .13
  • Wire Size 26 – 22
  • Wire Size .05 – .15
  • Cable Outside Diameter 4.83 – 9.53
  • Operating Temperature Range -55 – 105
  • Shielded Yes
  • Circuit Application Signal
  • Insert Flammability Rating UL 94V-0
  • Packaging Quantity 1
  • Packaging Method Package
  • Comment Maximum cable diameter after jacket and braid removed.
CAT-AM7-248H5 IDC D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. IDC D-Sub Connectors
  1. IDC D-Sub: Receptacle Assembly, Wire to Wire, Signal, 2.77 mm CAT-AM7-248H5
active
  • Shell Type All Plastic
  • Connector & Housing Type Receptacle
  • Connector System Wire-to-Wire
  • Connector Product Type Connector Assembly
  • D-Sub Shell Size 1
  • Connector & Contact Terminates To Wire & Cable
  • Grounding Indents Without
  • Grade Standard
  • Number of Positions 15
  • Number of Rows 2
  • Compatible With Wire & Cable Type Discrete Wire
  • Shell Material Steel
  • Insert Material Thermoplastic
  • Shell Plating Material Tin
  • Color Black
  • D-Sub Contact Size 20
  • Contact Current Rating (Max) 1.5
  • Contact Type Socket
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Connector Lock With
  • Mating Connector Lock Type Mounting Holes
  • Mounting Angle Straight
  • Enclosure Without
  • Centerline (Pitch) 1.38
  • Solid Wire Size 22 – 20
  • Wire Size 22 – 20
  • Wire Size .05 – .15
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Circuit Application Signal
  • Insert Flammability Rating UL 94V-0
  • Packaging Quantity 84
  • Packaging Method Package
  • Comment Connectors can be made available with clinch nuts, contact AMP Incorporated
CAT-AX41-D1B Signal Relays  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Signal Relays
  1. AXICOM D2N SENSITIVE CAT-AX41-D1B
active
  • Relay Type D2n Relay V23105
  • Product Type Relay
  • Relay Style D2n Relay
  • Contact Switching Load (Min) 10mA @ .2V
  • Contact Limiting Breaking Current 3
  • Contact Voltage Rating 220
  • Contact Voltage Rating 250
  • Signal Relay Coil Power Rating (DC) 400
  • Signal Relay Coil Voltage Rating 5
  • Signal Relay Contact Switching Voltage (Max) 220
  • Signal Relay Contact Switching Voltage (Max) 250
  • Signal Relay Coil Magnetic System Monostable, DC
  • Coil Resistance 1050
  • Insulation Initial Resistance 1000
  • Power Consumption 550
  • Insulation Initial Dielectric Between Adjacent Contacts 750
  • Insulation Initial Dielectric Between Contacts and Coil 1050
  • Coil Type Monostable
  • Contact Limiting Continuous Current 3
  • Contact Limiting Making Current 3
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Contact Limiting Short-Time Current 3
  • Insulation Initial Dielectric Between Open Contacts 750
  • Coil Power Rating Class 500 – 600 mW
  • Voltage Standing Wave Ration (HF Parameter) 1.04 @ 100MHz
  • Actuating System AC/DC
  • Isolation (HF Parameter) -20.7dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 6
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Signal Relay Terminal Type PCB-THT
  • Signal Relay Contact Current Rating 3
  • Signal Relay Contact Arrangement 2 Form C (CO)
  • Contact Number of Poles 2
  • Contact Current Class 2 – 5 A
  • Contact Plating Material Gold
  • Termination Type Through Hole
  • Signal Relay Mounting Type Printed Circuit Board
  • Width 10
  • Height Class (Mechanical) 10 – 11 mm
  • Length 20.2
  • Height 11
  • Width Class (Mechanical) 8 – 10 mm
  • Length Class (Mechanical) 20 – 25 mm
  • Operating Temperature Range -40 – 85
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Performance Type Standard
  • Packaging Method Box & Tube
CAT-AM7-248H3 IDC D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. IDC D-Sub Connectors
  1. IDC D-Sub: Plug Assembly, Wire to Wire, Signal, 2.77 mm CAT-AM7-248H3
active
  • Shell Type All Plastic
  • Connector & Housing Type Plug
  • Connector System Cable-to-Cable
  • Connector Product Type Connector Assembly
  • D-Sub Shell Size 1
  • Connector & Contact Terminates To Wire & Cable
  • Grounding Indents With
  • Grade Standard
  • Number of Positions 9
  • Number of Rows 2
  • Compatible With Wire & Cable Type Discrete Wire
  • Shell Material Steel
  • Insert Material Thermoplastic
  • Shell Plating Material Tin
  • Color Black
  • D-Sub Contact Size 20
  • Contact Current Rating (Max) 1.5
  • Contact Type Pin
  • PCB Termination Area Plating Finish Matte
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Connector Lock With
  • Mating Connector Lock Type Mounting Holes
  • Mounting Angle Straight
  • Enclosure Without
  • Centerline (Pitch) 1.38
  • Solid Wire Size 22 – 20
  • Wire Size 22 – 20
  • Wire Size .05 – .15
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Circuit Application Signal
  • Insert Flammability Rating UL 94V-0
  • Packaging Quantity 140
  • Packaging Method Package
  • Comment Connectors can be made available with clinch nuts, contact AMP Incorporated
CAT-AX41-H519B Signal Relays  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Signal Relays
  1. AXICOM HF RELAY 6GHZ CAT-AX41-H519B
active
  • Relay Type HF6 Relay
  • Product Type Relay
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 220
  • Contact Voltage Rating 250
  • Signal Relay Coil Power Rating (DC) 70
  • Signal Relay Coil Voltage Rating 3
  • Signal Relay Contact Switching Voltage (Max) 220
  • Signal Relay Contact Switching Voltage (Max) 250
  • Signal Relay Coil Magnetic System Bistable, 1 Coil
  • Coil Resistance 178
  • Insulation Initial Resistance 1000000
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Contact Limiting Making Current 2
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 600
  • Coil Power Rating Class 50 – 300 mW
  • Voltage Standing Wave Ration (HF Parameter) 1.07 @ 100MHz
  • Actuating System DC
  • Isolation (HF Parameter) -30dB @ 6GHz
  • Insertion Loss (HF Parameter) -.05dB @ 900MHz
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Signal Relay Terminal Type PCB-SMT
  • Signal Relay Contact Current Rating 2
  • Signal Relay Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Signal Relay Mounting Type Printed Circuit Board
  • Dimensions (L x W x H) (Approximate) 14.9 x 7.5 x 10.5
  • Width 7.5
  • Height Class (Mechanical) 10 – 11 mm
  • Height 10.5
  • Width Class (Mechanical) 6 – 8 mm
  • Length Class (Mechanical) 14 – 16 mm
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Performance Type Standard
  • Packaging Method Box & Carton
  • Additional Features Gull Wing
CAT-104MTA-NTPNR Standard Rectangular Connectors  1
PRODUCT
  1. Connectors
  2. Standard Rectangular Connectors
  1. Nylon Tin Plated Receptacle: 2.54mm, No Mating Alignment, MTA 100 CAT-104MTA-NTPNR
active
  • Housing Type Receptacle
  • Connector Product Type Connector Assembly
  • Connector & Housing Type Receptacle
  • Connector System Wire-to-Board
  • Insertion Force Type Normal
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Connector Assembly
  • Wire/Cable Type Stranded
  • Shape Rectangular
  • Product Style Assembly
  • Number of Positions 2
  • Number of Rows 1
  • Panel Gasket Without
  • Number of Cavities 16
  • Operating Voltage 250
  • Contact Underplating Material Nickel
  • Wire Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Retention Within Housing With
  • Contact Current Rating (Max) 5
  • Contact Type Female
  • Contact Layout In-line
  • Termination Method to Wire & Cable Insulation Displacement (IDC)
  • Panel Mount Feature Without
  • Contact Retention Type Within Housing Locking Lance
  • Mating Alignment Without
  • Mating Retention With
  • Mating Retention Type Locking Ramp
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Panel Mount No
  • Centerline (Pitch) 2.54
  • Housing Color Red
  • Housing Material Nylon
  • Wire Size .08 – .09
  • Wire Size 22
  • Height 13.21
  • Length 40.64
  • Width 6.99
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • CSA Rating Certified
  • UL File Number E28476
  • Agency/Standard CSA
  • CSA File Number LR 7189
  • Packaging Method Bag/Box
  • Packaging Quantity 250
CAT-OE4-OJ1 Power Relays  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. STD OEG Miniature PCB OJ/OJE Pow Relays CAT-OE4-OJ1
active
  • Power Relay Type Standard
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 150 – 200
  • Coil Power Rating DC 200
  • Coil Resistance 20
  • Coil Special Features Sensitive Version
  • Coil Voltage Rating 3
  • Contact Switching Load (Min) 100mA @ 5V
  • Contact Switching Voltage (Max) 277
  • Contact Switching Voltage (Max) 30
  • Contact Voltage Rating 250
  • Contact Voltage Rating 30
  • Insulation Creepage Between Contact & Coil 3.6
  • Insulation Initial Dielectric Between Coil & Contact Class 2500 – 3000
  • Insulation Initial Dielectric Between Contacts & Coil 3000
  • Contact Limiting Continuous Current 5
  • Contact Limiting Making Current 5
  • Contact Limiting Short-Time Current 5
  • Insulation Initial Dielectric Between Open Contacts 750
  • Insulation Creepage Class 3 – 5.5
  • Insulation Special Features Tracking Index of Relay Base PTI250
  • Product Weight 9
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 2 – 5
  • Contact Current Rating (Max) 3
  • Contact Material Ag
  • Contact Number of Poles 1
  • Relay Terminal Type PCB-THT
  • Relay Mounting Type Printed Circuit Board
  • Product Height 14.7
  • Product Length 18.2
  • Product Width 10.2
  • Insulation Clearance Class 0 – 2.5
  • Height Class (Mechanical) 14 – 15
  • Length Class (Mechanical) 16 – 20
  • Width Class (Mechanical) 10 – 12
  • Insulation Clearance Between Contact & Coil 3.2
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box
CAT-AX41-H519 Signal Relays  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Signal Relays
  1. Signal Relays: SMT, PCB mount, 2 amp CAT-AX41-H519
active
  • Relay Type HF3 Relay
  • Product Type Relay
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 220
  • Contact Voltage Rating 250
  • Signal Relay Coil Power Rating (DC) 70
  • Signal Relay Coil Voltage Rating 3
  • Signal Relay Contact Switching Voltage (Max) 220
  • Signal Relay Contact Switching Voltage (Max) 250
  • Signal Relay Coil Magnetic System Bistable, 1 Coil
  • Coil Resistance 64
  • Insulation Initial Resistance 1000000
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Contact Limiting Making Current 2
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 600
  • Coil Power Rating Class 50 – 300 mW
  • Voltage Standing Wave Ration (HF Parameter) 1.07 @ 100MHz
  • Actuating System DC
  • Isolation (HF Parameter) -40dB @ 3GHz
  • Insertion Loss (HF Parameter) -.03dB @ 100MHz
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Signal Relay Terminal Type PCB-SMT
  • Signal Relay Contact Current Rating 2
  • Signal Relay Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Signal Relay Mounting Type Printed Circuit Board
  • Dimensions (L x W x H) (Approximate) 14.6 x 7.2 x 9.1
  • Width 7.2
  • Height Class (Mechanical) 9 – 10 mm
  • Height 10
  • Width Class (Mechanical) 6 – 8 mm
  • Length Class (Mechanical) 14 – 16 mm
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Performance Type Standard
  • Packaging Method Box & Carton
  • Additional Features Gull Wing
CAT-AM7-248H8 IDC D-Sub Connectors  1
PRODUCT
  1. Connectors
  2. IDC D-Sub Connectors
  1. IDC D-Sub: Receptacle Assembly, Wire to Wire, Signal, 2.74 mm CAT-AM7-248H8
active
  • Shell Type All Plastic
  • Connector & Housing Type Receptacle
  • Connector System Cable-to-Cable
  • Connector Product Type Connector Assembly
  • D-Sub Shell Size 1
  • Connector & Contact Terminates To Wire & Cable
  • Grounding Indents Without
  • Grade Standard
  • Number of Positions 9
  • Number of Rows 2
  • Compatible With Wire & Cable Type Discrete Wire
  • Shell Material Steel
  • Insert Material Thermoplastic
  • Shell Plating Material Tin
  • Color Black
  • D-Sub Contact Size 20
  • Contact Current Rating (Max) 1.5
  • Contact Type Socket
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Mating Connector Lock With
  • Mating Connector Lock Type Mounting Holes
  • Mounting Angle Straight
  • Enclosure Without
  • Centerline (Pitch) 2.74
  • Solid Wire Size 26 – 22
  • Wire Size 22 – 20
  • Wire Size .05 – .15
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Circuit Application Signal
  • Insert Flammability Rating UL 94V-0
  • Packaging Quantity 140
  • Packaging Method Package
  • Comment HDE connectors are designed for terminating solid or stranded (7-strand max.) wire.
CAT-AX41-M8799B Signal Relays  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Signal Relays
  1. AXICOM MT2 STANDARD CAT-AX41-M8799B
active
  • Relay Type MT2 Relay
  • Product Type Relay
  • Relay Style MT2 Relay
  • Contact Switching Load (Min) 10mA @ .02V
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 220
  • Contact Voltage Rating 250
  • Signal Relay Coil Power Rating (DC) 400
  • Signal Relay Coil Voltage Rating 4
  • Signal Relay Contact Switching Voltage (Max) 220
  • Signal Relay Contact Switching Voltage (Max) 250
  • Signal Relay Coil Magnetic System Monostable, DC
  • Coil Resistance 1050
  • Insulation Initial Resistance 1000
  • Power Consumption 550
  • Insulation Initial Dielectric Between Adjacent Contacts 750
  • Insulation Initial Dielectric Between Contacts and Coil 1050
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Contact Limiting Making Current 2
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 750
  • Coil Power Rating Class 500 – 600 mW
  • Voltage Standing Wave Ration (HF Parameter) 1.03 @ 100MHz
  • Actuating System DC
  • Isolation (HF Parameter) -14.2dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 5
  • Signal Relay Terminal Type PCB-THT
  • Signal Relay Contact Current Rating 2
  • Signal Relay Contact Arrangement 2 Form C (2 CO)
  • Contact Material Nickel-Titanium
  • Contact Number of Poles 2
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Contact Special Features Bifurcated/Twin Contacts
  • Termination Type Through Hole
  • Signal Relay Mounting Type Printed Circuit Board
  • Width 10
  • Height Class (Mechanical) 10 – 11 mm
  • Length 20.2
  • Height 10.8
  • Dimensions (L x W x H) (Approximate) 20.2 x 10 x 10.8
  • Width Class (Mechanical) 8 – 10 mm
  • Length Class (Mechanical) 20 – 25 mm
  • Operating Temperature Range -55 – 85
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Performance Type Standard
  • Packaging Method Box & Tube
CAT-SCH691-T1 Power Relays  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. PCB Power Relay: 30 Amp, Monostable DC CAT-SCH691-T1
active
  • Power Relay Type Standard
  • Output Type AC
  • Enclosure Type Sealed
  • Output Switching Random
  • Coil Current .009
  • Contact Limiting Breaking Current 15
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 800 – 1000
  • Coil Power Rating DC 900
  • Coil Resistance 25
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 5
  • Contact Switching Load (Min) 1000mA @ 5V
  • Contact Switching Voltage (Max) 277
  • Contact Switching Voltage (Max) 28
  • Contact Voltage Rating 277
  • Contact Voltage Rating 9
  • Output Current (Min) 1
  • Insulation Creepage Between Contact & Coil 6.36
  • Insulation Initial Resistance 1000
  • Insulation Initial Dielectric Between Adjacent Contacts 1500
  • Output Current Rating 0 – 10
  • Output Voltage Rating (AC Relays) 0 – 240
  • Output Voltage (Max) 240
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 2500
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Contact Limiting Continuous Current 20
  • Contact Limiting Making Current 20
  • Contact Limiting Short-Time Current 20
  • Insulation Initial Dielectric Between Open Contacts 1500
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 2500
  • Insulation Creepage Class 5.5 – 8
  • Coil Power Rating 1
  • Output Current Rating 0 – 10
  • Packaging Style Panel Mount
  • Insulation Special Features 6000V Initial Surge Withstand Voltage between Contacts & Coil
  • Case Color Black
  • Product Weight 26
  • Contact Arrangement 1 Form A (NO)
  • Contact Current Class 10 – 20
  • Contact Current Rating (Max) 15
  • Contact Material AgCdO
  • Contact Number of Poles 1
  • Relay Terminal Type PCB-THT
  • Contact Plating Material AgCdO
  • Switch Arrangement (2) x 1 Form C
  • Relay Termination Type Printed Circuit Terminals
  • Relay Mounting Type Flange Mount
  • Product Height 20.4
  • Product Length 32.5
  • Product Width 27.4
  • Insulation Clearance Class 2.5 – 4
  • Height Class (Mechanical) 25 – 30
  • Length Class (Mechanical) 30 – 35
  • Width Class (Mechanical) 25 – 30
  • Insulation Clearance Between Contact & Coil 3.18
  • Operating Temperature Range -55 – 85
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 85
  • Packaging Method Box & Tray
CAT-104MTA-NTPMR Standard Rectangular Connectors  1
PRODUCT
  1. Connectors
  2. Standard Rectangular Connectors
  1. Nylon Tin Plated Receptacle: 2.54mm, With Mating Alignment, MTA 100 CAT-104MTA-NTPMR
active
  • Housing Type Receptacle
  • Connector Product Type Connector Assembly
  • Connector & Housing Type Receptacle
  • Connector System Wire-to-Board
  • Insertion Force Type Normal
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Connector Assembly
  • Wire/Cable Type Stranded
  • Shape Rectangular
  • Product Style Assembly
  • Number of Positions 2
  • Number of Rows 1
  • Panel Gasket Without
  • Number of Cavities 5
  • Operating Voltage 250
  • Contact Underplating Material Nickel
  • Wire Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Retention Within Housing With
  • Contact Current Rating (Max) 5
  • Contact Type Female
  • Contact Layout In-line
  • Contact Transmits (Typical) Signal
  • Termination Method to Wire & Cable Insulation Displacement (IDC)
  • Panel Mount Feature Without
  • Contact Retention Type Within Housing Locking Lance
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Mating Retention Type Locking Ramp
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Panel Mount No
  • Centerline (Pitch) 2.54
  • Housing Color Green
  • Housing Material Nylon
  • Wire Size .08 – .09
  • Wire Size 22
  • Height 13.21
  • Length 12.7
  • Width 6.99
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • UL Rating Recognized
  • CSA Rating Certified
  • UL File Number E28476
  • Agency/Standard CSA
  • CSA File Number LR7189
  • Packaging Method Bag/Box
  • Packaging Quantity 500
CAT-104MTA-PVUNH PCB Connector Headers & Receptacles  1
PRODUCT
  1. Connectors
  2. PCB Connector Headers & Receptacles
  1. Polyester Vertical PCB Header: 2.54mm, Unshrouded, No Mating Alignment CAT-104MTA-PVUNH
active
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • PCB Connector Assembly Type PCB Mount Header
  • Number of Loaded Positions 2
  • Number of Columns 2
  • Number of Positions 2
  • Number of Rows 1
  • PCB Mount Orientation Vertical
  • Operating Voltage 250
  • Primary Product Color Black
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Finish Bright
  • Contact Shape & Form Square
  • PCB Contact Termination Area Plating Material Finish Bright
  • Contact Mating Area Plating Material Thickness .38
  • Contact Underplating Material Thickness 1.27
  • Mating Pin Diameter .64
  • PCB Contact Termination Area Plating Material Thickness .15 – .35
  • Mating Square Post Dimension .64
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Contact Current Rating (Max) 5
  • Contact Layout Inline
  • Contact Mating Area Length 7.49
  • Termination Post & Tail Length 3.18
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Square Termination Post & Tail Dimension .64
  • Mating Retention Type Friction Lock
  • PCB Mount Retention Type Retention Leg
  • Panel Mount Feature Without
  • Mating Retention With
  • Mating Alignment Type Polarization
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • PCB Mount Alignment With
  • PCB Mount Retention With
  • Housing Material PBT
  • Centerline (Pitch) 2.54
  • PCB Thickness (Recommended) 1.5
  • Connector Width 5.08
  • Connector Height 2.29
  • Connector Length 43.18
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Approved Standards CSA LR7189
  • Agency/Standard CSA
  • UL Flammability Rating UL 94V-0
  • CSA Rating Certified
  • Packaging Quantity 1
  • Packaging Type Bag
CAT-AX41-IM11C Signal Relays  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Signal Relays
  1. Signal Relay: 1 Form C, 1 CO Contacts CAT-AX41-IM11C
active
  • Relay Type IM Relay
  • Product Type Relay
  • Contact Switching Load (Min) .1mA @ .0001V
  • Contact Limiting Breaking Current 4
  • Contact Voltage Rating 220
  • Contact Voltage Rating 250
  • Signal Relay Coil Power Rating (DC) 140
  • Signal Relay Coil Voltage Rating 3
  • Signal Relay Contact Switching Voltage (Max) 220
  • Signal Relay Contact Switching Voltage (Max) 250
  • Signal Relay Coil Magnetic System Monostable, DC, Polarized
  • Coil Resistance 1029
  • Insulation Initial Resistance 1000000
  • Insulation Initial Dielectric Between Contacts and Coil 2500
  • Coil Type Monostable
  • Contact Limiting Continuous Current 3
  • Contact Limiting Making Current 4
  • Insulation Initial Dielectric Between Coil/Contact Class 1500 V – 2500 VA
  • Contact Limiting Short-Time Current 4
  • Insulation Initial Dielectric Between Open Contacts 1800
  • Coil Power Rating Class 50 – 300 mW
  • Voltage Standing Wave Ration (HF Parameter) 1.06 @ 100MHz
  • Actuating System DC
  • Isolation (HF Parameter) -18.8dB @ 900MHz
  • Insertion Loss (HF Parameter) -.03dB @ 100MHz
  • Weight .75
  • Insulation Special Features 3000V Initial Surge Withstand Voltage between Contacts & Coil
  • Signal Relay Terminal Type PCB-SMT
  • Signal Relay Contact Current Rating 4
  • Signal Relay Contact Arrangement 1 Form C (CO)
  • Contact Material PdRu+Au
  • Contact Number of Poles 1
  • Contact Current Class 0 – 4 A
  • Contact Plating Material Gold
  • Contact Special Features Bifurcated/Twin Contacts
  • Termination Type Surface Mount
  • Signal Relay Mounting Type Printed Circuit Board
  • Dimensions (L x W x H) (Approximate) 10 x 6 x 5.65
  • Width 6
  • Height Class (Mechanical) 0 – 6 mm
  • Length 10
  • Height 5.65
  • Width Class (Mechanical) 0 – 6 mm
  • Length Class (Mechanical) 0 – 10 mm
  • Operating Temperature Range -40 – 85
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Performance Type High Dielectric
  • Packaging Method Reel
  • Additional Features Gull Wing
CAT-104MTA-NVSMH PCB Connector Headers & Receptacles  1
PRODUCT
  1. Connectors
  2. PCB Connector Headers & Receptacles
  1. Nylon Vertical PCB Header: 2.54mm, Surface Mount, MTA 100 CAT-104MTA-NVSMH
active
  • Connector System Wire-to-Board
  • Header Type Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • PCB Connector Assembly Type PCB Mount Header
  • Number of Columns 2
  • Number of Positions 2
  • Number of Rows 1
  • PCB Mount Orientation Vertical
  • Operating Voltage 250
  • Primary Product Color Black
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Finish Bright
  • Contact Shape & Form Square
  • PCB Contact Termination Area Plating Material Finish Bright
  • Contact Mating Area Plating Material Thickness .38
  • Contact Underplating Material Thickness 1.27
  • PCB Contact Termination Area Plating Material Thickness 3.81 – 6.3
  • Mating Square Post Dimension .64
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Contact Current Rating (Max) 5
  • Contact Layout Inline
  • Contact Mating Area Length 7.37
  • Termination Post & Tail Length 4.04
  • Termination Method to Printed Circuit Board Surface Mount
  • Square Termination Post & Tail Dimension .64
  • Mating Retention Type Friction Lock
  • Panel Mount Feature Without
  • Mating Retention With
  • Mating Alignment Type Polarization
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • PCB Mount Alignment Without
  • PCB Mount Retention Without
  • Housing Material Nylon
  • Centerline (Pitch) 2.54
  • PCB Thickness (Recommended) .25
  • Connector Width 6.35
  • Connector Height 8.81
  • Connector Length 12.7
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Approved Standards CSA LR7189
  • Agency/Standard CSA
  • UL Flammability Rating UL 94V-0
  • CSA Rating Certified
  • Packaging Quantity 225
  • Packaging Type Bag
CAT-OE4-OR9 Power Relays  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Power Relays
  1. ORWH 10 AMP PCB RELAY CAT-OE4-OR9
active
  • Power Relay Type Standard
  • Enclosure Type Sealed
  • Output Switching Random
  • Coil Current .015
  • Contact Limiting Breaking Current 10
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating DC 360
  • Coil Resistance 70
  • Coil Special Features UL Coil Insulation Class F
  • Coil Voltage Rating 5
  • Contact Switching Load (Min) 100mA @ 5V
  • Contact Switching Voltage (Max) 277
  • Contact Switching Voltage (Max) 28
  • Contact Voltage Rating 250
  • Contact Voltage Rating 28
  • Output Current (Min) .1
  • Insulation Creepage Between Contact & Coil 3.2
  • Insulation Initial Resistance 1000
  • Insulation Initial Dielectric Between Adjacent Contacts 750
  • Output Current Rating 0 – 10
  • Output Voltage Rating (AC Relays) 0 – 277
  • Output Voltage (Max) 277
  • Insulation Initial Dielectric Between Coil & Contact Class 1500 – 6000
  • Insulation Initial Dielectric Between Contacts & Coil 1500
  • Contact Limiting Continuous Current 10
  • Contact Limiting Making Current 10
  • Contact Limiting Short-Time Current 10
  • Insulation Initial Dielectric Between Open Contacts 750
  • Actuating System DC
  • Insulation Initial Dielectric Between Contacts & Coil 1500
  • Insulation Creepage Class 3 – 5.5
  • Coil Power Rating .36
  • Output Current Rating 0 – 10
  • Packaging Style Panel Mount
  • Insulation Special Features 6000V Initial Surge Withstand Voltage between Contacts & Coil
  • Case Color Black
  • Product Weight 9.5
  • Contact Arrangement 1 Form C (CO)
  • Contact Current Rating (Max) 15
  • Contact Material AgNi
  • Contact Number of Poles 1
  • Relay Terminal Type PCB-THR
  • Switch Arrangement (2) x 1 Form C
  • Relay Termination Type Printed Circuit Terminals
  • Relay Mounting Type Printed Circuit Board
  • Product Height 19.8
  • Product Length 19
  • Product Width 15.5
  • Insulation Clearance Class 3.2 – 6.
  • Height Class (Mechanical) 15 – 16
  • Length Class (Mechanical) 16 – 20
  • Width Class (Mechanical) 12 – 16
  • Insulation Clearance Between Contact & Coil 3.2
  • Operating Temperature Range -30 – 70
  • Environmental Ambient Temperature Class 70 – 85
  • Environmental Ambient Temperature (Max) 70
  • Packaging Method Box & Tray
CAT-104MTA-PRUSH PCB Connector Headers & Receptacles  1
PRODUCT
  1. Connectors
  2. PCB Connector Headers & Receptacles
  1. Polyester Right Angle PCB Header: 2.54mm, Unshrouded, MTA 100 CAT-104MTA-PRUSH
active
  • Connector System Wire-to-Board
  • Header Type Breakaway
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • PCB Connector Assembly Type PCB Mount Header
  • Number of Loaded Positions 3
  • Number of Columns 2
  • Number of Positions 2
  • Number of Rows 1
  • PCB Mount Orientation Right Angle
  • Operating Voltage 250
  • Connector Profile High
  • Primary Product Color Black
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Finish Bright
  • Contact Shape & Form Square
  • PCB Contact Termination Area Plating Material Finish Bright
  • Contact Mating Area Plating Material Thickness .38
  • Contact Underplating Material Thickness 1.27
  • PCB Contact Termination Area Plating Material Thickness 3.81
  • Mating Square Post Dimension .64
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Contact Current Rating (Max) 5
  • Contact Layout Inline
  • Contact Mating Area Length 7.49
  • Termination Post & Tail Length 2.79
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Square Termination Post & Tail Dimension .64
  • Mating Retention Type Friction Lock
  • PCB Mount Retention Type Retention Leg
  • Panel Mount Feature Without
  • Mating Retention With
  • Mating Alignment Type Polarization
  • Connector Mounting Type Board Mount
  • Mating Alignment With
  • PCB Mount Alignment Without
  • PCB Mount Retention With
  • Housing Material PBT GF
  • Centerline (Pitch) 2.54
  • PCB Thickness (Recommended) 1.57
  • Connector Width 8.89
  • Connector Height 4.41
  • Connector Length 15.24
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • Approved Standards CSA LR7189
  • Agency/Standard CSA
  • UL Flammability Rating UL 94V-0
  • CSA Rating Certified
  • Packaging Quantity 1
  • Packaging Type Bag
CAT-AX41-M8799 Signal Relays  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Signal Relays
  1. AXICOM MT2 HIGH SENSITIVE CAT-AX41-M8799
active
  • Relay Type MT2 Relay
  • Product Type Relay
  • Relay Style MT2 Relay
  • Coil Special Features High Sensitive Version
  • Contact Switching Load (Min) 10mA @ .02V
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 220
  • Contact Voltage Rating 250
  • Signal Relay Coil Power Rating (DC) 150
  • Signal Relay Coil Voltage Rating 3
  • Signal Relay Contact Switching Voltage (Max) 220
  • Signal Relay Contact Switching Voltage (Max) 250
  • Signal Relay Coil Magnetic System Monostable, DC
  • Coil Resistance 3872
  • Insulation Initial Resistance 1000
  • Power Consumption 150
  • Insulation Initial Dielectric Between Adjacent Contacts 750
  • Insulation Initial Dielectric Between Contacts and Coil 1050
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Contact Limiting Making Current 2
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 750
  • Coil Power Rating Class 100 – 150 mW
  • Voltage Standing Wave Ration (HF Parameter) 1.03 @ 100MHz
  • Actuating System DC
  • Isolation (HF Parameter) -14.2dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 5
  • Signal Relay Terminal Type PCB-THT
  • Signal Relay Contact Current Rating 2
  • Signal Relay Contact Arrangement 2 Form C (2 CO)
  • Contact Material Nickel-Titanium
  • Contact Number of Poles 2
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Contact Special Features Bifurcated/Twin Contacts
  • Termination Type Through Hole
  • Signal Relay Mounting Type Printed Circuit Board
  • Width 10
  • Height Class (Mechanical) 10 – 11 mm
  • Length 20.2
  • Height 10.8
  • Dimensions (L x W x H) (Approximate) 20.2 x 10 x 10.8
  • Width Class (Mechanical) 8 – 10 mm
  • Length Class (Mechanical) 20 – 25 mm
  • Operating Temperature Range -55 – 85
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Performance Type Standard
  • Packaging Method Box & Tube